ADS1201
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | High Dynamic Range Delta-Sigma Modulator datasheet | 27 Sep 2000 | |
Application note | Digital Filter Types in Delta-Sigma ADCs (Rev. A) | PDF | HTML | 29 Mar 2023 | |
Analog Design Journal | How delta-sigma ADCs work, Part 1 (Rev. A) | 19 Sep 2016 | ||
E-book | Best of Baker's Best: Precision Data Converters -- Delta-Sigma ADCs | 19 Mar 2015 | ||
Analog Design Journal | How delta-sigma ADCs work, Part 2 | 09 Nov 2011 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
AMC1210MB-EVM — AMC1210 motherboard evaluation module
The AMC1210MB-EVM is a complete evaluation kit for the AMC1210 & ADS1205 in resolver applications and part of a modular evaluation system for evaluating TI delta-sigma modulators. The AMC1210MB-EVM software allows use of the AMC1210 in a variety of configurations for resolver and current shunt (...)
ANALOG-ENGINEER-CALC — PC software analog engineer's calculator
The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Supported products & hardware
Products
Precision op amps (Vos<1mV)
General-purpose op amps
Audio op amps
Transimpedance amplifiers
High-speed op amps (GBW ≥ 50 MHz)
Power op amps
Video amplifiers
Line drivers
Transconductance amplifiers & laser drivers
Fully differential amplifiers
Precision ADCs
Biosensing AFEs
High-speed ADCs (≥10 MSPS)
Receivers
Touchscreen controllers
Difference amplifiers
Instrumentation amplifiers
Audio line receivers
Analog current-sense amplifiers
Digital power monitors
Analog current-sense amplifiers with integrated shunt resistor
Digital power monitors with integrated shunt resistor
Die & wafer services
SBAR010 — Delta Sigma Modulator Filter Calculator
Supported products & hardware
Products
Isolated ADCs
Precision ADCs
Hardware development
Evaluation board
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
SOIC (DW) | 16 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.