OPA2846

ACTIVE

Dual, Wideband, Low-Noise, Voltage-Feedback Operational Amplifier

Product details

Architecture Voltage FB Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 10 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 GBW (typ) (MHz) 1750 BW at Acl (MHz) 500 Acl, min spec gain (V/V) 7 Slew rate (typ) (V/µs) 625 Vn at flatband (typ) (nV√Hz) 1.2 Vn at 1 kHz (typ) (nV√Hz) 1.2 Iq per channel (typ) (mA) 12.6 Vos (offset voltage at 25°C) (max) (mV) 0.65 Rail-to-rail No Features Decompensated Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 110 Input bias current (max) (pA) 20000000 Offset drift (typ) (µV/°C) 1.6 Iout (typ) (mA) 80 2nd harmonic (dBc) 76 3rd harmonic (dBc) 109 Frequency of harmonic distortion measurement (MHz) 5
Architecture Voltage FB Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 10 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 GBW (typ) (MHz) 1750 BW at Acl (MHz) 500 Acl, min spec gain (V/V) 7 Slew rate (typ) (V/µs) 625 Vn at flatband (typ) (nV√Hz) 1.2 Vn at 1 kHz (typ) (nV√Hz) 1.2 Iq per channel (typ) (mA) 12.6 Vos (offset voltage at 25°C) (max) (mV) 0.65 Rail-to-rail No Features Decompensated Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 110 Input bias current (max) (pA) 20000000 Offset drift (typ) (µV/°C) 1.6 Iout (typ) (mA) 80 2nd harmonic (dBc) 76 3rd harmonic (dBc) 109 Frequency of harmonic distortion measurement (MHz) 5
SOIC (D) 8 29.4 mm² 4.9 x 6
  • HIGH BANDWIDTH: 300MHz (G = +10)
  • LOW INPUT VOLTAGE NOISE: 1.2nV/Hz
  • VERY LOW DISTORTION: –100dBc (5MHz)
  • HIGH SLEW RATE: 600V/µs
  • HIGH DC ACCURACY: VIO = 150µV
  • LOW SUPPLY CURRENT: 12.6mA/ch
  • HIGH GAIN BANDWIDTH PRODUCT: 1650MHz
  • STABLE FOR GAINS +7V/V
  • APPLICATIONS
    • HIGH DYNAMIC RANGE ADC PREAMPS
    • LOW-NOISE, WIDEBAND, TRANSIMPEDANCE AMPLIFIERS
    • WIDEBAND, HIGH GAIN AMPLIFIERS
    • LOW-NOISE DIFFERENTIAL RECEIVERS
    • VDSL LINE RECEIVERS
    • ULTRASOUND CHANNEL AMPLIFIERS
    • SECURITY SENSOR FRONT ENDS

All trademarks are the property of their respective owners.

  • HIGH BANDWIDTH: 300MHz (G = +10)
  • LOW INPUT VOLTAGE NOISE: 1.2nV/Hz
  • VERY LOW DISTORTION: –100dBc (5MHz)
  • HIGH SLEW RATE: 600V/µs
  • HIGH DC ACCURACY: VIO = 150µV
  • LOW SUPPLY CURRENT: 12.6mA/ch
  • HIGH GAIN BANDWIDTH PRODUCT: 1650MHz
  • STABLE FOR GAINS +7V/V
  • APPLICATIONS
    • HIGH DYNAMIC RANGE ADC PREAMPS
    • LOW-NOISE, WIDEBAND, TRANSIMPEDANCE AMPLIFIERS
    • WIDEBAND, HIGH GAIN AMPLIFIERS
    • LOW-NOISE DIFFERENTIAL RECEIVERS
    • VDSL LINE RECEIVERS
    • ULTRASOUND CHANNEL AMPLIFIERS
    • SECURITY SENSOR FRONT ENDS

All trademarks are the property of their respective owners.

The OPA2846 provides two very low-noise, high gain bandwidth, voltage-feedback op amps in a single package. Operating from a low 12.6mA/channel quiescent current, each channel provides a 1.2nV/Hz input voltage noise with a 1.65GHz gain bandwidth product. Minimum stable gain is specified at +7V/V while exceptional flatness is ensured at a gain of +10V/V.

The combination of low noise, high slew rate (600V/µs) and broad bandwidth allow very high SFDR differential receivers to be implemented. Additionally, decompensated, low-noise, voltage-feedback op amps are ideal for broadband transimpedance requirements. The dual channel OPA2846 provides matched channels for high-speed transimpedance requirements. With over 200MHz bandwidth at a gain of 20dB, excellent gain and phase matching are provided at IF frequencies for matched I and Q channel amplifiers.

The OPA2846 provides two very low-noise, high gain bandwidth, voltage-feedback op amps in a single package. Operating from a low 12.6mA/channel quiescent current, each channel provides a 1.2nV/Hz input voltage noise with a 1.65GHz gain bandwidth product. Minimum stable gain is specified at +7V/V while exceptional flatness is ensured at a gain of +10V/V.

The combination of low noise, high slew rate (600V/µs) and broad bandwidth allow very high SFDR differential receivers to be implemented. Additionally, decompensated, low-noise, voltage-feedback op amps are ideal for broadband transimpedance requirements. The dual channel OPA2846 provides matched channels for high-speed transimpedance requirements. With over 200MHz bandwidth at a gain of 20dB, excellent gain and phase matching are provided at IF frequencies for matched I and Q channel amplifiers.

Download

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
LMH6626 ACTIVE Single/ Dual Ultra Low Noise Wideband Operational Amplifier Lower noise (1 nV√Hz), lower offset (0.5 mV), and lower drift (0.25 µV/°C)
NEW OPA2892 ACTIVE Dual-channel, 2GHz, 10V/V stable 0.95nV√Hz op amp with ultra-low total harmonic distortion (THD) Wider BW (2 GHz), lower noise (0.95 nV√Hz), lower Iq (7.5 mA), wider voltage supply (36V).

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Dual, Wideband, Low-Noise, Voltage-Feedback Operational Amplifier datasheet (Rev. C) 28 Aug 2008

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​