DAC121S101QML-SP

ACTIVE

Product details

Resolution (Bits) 12 Number of DAC channels 1 Interface type SPI Output type Buffered Voltage Settling time (µs) 12.5 Features Low Power Reference type Ext Architecture String Rating Space Output range (max) (mA/V) 5.5 Output range (min) (mA/V) 0 Sample/update rate (Msps) 1.8 Power consumption (typ) (mW) 0.52 Operating temperature range (°C) -55 to 125
Resolution (Bits) 12 Number of DAC channels 1 Interface type SPI Output type Buffered Voltage Settling time (µs) 12.5 Features Low Power Reference type Ext Architecture String Rating Space Output range (max) (mA/V) 5.5 Output range (min) (mA/V) 0 Sample/update rate (Msps) 1.8 Power consumption (typ) (mW) 0.52 Operating temperature range (°C) -55 to 125
CFP (NAC) 10 62.9285 mm² 9.91 x 6.35 DIESALE (Y) See data sheet
  • 5962R07726
    • Total Ionizing Dose 100 krad(Si)
    • Single Event Latch-up Immune 120 MeV-cm2/mg
    • Single Event Functional Interrupt Immune 120 MeV-cm2/mg (See Radiation Report)
  • Ensured Monotonicity
  • Low Power Operation
  • Rail-to-Rail Voltage Output
  • Power-On Reset to Zero Volts Output
  • SYNC Interrupt Facility
  • Wide Power Supply Range (2.7 V to 5.5 V)
  • Small Packages
  • Power-Down Feature
  • Key Specifications
    • Resolution: 12 Bits
    • DNL: +0.21, –0.10 LSB (Typical)
    • Output Settling Time: 12.5 µs (Typical)
    • Zero Code Error: 2.1 mV (Typical)
    • Full-Scale Error: –0.04% FS (Typical)
    • Power Dissipation
      • Normal Mode: 0.52 mW (3.6 V) and 1.19 mW (5.5 V) Typical
      • Power-Down Mode: 0.014 µW (3.6 V) and 0.033 µW (5.5 V) Typical
  • 5962R07726
    • Total Ionizing Dose 100 krad(Si)
    • Single Event Latch-up Immune 120 MeV-cm2/mg
    • Single Event Functional Interrupt Immune 120 MeV-cm2/mg (See Radiation Report)
  • Ensured Monotonicity
  • Low Power Operation
  • Rail-to-Rail Voltage Output
  • Power-On Reset to Zero Volts Output
  • SYNC Interrupt Facility
  • Wide Power Supply Range (2.7 V to 5.5 V)
  • Small Packages
  • Power-Down Feature
  • Key Specifications
    • Resolution: 12 Bits
    • DNL: +0.21, –0.10 LSB (Typical)
    • Output Settling Time: 12.5 µs (Typical)
    • Zero Code Error: 2.1 mV (Typical)
    • Full-Scale Error: –0.04% FS (Typical)
    • Power Dissipation
      • Normal Mode: 0.52 mW (3.6 V) and 1.19 mW (5.5 V) Typical
      • Power-Down Mode: 0.014 µW (3.6 V) and 0.033 µW (5.5 V) Typical

The DAC121S101QML-SP device is a full-featured, general-purpose, 12-bit voltage-output digital-to-analog converter (DAC) that can operate from a single 2.7-V to 5.5-V supply and consumes just 177 µA of current at 3.6 V. The on-chip output amplifier allows rail-to-rail output swing and the three-wire serial interface operates at clock rates up to 20 MHz over the specified supply voltage range and is compatible with standard SPI, QSPI, MICROWIRE, and DSP interfaces.

The supply voltage for the DAC121S101QML-SP serves as its voltage reference, providing the widest possible output dynamic range. A power-on reset circuit ensures that the DAC output powers up to zero volts and remains there until there is a valid write to the device. A power-down feature reduces power consumption to less than a microWatt.

The low power consumption and small packages of the DAC121S101QML-SP make it an excellent choice for use in battery-operated equipment.

The DAC121S101QML-SP device is a full-featured, general-purpose, 12-bit voltage-output digital-to-analog converter (DAC) that can operate from a single 2.7-V to 5.5-V supply and consumes just 177 µA of current at 3.6 V. The on-chip output amplifier allows rail-to-rail output swing and the three-wire serial interface operates at clock rates up to 20 MHz over the specified supply voltage range and is compatible with standard SPI, QSPI, MICROWIRE, and DSP interfaces.

The supply voltage for the DAC121S101QML-SP serves as its voltage reference, providing the widest possible output dynamic range. A power-on reset circuit ensures that the DAC output powers up to zero volts and remains there until there is a valid write to the device. A power-down feature reduces power consumption to less than a microWatt.

The low power consumption and small packages of the DAC121S101QML-SP make it an excellent choice for use in battery-operated equipment.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
AFE11612-SEP ACTIVE Radiation-tolerant 12-bit analog front end with temperature sensors and 12 DAC and 16 ADC channels SEP grade device featuring 16 DAC channels and SAR ADC

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 19
Type Title Date
* Data sheet DAC121S101QML-SP Radiation Hardened 12-Bit Micro Power Digital-to-Analog Converter With Rail-to-Rail Output datasheet (Rev. F) PDF | HTML 29 Jul 2016
* SMD DAC121S101QML-SP SMD 5962R0722602VZA 21 Jun 2016
* Radiation & reliability report DAC121S101QML TID Report 09 May 2012
* Radiation & reliability report DAC121S101WGRQV SET Analysis Paper 09 May 2012
* Radiation & reliability report DAC121S101WGRQV SEE Report 07 May 2012
* Radiation & reliability report Analysis of Low Dose Rate Effects on Parasitic Bipolar Structures in CMOS Proces 04 May 2012
Application brief DLA Approved Optimizations for QML Products (Rev. A) PDF | HTML 05 Jun 2024
Selection guide TI Space Products (Rev. J) 12 Feb 2024
More literature TI Engineering Evaluation Units vs. MIL-PRF-38535 QML Class V Processing (Rev. A) 31 Aug 2023
Application note Heavy Ion Orbital Environment Single-Event Effects Estimations (Rev. A) PDF | HTML 17 Nov 2022
Application note Single-Event Effects Confidence Interval Calculations (Rev. A) PDF | HTML 19 Oct 2022
Application brief Space-Grade, 100-krad, Voltage-Controlled Current Sink (0–200 mA) Circuit PDF | HTML 30 Jun 2021
Application brief Space-Grade, 100-krad, Programmable Negative Voltage Source (–5 to 0 V) Circuit 07 Jun 2021
Application brief Space-Grade, 100-krad, Programmable Voltage Source Circuit With Remote Sense FB 07 Jun 2021
Technical article Satellite state of health: how space-grade ICs are improving telemetry circuit des PDF | HTML 26 Jan 2021
E-book Radiation Handbook for Electronics (Rev. A) 21 May 2019
Application note AN-2001 Daisy Chaining Precision DACs (Rev. A) 01 May 2013
More literature Die D/S DAC121S101MDR 12-Bit Micro Power DAC with Rail-to-Rail 06 Sep 2012
User guide DAC121S101CVAL 12-Bit Micro Power DAC with Rail-to-Rail Output User Guide 23 Feb 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDA-010197 — Versatile satellite health monitoring and control platform reference design with < 1% accuracy

This reference design features a highly modular design for radiation-hardened satellite telemetry systems that utilizes the versatility of LMP7704-SP to accurately monitor temperature, voltage and current to provide feedback to the host board. It also provides controlled analog outputs to provide (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
CFP (NAC) 10 Ultra Librarian
DIESALE (Y)

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos