AFE88201
- Functional Safety-Capable
- Low quiescent current: 170µA (typical), 210µA (maximum)
- 16-bit or 14-bit monotonic high-performance DAC
- DAC output range: 0V to 2.5V
- Digital DAC slew-rate control
- 4LSB INL at 16 bits
- 0.07% FSR (max) TUE from –40°C to +125°C
- 12-bit 3.84kSPS ADC for advanced diagnostics
- Integrated 1.25V reference at 10ppm/°C (max)
- Internal 1.2288MHz oscillator with clock output
- Digital interfaces:
- Serial peripheral interface (SPI)
- Universal asynchronous receiver-transmitter (UART)
- Fault detection: CRC bit error checking, windowed watchdog timer, diagnostic ADC
- Wide operating temperature: –55°C to +125°C
The 16-bit AFE88201 and 14-bit AFE78201 (AFEx8201) are highly-integrated, high-accuracy, extremely low-power digital-to-analog converters (DACs) with voltage outputs designed for process-control and industrial-automation applications.
The AFEx8201 devices include most of the components required to design a 4mA to 20mA, 3‑wire or 4-wire sensor transmitter or analog output module. In addition to the highly accurate DAC, the AFEx8201 incorporate a 10ppm/°C voltage reference and diagnostic analog-to-digital converter (ADC). To accommodate intrinsic and functional-safety concerns, external voltage-to-current conversion and power-regulation are required.
The internal diagnostic ADC is multiplexed to several internal nodes that enable an automatic self-health check. This check is capable of detecting errors or malfunctions of the internal bias sources, power regulator, voltage reference, DAC output, die temperature, and optional external voltage source. If any fault is detected from the diagnostic ADC, CRC frame-error checking, or windowed watchdog timer, the devices can optionally issue an interrupt, enter a user-specified fail-safe state, or both.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
AFE882H1EVM — AFE882H1 evaluation module for a 16-bit, voltage-output, precision DAC and 16-bit ADC
The AFE882H1EVM evaluation module (EVM) is a platform for evaluating the AFE882H1 product, which is a highly-integrated, high-accuracy, and low-power 16-bit digital-to-analog converters (DACs) with voltage-outputs designed for HART-enabled sensor transmitter applications and analog output modules. (...)
ANALOG-ENGINEER-CALC — Analog engineer's calculator
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
UQFN (RRU) | 24 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.