DAC7760
12-bit, single-channel, programmable current/voltage output DAC for 4-20mA current loop applications
DAC7760
- Current output: 4 mA to 20 mA; 0 mA to 20 mA; 0 mA to 24 mA
- Voltage output:
- 0 V to 5 V; 0 V to 10 V; ±5 V; ±10 V
- 0 V to 5.5 V; 0 V to 11 V; ±5.5 V; ±11 V (10% overrange)
- ±0.1% FSR total unadjusted error (TUE) maximum
- DNL: ±1 LSB maximum
- Simultaneous voltage and current output
- Internal 5-V reference (10 ppm/°C, maximum)
- Internal 4.6-V power-supply output
- Reliability features:
- CRC check and watchdog timer
- Thermal alarm
- Open alarm, short current limit
- Wide temperature range: –40°C to 125°C
- Packages: 6-mm × 6-mm 40-pin VQFN and 24-pin HTSSOP
The DACx760 are precision, fully integrated, 12-bit and 16-bit digital-to-analog converters (DACs) designed to meet the requirements of industrial process-control applications. These devices are programmable as a current output with a range of 4 mA to 20 mA, 0 mA to 20 mA, or 0 mA to 24 mA; or as a voltage output with a range of 0 V to 5 V, 0 V to 10 V, ±5 V, or ±10 V with a 10% overrange (0 V to 5.5 V, 0 V to 11 V, ±5.5 V, or ±11 V). Both current and voltage outputs can be simultaneously enabled while being controlled by one data register.
These devices include a power-on-reset function for powering up in a known state (both IOUT and VOUT are disabled and in a Hi-Z state). The CLR and CLR-SEL pins set the voltage outputs to zero-scale or midscale, and the current output to the low end of the range if the output is enabled. Zero and gain registers can be programmed to digitally calibrate the device in the end system. The output slew rate is also programmable by register. These devices can superimpose an external HART signal on the current output, and operate with either a single 10-V to 36-V supply, or dual supplies of up to ±18 V.
Similar products you might be interested in
Pin-for-pin with same functionality to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | DACx760 Single-Channel, 12- and 16-Bit Programmable Current and Voltage Output Digital-to-Analog Converters for 4-mA to 20-mA Current-Loop Applications datasheet (Rev. D) | PDF | HTML | 07 Dec 2021 |
Application note | A Basic Guide to the HART Protocol | PDF | HTML | 09 Nov 2023 | |
Application note | Combined Voltage and Current Output with the DACx760 | 24 Jul 2014 | ||
EVM User's guide | DACx760EMC-EVM User's Guide | 24 Apr 2014 | ||
Application note | Implementing HART™ Communication With the DAC8760 Family | 16 Jan 2014 | ||
EVM User's guide | DACx760EVM and DACx750EVM User's Guide (Rev. A) | 21 Nov 2013 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DAC7760EMC-EVM — DAC7760 Enhanced Evaluation Module
The DAC7760EMC-EVM (EMC enhanced evaluation module) provides an easy to use platform for evaluation of the performance and operating characteristics of the DAC7760 (12-bit, Voltage Output & Current Output DAC) in harsh industrial environments. The EVM is a complete evaluation kit that (...)
DAC7760EVM — DAC7760 12-Bit Programmable-Current and Voltage-Output DAC Evaluation Module
The DAC7760EVM (evaluation module) provides an easy to use platform for evaluation of the performance and operating characteristics of the DAC7760 (12-bit, Voltage Output & Current Output DAC). The EVM is a complete evaluation kit that includes a USB-based motherboard called the (...)
ANALOG-ENGINEER-CALC — Analog engineer's calculator
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
TIDA-00118 — 16-Bit Analog Output Module Reference Design for Programmable Logic Controllers (PLC)
TIPD119 — Voltage and current output terminal reference design for analog outputs in industrial applications
TIPD153 — Single-Channel Industrial Voltage & Current Output Driver, Isolated, EMC/EMI Tested Reference Design
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
HTSSOP (PWP) | 24 | Ultra Librarian |
VQFN (RHA) | 40 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.