TIPD119

Voltage and current output terminal reference design for analog outputs in industrial applications

TIPD119

Design files

Overview

This verified reference design implements a combined voltage and current output terminal for analog outputs in industrial applications.  The DAC8760 combined with the OPA192 create a combined voltage and current output that allows for a single two-terminal output connector for both the voltage and current outputs.  The design features <0.1% total unadjusted error (TUE) for precision applications. The design is galvanically isolated from the backplane/host controller using the ISO7641FC digital isolator.

Features
  • Single Terminal, Standard Voltage or Current Output for a Universal Analog Output Module
  • 16-bit Resolution
  • <0.1% TUE (%FSR) 0 - 24 mA Current Output Precision
  • <0.1% TUE (%FSR) ±10 V Voltage Output Precision
  • 4kV Digital Galvanic Isolation using ISO7641FC

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDR342.PDF (110 K)

Detailed schematic diagram for design layout and components

SLAC589.ZIP (930 K)

Detailed schematic diagram for design layout and components

TIDR343.PDF (74 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC018.ZIP (729 K)

Design file that contains information on physical board layer of design PCB

Products

Includes TI products in the design and potential alternatives.

Digital isolators

ISO7641FCQuad-channel, 3/1, 25-Mbps, default output low digital isolator

Data sheet: PDF | HTML
Precision DACs (≤10 MSPS)

DAC775012-bit, single-channel, programmable current output DAC for 4-20mA current loop applications

Data sheet: PDF | HTML
Precision DACs (≤10 MSPS)

DAC776012-bit, single-channel, programmable current/voltage output DAC for 4-20mA current loop applications

Data sheet: PDF | HTML
Precision DACs (≤10 MSPS)

DAC875016-Bit Single-Channel Programmable Current Output DAC for 4-20mA Current-Loop Applications

Data sheet: PDF | HTML
Precision DACs (≤10 MSPS)

DAC876016-Bit Single-Channel Programmable Current/Voltage Output DAC for 4-20mA current loop applications

Data sheet: PDF | HTML
Precision op amps (Vos<1mV)

OPA192High-Voltage, Rail-to-Rail Input/Output, 5µV, 0.2µV/˚C, Precision Operational Amplifier

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* User guide TIPD119 Verified Design Reference Guide Jan. 08, 2014
Application note Combined Voltage and Current Output with the DACx760 Jul. 24, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos