A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
ISO6741 ACTIVE General-purpose, quad-channel, 3/1 digital isolator Pin-to-pin upgrade with higher isolation, stronger CMTI, wider supply range and better immunity

Product details

Rating Catalog Integrated isolated power No Isolation rating Basic Number of channels 4 Forward/reverse channels 3 forward / 1 reverse Default output Low Data rate (max) (Mbps) 25 Surge isolation voltage (VIOSM) (VPK) 5200 Transient isolation voltage (VIOTM) (VPK) 6000 Withstand isolation voltage (VISO) (Vrms) 2500 CMTI (min) (V/µs) 25000 Operating temperature range (°C) -40 to 125 Supply voltage (max) (V) 5 Supply voltage (min) (V) 3.3 Propagation delay time (typ) (µs) 0.017 Current consumption per channel (DC) (typ) (mA) 1.07 Current consumption per channel (1 Mbps) (typ) (mA) 1.07 Creepage (min) (mm) 8 Clearance (min) (mm) 8
Rating Catalog Integrated isolated power No Isolation rating Basic Number of channels 4 Forward/reverse channels 3 forward / 1 reverse Default output Low Data rate (max) (Mbps) 25 Surge isolation voltage (VIOSM) (VPK) 5200 Transient isolation voltage (VIOTM) (VPK) 6000 Withstand isolation voltage (VISO) (Vrms) 2500 CMTI (min) (V/µs) 25000 Operating temperature range (°C) -40 to 125 Supply voltage (max) (V) 5 Supply voltage (min) (V) 3.3 Propagation delay time (typ) (µs) 0.017 Current consumption per channel (DC) (typ) (mA) 1.07 Current consumption per channel (1 Mbps) (typ) (mA) 1.07 Creepage (min) (mm) 8 Clearance (min) (mm) 8
SOIC (DW) 16 106.09 mm² 10.3 x 10.3
  • Signaling Rate: 150 Mbps (M-Grade), 25 Mbps
    (C-Grade)
  • Robust Design with Integrated Noise Filter
    (C-Grade)
  • Low Power Consumption, Typical ICC per Channel
    (3.3-V Supplies):
    • ISO7631FM: 2 mA at 10 Mbps
    • ISO7631FC: 1.5 mA at 10 Mbps
    • ISO7641FC: 1.3 mA at 10 Mbps
  • Extremely-Low ICC_disable (C-Grade)
  • Low Propagation Delay: 7 ns Typical (M-Grade)
  • Output Defaults to Low-State in Fail-Safe Mode
  • Wide Temperature Range: –40°C to 125°C
  • 50 KV/µs Transient Immunity, Typical
  • Long Life With SiO2 Isolation Barrier
  • Operates From 2.7-V (M-Grade), 3.3-V and 5-V
    Supply and Logic Levels
  • 2.7-V (M-Grade), 3.3-V and 5-V Level Translation
  • Wide Body SOIC-16 Package
  • Safety and Regulatory Approvals
    • 2500 VRMS Isolation for 1 Minute per UL 1577
    • 4242 VPK Basic Insulation per DIN V VDE V
      0884-10 and DIN EN 61010-1
    • CSA Component Acceptance Notice 5A, IEC
      60950-1 and IEC 61010-1 End Equipment
      Standards
    • CQC Certification per GB4943.1-2011
    • TUV 3000 VRMS Reinforced Insulation
      according to EN/UL/CSA 60950-1 and
      EN/UL/CSA 61010-1
  • Signaling Rate: 150 Mbps (M-Grade), 25 Mbps
    (C-Grade)
  • Robust Design with Integrated Noise Filter
    (C-Grade)
  • Low Power Consumption, Typical ICC per Channel
    (3.3-V Supplies):
    • ISO7631FM: 2 mA at 10 Mbps
    • ISO7631FC: 1.5 mA at 10 Mbps
    • ISO7641FC: 1.3 mA at 10 Mbps
  • Extremely-Low ICC_disable (C-Grade)
  • Low Propagation Delay: 7 ns Typical (M-Grade)
  • Output Defaults to Low-State in Fail-Safe Mode
  • Wide Temperature Range: –40°C to 125°C
  • 50 KV/µs Transient Immunity, Typical
  • Long Life With SiO2 Isolation Barrier
  • Operates From 2.7-V (M-Grade), 3.3-V and 5-V
    Supply and Logic Levels
  • 2.7-V (M-Grade), 3.3-V and 5-V Level Translation
  • Wide Body SOIC-16 Package
  • Safety and Regulatory Approvals
    • 2500 VRMS Isolation for 1 Minute per UL 1577
    • 4242 VPK Basic Insulation per DIN V VDE V
      0884-10 and DIN EN 61010-1
    • CSA Component Acceptance Notice 5A, IEC
      60950-1 and IEC 61010-1 End Equipment
      Standards
    • CQC Certification per GB4943.1-2011
    • TUV 3000 VRMS Reinforced Insulation
      according to EN/UL/CSA 60950-1 and
      EN/UL/CSA 61010-1

The ISO7631F and ISO7641F devices provide galvanic isolation up to 4242 VPK per VDE. The ISO7631F device has three channels, two of which operate in the forward direction and one which operates in the reverse direction. The ISO7641F device has 4 channels, three of which operate in the forward direction and one of which operates in the reverse direction. Suffix F indicates that output defaults to low-state in fail-safe conditions (see ). M-Grade devices are high-speed isolators capable of up to150-Mbps data rates with fast propagation delays, whereas C-Grade devices are capable of up to 25-Mbps data rates with low power consumption and integrated filters for noise-prone applications. C-Grade devices are recommended for lower-speed applications where input noise pulses of less than 6 ns duration must be suppressed, or when low-power consumption is critical.

Each isolation channel has a logic input and output buffer separated by a silicon dioxide (SiO2) insulation barrier. Used in conjunction with isolated power supplies, these devices prevent noise currents on a data bus or other circuits from entering the local ground and interfering with or damaging sensitive circuitry. The devices have TTL input thresholds and can operate from 2.7-V (M-Grade), 3.3-V and 5-V supplies. All inputs are 5-V tolerant when supplied from 3.3-V or 2.7-V supplies.

The ISO7631F and ISO7641F devices provide galvanic isolation up to 4242 VPK per VDE. The ISO7631F device has three channels, two of which operate in the forward direction and one which operates in the reverse direction. The ISO7641F device has 4 channels, three of which operate in the forward direction and one of which operates in the reverse direction. Suffix F indicates that output defaults to low-state in fail-safe conditions (see ). M-Grade devices are high-speed isolators capable of up to150-Mbps data rates with fast propagation delays, whereas C-Grade devices are capable of up to 25-Mbps data rates with low power consumption and integrated filters for noise-prone applications. C-Grade devices are recommended for lower-speed applications where input noise pulses of less than 6 ns duration must be suppressed, or when low-power consumption is critical.

Each isolation channel has a logic input and output buffer separated by a silicon dioxide (SiO2) insulation barrier. Used in conjunction with isolated power supplies, these devices prevent noise currents on a data bus or other circuits from entering the local ground and interfering with or damaging sensitive circuitry. The devices have TTL input thresholds and can operate from 2.7-V (M-Grade), 3.3-V and 5-V supplies. All inputs are 5-V tolerant when supplied from 3.3-V or 2.7-V supplies.

Download View video with transcript Video

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIGI-ISO-EVM — Universal digital isolator evaluation module

DIGI-ISO-EVM is an evaluation module (EVM) used to evaluate any of the TI single-channel, dual-channel, triple-channel, quad-channel or six-channel digital isolator devices in five different packages - 8-pin narrow-body SOIC (D), 8-pin wide-body SOIC (DWV), 16-pin wide-body SOIC (DW), 16-pin ultra- (...)

User guide: PDF | HTML
Evaluation board

ISO723X724XEVM — ISO723X724XEVM Evaluation Module

The ISO723X724X evaluation module (EVM) supports the rapid, parametric evaluation of the Triple and Quad Digital Isolators. The EVM will be delivered with an ISO7241C soldered on the board. If another device is desired, please order samples from www.ti.com. If you do not have the capability to (...)

Buy from a distributor
Simulation model

ISO76xx IBIS Model (Rev. A)

SLLM158A.ZIP (58 KB) - IBIS Model
Reference designs

TIDA-00559 — Combined Voltage/Current Output with Surge Protection Reference Design

TIDA-00559 provides a universal analog output (AO) for industrial sensors and transmitters. It is based on a 16-bit DAC and uses a single output. This common output is user-configurable for 0 V to 10 V or for 4 ma to 20 mA. Usage in harsh industrial environments is addressed by a dedicated (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIPD119 — Voltage and current output terminal reference design for analog outputs in industrial applications

This verified reference design implements a combined voltage and current output terminal for analog outputs in industrial applications.  The DAC8760 combined with the OPA192 create a combined voltage and current output that allows for a single two-terminal output connector for both the voltage (...)
User guide: PDF
Schematic: PDF
Reference designs

TIPD153 — Single-Channel Industrial Voltage & Current Output Driver, Isolated, EMC/EMI Tested Reference Design

This TI CerTIfied Reference Design implements a isolated single-channel industrial voltage and current output module using the DAC8760 and ISO7641.  The circuit features a digitally controlled voltage or current output that produces the standard outputs of 0-20mA, 0-24mA, 4-20mA, 0-5V, +/-5V, (...)
User guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (DW) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos