ISO723X724XEVM

ISO723X724XEVM Evaluation Module

ISO723X724XEVM

Order now

Overview

The ISO723X724X evaluation module (EVM) supports the rapid, parametric evaluation of the Triple and Quad Digital Isolators. The EVM will be delivered with an ISO7241C soldered on the board. If another device is desired, please order samples from www.ti.com. If you do not have the capability to remove and install devices, please contact Technical Support at the link on this page. This EVM is intended to be used with the ISO7240C, ISO7241C, ISO7242C, ISO7240M, ISO7241M, ISO7242M (SLLS868F), the ISO7240A, ISO7241A, ISO7242A (SLLS905), the ISO7230A, ISO7231A (SLLS906), and ISO7230C, ISO7231C, ISO7230M, ISO7231M (SLLS867). Note that this EVM is not intended for electromagnetic compatibility (EMC) tests.

Features
  • Low Channel-to-Channel Output Skew; 1ns Maximum
  • Low Pulse-Width Distortion (PWD); 2 ns Maximum
  • Low Jitter Content; 1 ns Typ at 150 Mbps
  • Typical 25-Year Life at Rated Working Voltage (see Application note SLLA197 and Figure 10)
  • 4000-V peak Isolation; 560-V peak V IROM
    • UL 1577, IEC 60747-5-2 (VDE 0884, Rev 2), IE 61010-1 and CSA Approved
  • 4 kV ESD Protection
  • Operate With 3.3-V or 5-V Supplies
  • High Electromagnetic Immunity (See Application note SLLA181)
  • 40 degrees C to 125 degrees C Operating Range
    • APPLICATIONS
    • Industrial Fieldbus
    • Computer Peripheral Interface
    • Servo Control Interface
    • Data Acquisition
Digital isolators
ISO7230C Triple-channel, 3/0, 25-Mbps digital isolator ISO7230M Triple-channel, 3/0, 150-Mbps digital isolator ISO7231C Triple-channel, 2/1, 25-Mbps digital isolator ISO7231C-Q1 Automotive, triple-channel, 2/1, 25-Mbps digital isolator ISO7231M Triple-channel, 2/1, 150-Mbps digital isolator ISO7240C Quad-channel, 4/0, 25-Mbps digital isolator ISO7240M Quad-channel, 4/0, 150-Mbps digital isolator ISO7241C Quad-channel, 3/1, 25-Mbps digital isolator ISO7241M Quad-channel, 3/1, 150-Mbps digital isolator ISO7242C Quad-channel, 2/2, 25-Mbps digital isolator ISO7242C-Q1 Automotive, quad-channel, 2/2, 25-Mbps digital isolator ISO7242M Quad-channel, 2/2, 150-Mbps digital isolator ISO7631FC Triple-channel, 2/1, 25-Mbps, default output low digital isolator ISO7631FM Triple-channel, 2/1, 150-Mbps, default output low digital isolator ISO7640FM Quad-channel, 4/0, 150-Mbps, default output low digital isolator ISO7641FC Quad-channel, 3/1, 25-Mbps, default output low digital isolator ISO7641FM Quad-channel, 3/1, 150-Mbps, default output low digital isolator
Download View video with transcript Video

Order & start development

Evaluation board

ISO723X724XEVM — ISO723X724XEVM Evaluation Module

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Certificate ISO723X724XEVM EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos