AFE53902-Q1
Automotive 10-bit 2-channel smart DAC with ADC and PWM out for multislope thermal foldback control
AFE53902-Q1
- AEC-Q100 qualified for automotive applications:
- Temperature grade 1: –40°C to +125°C, T A
- Multislope thermal foldback
- 10-bit analog-to-digital converter (ADC) input
- Digital-to-analog converter (DAC) output
- 10-bit ( AFE53902-Q1)
- 8-bit ( AFE43902-Q1)
- Pulse Width Modulation (PWM) output with 7‑bit duty cycle
- Standalone operation from nonvolatile memory (NVM)
- Look-up table (LUT) based parameter configuration
- Piecewise-linearizer for thermistor
- Automatically detects I 2C or SPI
- 1.62-V V IH with V DD = 5.5 V
- VREF/MODE pin selects between programming and standalone modes
- User-programmable NVM
- Internal, external, or VDD reference
- Wide operating range
- Power supply: 1.8 V to 5.5 V
- Tiny package: 16-pin WQFN (3 mm × 3 mm)
The 10-bit AFE53902-Q1 and 8-bit AFE43902-Q1 devices ( AFEx3902-Q1) are dual-channel, smart analog front ends (AFE) targeted for multislope thermal foldback of LED lighting. The output of LED lights reduce with an increase in temperature. Multislope thermal foldback helps maintain a steady light output from LEDs, irrespective of temperature change, while limiting the LED temperature to programmed thresholds.
The AFEx3902-Q1 have an ADC for temperature input and a DAC or PWM generator as an output. These devices have an integrated state machine that is preprogrammed as a multislope thermal foldback controller. The AFEx3902-Q1 are an excellent choice for thermal foldback of automotive rear lights and headlights, as well as horticulture lights. The AFEx3902-Q1 work independently from the parameters programed into the NVM, and thus enable these smart AFEs for processor-less applications and design reuse. These devices also automatically detect I 2C or SPI, and have an internal reference.
Similar products you might be interested in
Pin-for-pin with same functionality to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | AFEx3902-Q1 Smart Analog Front End (AFE) for Multislope Thermal Foldback and LUT-Based Control With I2C and SPI datasheet | PDF | HTML | 29 Jun 2023 |
Product overview | Smart DAC Product Selection Guide | PDF | HTML | 01 Jul 2024 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
AFE539A4EVM — AFE539A4 evaluation module
The AFE539A4EVM is an easy-to-use platform to evaluate the functionality and performance of the AFE539A4. The AFE539A4EVM has an on-board controller for easy interface with the GUI. The AFE539A4EVM hardware is configured for the device most commont application- thermoelectric cooling control.
ANALOG-ENGINEER-CALC — Analog engineer's calculator
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
WQFN (RTE) | 16 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.