Product details

Resolution (Bits) 12 Number of DAC channels 1 Interface type Parallel Output type Unbuffered Current INL (max) (±LSB) 1 Settling time (µs) 0.2 Reference type Ext Architecture Multiplying DAC Rating Catalog Sample/update rate (Msps) 10 Power consumption (typ) (mW) 0.0275 Operating temperature range (°C) -40 to 125
Resolution (Bits) 12 Number of DAC channels 1 Interface type Parallel Output type Unbuffered Current INL (max) (±LSB) 1 Settling time (µs) 0.2 Reference type Ext Architecture Multiplying DAC Rating Catalog Sample/update rate (Msps) 10 Power consumption (typ) (mW) 0.0275 Operating temperature range (°C) -40 to 125
TSSOP (PW) 20 41.6 mm² 6.5 x 6.4
  • 2.5V to 5.5V Supply Operation
  • Fast Parallel Interface: 17ns Write Cycle
  • Update Rate of 20.4MSPS
  • 10MHz Multiplying Bandwidth
  • ±10V Reference Input
  • Low Glitch Energy: 5nV-s
  • Extended Temperature Range:-40°C to +125°C
  • 20-Lead TSSOP Packages
  • 12-Bit Monotonic
  • ±1LSB INL
  • 4-Quadrant Multiplication
  • Power-On Reset with Brownout Detection
  • Readback Function
  • Industry-Standard Pin Configuration
  • APPLICATIONS
    • Portable Battery-Powered Instruments
    • Waveform Generators
    • Analog Processing
    • Programmable Amplifiers and Attenuators
    • Digitally-Controlled Calibration
    • Programmable Filters and Oscillators
    • Composite Video
    • Ultrasound

All trademarks are the property of their respective owners.

  • 2.5V to 5.5V Supply Operation
  • Fast Parallel Interface: 17ns Write Cycle
  • Update Rate of 20.4MSPS
  • 10MHz Multiplying Bandwidth
  • ±10V Reference Input
  • Low Glitch Energy: 5nV-s
  • Extended Temperature Range:-40°C to +125°C
  • 20-Lead TSSOP Packages
  • 12-Bit Monotonic
  • ±1LSB INL
  • 4-Quadrant Multiplication
  • Power-On Reset with Brownout Detection
  • Readback Function
  • Industry-Standard Pin Configuration
  • APPLICATIONS
    • Portable Battery-Powered Instruments
    • Waveform Generators
    • Analog Processing
    • Programmable Amplifiers and Attenuators
    • Digitally-Controlled Calibration
    • Programmable Filters and Oscillators
    • Composite Video
    • Ultrasound

All trademarks are the property of their respective owners.

The DAC7821 is a CMOS 12-bit current output digital-to-analog converter (DAC). This device operates from a single 2.5V to 5.5V power supply, making it suitable for battery-powered and many other applications.

This DAC operates with a fast parallel interface. Data readback allows the user to read the contents of the DAC register via the DB pins. On power-up, the internal register and latches are filled with zeroes and the DAC outputs are at zero scale.

The DAC7821 offers excellent 4-quadrant multiplication characteristics, with a large signal multiplying bandwidth of 10MHz. The applied external reference input voltage (VREF) determines the full-scale output current. An integrated feedback resistor (RFB) provides temperature tracking and full-scale voltage output when combined with an external current-to-voltage precision amplifier.

The DAC7821 is available in a 20-lead TSSOP package.

The DAC7821 is a CMOS 12-bit current output digital-to-analog converter (DAC). This device operates from a single 2.5V to 5.5V power supply, making it suitable for battery-powered and many other applications.

This DAC operates with a fast parallel interface. Data readback allows the user to read the contents of the DAC register via the DB pins. On power-up, the internal register and latches are filled with zeroes and the DAC outputs are at zero scale.

The DAC7821 offers excellent 4-quadrant multiplication characteristics, with a large signal multiplying bandwidth of 10MHz. The applied external reference input voltage (VREF) determines the full-scale output current. An integrated feedback resistor (RFB) provides temperature tracking and full-scale voltage output when combined with an external current-to-voltage precision amplifier.

The DAC7821 is available in a 20-lead TSSOP package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
DAC7811 ACTIVE 12-bit, single-channel, serial input multiplying DAC with 0.2us settling time SPI interface device

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 12-Bit, Parallel Input, Multiplying Digital-to-Analog Converter datasheet (Rev. B) 05 Jul 2007

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ASLKPRO — MikroElektronika ASLKPRO University Kit

ASLK PRO comes with three general-purpose operational amplifiers (TL082) and three wide-bandwidth precision analog multipliers (MPY634) from Texas Instruments. We have also included two 12-bit parallel-input multiplying digital-to-analog converters DAC7821, a wide-input non-synchronous buck-type (...)
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Design tool

ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
Supported products & hardware

Supported products & hardware

Products
Series voltage references
REF2025 8-ppm/°C drift, low-power, dual-output Vref & Vref/2 voltage reference REF2030 3-V Vref, low-drift, low-power, dual-output Vref & Vref/2 voltage reference REF2033 3.3-V Vref, low-drift, low-power, dual-output Vref & Vref/2 voltage reference REF2041 4.1-V Vref, low-drift, low-power, dual-output Vref & Vref/2 voltage reference REF34-Q1 Automotive, low-drift, low-power, small-footprint series voltage reference REF3425 2.5-V, low-drift, low-power, small-footprint series voltage reference REF3430 3-V, low-drift, low-power, small-footprint series voltage reference REF3433 3.3-V, low-drift, low-power, small-footprint series voltage reference REF3440 4.1-V, low-drift, low-power, small-footprint series voltage reference REF3450 5-V, low-drift, low-power, small-footprint series voltage reference REF35 650-nA quiescent current, 12-ppm/°C drift, ultra-low-power precision voltage reference REF35-Q1 Automotive, 650-nA quiescent current, 15-ppm/°C drift, ultra-low-power precision voltage reference REF4132 12-ppm/°C low-noise low-power precision voltage reference REF5020A-Q1 Automotive, low-noise, very-low drift, precision 2.048-V series voltage reference REF5025A-Q1 Automotive, low-noise, very-low drift, precision 2.5-V series voltage reference REF5030A-Q1 Automotive, low-noise, very-low drift, precision 3-V series voltage reference REF5045A-Q1 Automotive, low-noise, very-low drift, precision 4.5-V series voltage reference REF5050A-Q1 Automotive, low-noise, very-low drift, precision 5-V series voltage reference REF50E Enhanced low-noise (0.5µVpp/V), low-drift (2.5ppm°/C), wide-VIN (42V) precision voltage reference REF54 0.8ppm/°C drift (max), 0.11ppmp-p 1/f noise, 380μA current precision voltage reference REF70 Ultra-high-precision voltage reference with low noise and low drift REF80 Temperature-controlled buried-Zener reference with 0.05ppm/°C drift and <1ppm stability
Precision ADCs
ADC0802-N 8-Bit, 1-Ch µP Compatible A/D Converters with 0.5 LSB INL ADC0804-N 8-Bit, 1-Ch µP Compatible A/D Converters with 1 LSB INL ADC0808-N 8-bit, 1-Ch µP Compatible A/D Converters with 0.75 LSB INL ADC081C021 8-Bit, 189kSPS, 1-Ch SAR ADC with I2C and Alert Pin ADC081C027 8-Bit, 189kSPS, 1-Ch SAR ADC with I2C ADC081S021 8-Bit, 200kSPS, 1-Ch SAR ADC with SPI ADC081S051 8-Bit, 500kSPS, 1-Ch SAR ADC with SPI ADC081S101 8-Bit, 1MSPS, 1-Ch SAR ADC ADC0820-N 8-Bit High Speed µP Compatible A/D Converter with Track/Hold Function ADC082S021 2 Channel, 50 ksps to 200 ksps, 8-Bit A/D Converter ADC082S051 2 Channel, 200 ksps to 500 ksps, 8-Bit A/D Converter ADC082S101 2 Channel, 500 ksps to 1 Msps, 8-Bit A/D Converter ADC0831-N 8-Bit, 1-Ch Serial I/O A/D Converter ADC0832-N 8-Bit, 2-Ch Serial I/O A/D Converter ADC0834-N 8-Bit, 4-Ch Serial I/O A/D Converter ADC0838-N 8-Bit, 8-Ch Serial I/O A/D Converter ADC0848 8-Bit, 8-channel, microprocessor compatible A/D converter with multiplexer option ADC084S021 4 Channel, 50 ksps to 200 Ksps, 8-Bit A/D Converter ADC084S051 4 Channel, 200 ksps to 500 ksps, 8-Bit A/D Converter ADC084S101 4 Channel, 500 ksps to 1 Msps, 8-Bit A/D Converter ADC08831 8-Bit, 1-Ch, Serial I/O CMOS A/D Converters with Multiplexer and Sample/Hold Function ADC08832 8-Bit, 2-Ch, Serial I/O CMOS A/D Converters with Multiplexer and Sample/Hold Function ADC088S022 8-Channel, 50 ksps to 200 ksps, 8-Bit A/D Converter ADC088S052 8-Channel, 200 ksps to 500 ksps, 8-Bit A/D Converter ADC088S102 8-Channel, 500 kSPS to 1 MSPS, 8-Bit A/D Converter ADC101C021 10-Bit, 189kSPS, 1-Ch SAR ADC with I2C and Alert Pin ADC101C027 10-Bit, 189kSPS, 1-Ch SAR ADC with I2C ADC101S021 10-Bit, 200kSPS, 1-Ch SAR ADC with SPI ADC101S051 10-Bit, 500kSPS, 1-Ch SAR ADC with SPI ADC101S051-Q1 Automotive 10-bit 500-kSPS 1-channel SAR ADC with SPI ADC101S101 10-Bit, 1MSPS, 1-Ch SAR ADC with SPI ADC102S021 2 Channel, 50 ksps to 200 ksps, 10-Bit A/D Converter ADC102S051 2 Channel, 200 ksps to 500 ksps, 10-Bit A/D Converter ADC102S101 2 Channel, 500 ksps to 1 Msps, 10-Bit A/D Converter ADC104S021 10-Bit, 200-kSPS, 4-Ch SAR ADC with single-ended inputs and serial interface ADC104S021Q-Q1 Automotive, 4-channel, 50 ksps to 200 ksps, 10-bit A/D converter ADC104S051 4 Channel 200 ksps to 500 ksps, 10-Bit A/D Converter ADC104S101 4 Channel 500 ksps to 1 Msps, 10-Bit A/D Converter ADC10738 10-Bit Plus Sign Serial I/O A/D Converters with Mux, Sample/Hold and Reference ADC108S022 8-Channel, 50 ksps to 200 ksps, 10-Bit A/D Converter ADC108S052 8-Channel, 200 ksps to 500 ksps, 10-Bit A/D Converter ADC108S102 8-Channel, 500 kSPS to 1 MSPS, 10-Bit A/D Converter ADC12130 Self-calibrating 12-bit plus sign serial I/O A/D converter with 2-channel MUX and sample/hold ADC121C021 I2C-Compatible, 12-Bit Analog-to-Digital Converter with Alert Pin ADC121C021-Q1 Automotive I2C-Compatible, 12-Bit Analog-to-Digital Converter with Alert Pin ADC121C027 I2C-Compatible, 12-Bit Analog-to-Digital Converter with Alert Function ADC121S021 Single Channel, 50 to 200 ksps, 12-Bit A/D Converter ADC121S101 Single Channel, 0.5 to 1 Msps, 12-Bit A/D Converter ADC121S101-Q1 Automotive Single Channel, 0.5 to 1 Msps, 12-Bit A/D Converter ADC122S021 2 Channel, 50 ksps to 200 ksps 12-Bit A/D Converter ADC122S051 2 Channel, 200 ksps to 500 ksps 12-Bit A/D Converter ADC122S051Q-Q1 2 Channel, 200 ksps to 500 ksps 12-Bit A/D Converter ADC122S101 2 Channel, 500 ksps to 1 Msps 12-Bit A/D Converter ADC122S625 Dual 12-Bit, 50 kSPS to 200 kSPS, Simultaneous Sampling A/D Converter ADC122S655 Dual 12-Bit, 200 kSPS to 500 kSPS, Simultaneous Sampling A/D Converter ADC122S706 Dual 12-Bit, 500 kSPS to 1 MSPS, Simultaneous Sampling A/D Converter ADC124S021 4 Channel, 50 ksps to 200 kSPS, 12-Bit A/D Converter ADC124S051 4 Channel, 200 ksps to 500 kSPS, 12-Bit A/D Converter ADC124S101 4 Channel, 500 ksps to 1 Msps, 12-Bit A/D Converter ADC128D818 12-Bit, 82SPS, 8-Ch Delta-Sigma ADC with Temp Sensor, INT / EXT Voltage Reference & I2C Interface ADC128S022 8-Channel, 50 ksps to 200 ksps, 12-Bit A/D Converter ADC128S052 12-Bit, 500-kSPS, 8-Ch SAR ADC with single-ended inputs and serial interface ADC128S052-Q1 Automotive, 8-channel, 200 kSPS to 500 kSPS, 12-bit A/D converter ADC128S102 Eight-channel, 50-kSPS to 1-MSPS, 12-bit analog-to-digital converter (ADC) ADC128S102QML-SP Radiation-hardened, eight-channel, 50-kSPS to 1-MSPS, 12-bit analog-to-digital converter (ADC) ADC141S626 14-Bit, 50kSPS to 250kSPS, Differential Input, Micro Power ADC ADC141S628-Q1 Automotive 14-Bit 200kSPS Pseudo-Differential Micro-Power Analog-to-Digital Converter (ADC) ADC161S626 16-Bit, 250-kSPS, 1-Ch SAR ADC with fully differential input ADC78H89 7-Channel, 500 KSPS, 12-Bit A/D Converter ADC78H90 8-Channel, 500 KSPS, 12-Bit A/D Converter ADCS7476 1MSPS, 12-/10-/8-Bit A/D Converters in SOT-23 & LLP ADCS7477 1MSPS, 10-Bit A/D Converters in SOT-23 & LLP ADCS7478 1MSPS, 8-Bit A/D Converters in SOT-23 & LLP ADCV08832 Low Voltage, 8-Bit Serial I/O CMOS A/D Converter With Sample/Hold ADS1000 12-Bit, 128SPS, 1-Ch Delta-Sigma ADC w/ PGA, Oscillator & I2C ADS1000-Q1 Automotive, 12-Bit, 128SPS, 1-Ch Delta-Sigma ADC w/ PGA, Oscillator & I2C ADS1119 16-bit, 1kSPS, 4-ch general-purpose delta-sigma ADC with I2C interface and external Vref inputs ADS1120 16-bit, 2-kSPS, 4-ch, low-power, small-size delta-sigma ADC with PGA, VREF, 2x IDACs & SPI interface ADS1120-Q1 Automotive 16-bit 2-kSPS 4-ch low-power delta-sigma ADC with PGA and VREF for small signal sensors ADS112C04 16-bit, 2-kSPS, 4-ch, low-power, small-size delta-sigma ADC with PGA, VREF, 2x IDACs & I2C interface ADS112U04 16-bit, 2-kSPS, 4-ch, low-power, small-size delta-sigma ADC w/ PGA, VREF, 2x IDACs & UART interface ADS1130 18-Bit, 80SPS, 1-Ch Delta-Sigma ADC for Resistive Bridge Sensors & Weigh Scales ADS1131 18-Bit, 80SPS, 1-Ch Delta-Sigma ADC w/ Powerdown Switch for Resistive Bridge Sensors & Weigh Scales ADS1146 16-Bit 2kSPS 1-Ch ADC With PGA for Precision Sensor Measurement ADS1147 16-Bit 2kSPS 4-Ch ADC With PGA, Reference, and IDAC for Precision Sensor Measurement ADS1148 16-bit 2-kSPS ADC with PGA, reference and IDAC for precision sensor measurement ADS1148-Q1 Automotive 16-bit 2-kSPS ADC with PGA, reference and IDAC for precision sensor measurement ADS114S06 16-bit, 4-kSPS, 6-ch delta-sigma ADC with PGA and voltage reference for sensor measurement ADS114S06B 16-bit, 4-kSPS, 6-ch delta-sigma ADC With PGA and voltage reference for low-cost applications ADS114S08 16-bit, 4-kSPS, 12-ch delta-sigma ADC with PGA and voltage reference for sensor measurement ADS114S08B 16-bit, 4-kSPS, 12-ch delta-sigma ADC with PGA and voltage reference for low-cost applications ADS1158 16-Bit, 125kSPS, 16-Ch Delta-Sigma ADC w/ Fast Channel Scan & Automatic Sequencer ADS1174 Quad, Simultaneous Sampling, 16-Bit Analog-to-Digital Converter ADS1178 Octal, Simultaneous Sampling, 16-Bit Analog-to-Digital Converter ADS117L11 16-bit, 400-kSPS, low-power, wide-bandwidth delta-sigma ADC with input and reference buffers ADS1201 High Dynamic Range Delta-Sigma Modulator ADS1203 Current-shunt delta-sigma modulator, 10MHz CLK, +/-250mV input, 16-bit resolution, ext ref option ADS1204 Four Delta-Sigma Modulators, 10MHz CLK, 0-5V Input, 16-Bit Resolution ADS1205 Two 1-Bit, 10MHz, 2nd-Order, Delta-Sigma Modulator ADS1208 10MHz Modulator With Built-in Current Excitation for Hall Sensors ADS1209 16-Bit, 10MHz, 2-Ch, Delta-Sigma Modulator ADS1216 24-bit, 8-ch delta-sigma ADC with VREF, PGA, IDACs and RAM ADS1217 8-Channel, 24-Bit Analog-to-Digital Converter ADS1218 24-Bit, 780SPS ADC w/ Flash Memory, 8 Ch, VREF, Buffer, 2 IDACs, Serial Out, Digital I/O, Low Power ADS1219 24-bit, 1kSPS, 4-ch general-purpose delta-sigma ADC with I2C interface and external Vref inputs ADS1220 24-bit, 2-kSPS, four-channel, low-power, delta-sigma ADC with PGA, VREF, SPI and two IDACs ADS122C04 24-bit, 2-kSPS, 4-ch, low-power, small-size delta-sigma ADC with PGA, VREF, 2x IDACs & I2C interface ADS122U04 24-bit, 2-kSPS, 4-ch, low-power, small-size delta-sigma ADC w/ PGA, VREF, 2x IDACs & UART interface ADS1230 20-Bit, 80SPS, 1-Ch Delta-Sigma ADC for Resistive Bridge Sensors & Weigh Scales ADS1231 24-Bit, 80SPS, 1-Ch Delta-Sigma ADC for Resistive Bridge Sensors & Weigh Scales ADS1232 24-Bit, 80SPS, 2-Ch (Differential), Pin-Programmable Delta-Sigma ADC for Bridge Sensors ADS1234 24-Bit, 80SPS, 4-Ch (Differential), Pin-Programmable Delta-Sigma ADC for Bridge Sensors ADS1235 24-bit, 7.2-kSPS, 3-ch differential, delta-sigma ADC with PGA and AC excitation for bridge sensors ADS1235-Q1 Automotive 24-bit, 7.2-kSPS, 3-ch differential input, delta-sigma ADC with PGA and AC excitation ADS1243-HT High-Temperature 24-Bit ADC, 8-Ch, PGA 1:128, 50/60Hz Notch ADS1246 24-Bit, 2kSPS, 1-Ch Delta-Sigma ADC With PGA for Precision Sensor Measurement ADS1247 24-Bit, 2kSPS, 4-Ch Delta-Sigma ADC With PGA, Vref and 2x IDACs for Precision Sensor Measurement ADS1248 24-bit, 2-kSPS, eight-channel delta-sigma ADC for precision sensor measurement ADS124S06 24-bit, 4-kSPS, 6-ch delta-sigma ADC with PGA and voltage reference for precision sensor measurement ADS124S08 24-bit, 4-kSPS, 12-ch delta-sigma ADC with PGA and voltage reference for sensor measurement ADS1250 20-Bit Data Acquisition System Analog-to-Digital Converter ADS1251 24-Bit, 20kHz, Low-Power Analog-to-Digital Converter ADS1252 ResolutionPlus 24-Bit, 40kHz Analog-to-Digital Converter ADS1253 24-Bit, 20-kSPS, 4-Ch, single-supply delta-sigma ADC ADS1254 24-Bit, 20-kSPS, 4-Ch delta-sigma ADC with separate AVDD and DVDD ADS1255 24-Bit, 30kSPS, Very-Low-Noise Delta-Sigma ADC ADS1256 24-Bit, 30kSPS, 8-Ch Delta-Sigma ADC With PGA for Factory Automation and Process Control ADS1257 24-Bit, 30kSPS, 4-Ch Industrial ADC With Integrated PGA ADS1258 24-bit, 125kSPS, 16-ch delta-sigma ADC with fast channel scan and automatic sequencer ADS1258-EP Enhanced product 16-channel 24-bit analog-to-digital converter (ADC) ADS1259 24-bit, 14.4kSPS, 1-ch delta-sigma ADC with low-drift voltage reference for factory automation ADS1259-Q1 Automotive, 24-bit, 14.4kSPS, 1-ch delta-sigma ADC w/ low-drift Vref for high-dynamic range systems ADS125H01 24-bit, 40-kSPS, 1-ch delta-sigma ADC with low-noise PGA and ±20-V input ADS125H02 24-bit, 40-kSPS, 2-ch delta-sigma ADC with ±20-V input, PGA, IDACs, GPIOs and VREF ADS1260 24-bit, 40-kSPS, 5-ch delta-sigma ADC with PGA, VREF and IDACs for factory automation ADS1260-Q1 Automotive 24-bit, 40-kSPS, 5-ch delta-sigma ADC with PGA, VREF and IDACs ADS1261 24-bit, 40-kSPS, 10-ch delta-sigma ADC with PGA, VREF, IDACs & AC excitation for factory automation ADS1261-Q1 Automotive 24-bit, 40-kSPS, 10-ch, delta-sigma ADC with PGA, VREF, IDACs and AC excitation ADS1262 32-bit 38-kSPS 10-ch delta-sigma ADC with PGA and voltage reference for factory automation ADS1263 32-bit 38-kSPS 10-ch delta-sigma ADC with PGA, VREF and auxiliary ADC for factory automation ADS1271 24-Bit, 105kSPS, 1-Ch Delta-Sigma ADC for Wide Bandwidth Applications ADS1274 24-Bit, 144kSPS, 4-Ch Simultaneous-Sampling Delta-Sigma ADC for Wide Bandwidth Applications ADS1278 24-Bit, 144kSPS, 8-Ch Simultaneous-Sampling Delta-Sigma ADC for Wide Bandwidth Applications ADS1278-EP Enhanced Product Octal, 144kHz, Simultaneous Sampling 24-Bit Delta Sigma ADC ADS1278-HT High-Temperature Quad/Octal, Simultaneous-Sampling, 24-Bit Analog-to-Digital Converter ADS1278-SP Radiation Hardened 24-Bit 8-Ch Simultaneous-Sampling Delta-Sigma ADC ADS127L01 24-Bit, 512kSPS, 1-Ch, Very-Low-Power, Wide-Bandwidth Delta-Sigma ADC ADS127L11 24-bit, 400-kSPS, delta-sigma ADC with easy-to-drive inputs and wideband or low-latency filters ADS127L18 Eight-channel, simultaneous-sampling, 512-kSPS, wideband 24-bit delta-sigma ADC ADS127L21 24-bit, 512-kSPS wide-bandwidth delta-sigma ADC with programmable IIR and FIR filters ADS127L21B 24bit, 512kSPS wide-bandwidth delta-sigma ADC with high-linearity of 0.8 ppm max INL ADS1281 Ultra-high-resolution 4-kSPS 1-channel delta-sigma ADC for seismic and energy exploration ADS1282 Ultra-high-resolution 4-kSPS 2-channel delta-sigma ADC with PGA for seismic and energy exploration ADS1282-SP High-resolution analog-to-digital converter (ADC) ADS1283 Ultra-high-resolution 4-kSPS 2-ch delta-sigma ADC with PGA for seismic and energy exploration ADS1284 Ultra-high-resolution 4-kSPS 2-ch ADC w/ PGA and low-power mode for seismic and geospace exploration ADS1285 32-bit high-resolution two-channel delta-sigma ADC for seismic and geospace exploration ADS1286 12-bit micropower sampling analog-to-digital converter (ADC) ADS1287 Low-power 1-kSPS 1-ch delta-sigma ADC with PGA for seismic and energy exploration ADS1287D Low-power 1-kSPS 2-ch (simultaneous) delta-sigma ADC with PGA for seismic and energy exploration ADS1288 Low-power, 32-bit two-channel delta-sigma ADC for seismic and geospace exploration ADS130E08 Low-Cost, 8-Channel, Integrated Analog Front-End for Metering Applications ADS131A02 24-bit 128-kSPS 2-channel simultaneous-sampling delta-sigma ADC ADS131A04 24-bit 128-kSPS 4-channel simultaneous-sampling delta-sigma ADC ADS131E04 24-bit 64-kSPS 4-channel simultaneous-sampling delta-sigma ADC for power monitoring and protection ADS131E06 24-bit 64-kSPS 6-channel simultaneous-sampling delta-sigma ADC for power monitoring and protection ADS131E08 24-bit 64-kSPS 8-channel simultaneous-sampling delta-sigma ADC for power monitoring and protection ADS131M06 Six-channel, 24-bit, 32-kSPS, simultaneous-sampling, delta-sigma ADC ADS131M06-Q1 Automotive, six-channel, 24-bit, 32-kSPS simultaneous-sampling delta-sigma ADC ADS131M08 24-bit, 32-kSPS, 8-channel, simultaneous-sampling, delta-sigma ADC ADS131M08-Q1 Automotive, eight-channel, 24-bit, 32-kSPS simultaneous-sampling delta-sigma ADC ADS1601 16-Bit, 1.25MSPS, High Speed and High Precision Delta Sigma ADC ADS1602 16-Bit, 2.5MSPS Analog-to-Digital Converter ADS1605 16-bit, 5 MSPS Delta-Sigma, Analog-to-Digital Converter ADS1606 16 Bit, 5MSPS Single Channel Delta-Sigma ADC Single with FIFO ADS1625 18 Bit, 1.25MSPS Single Channel Delta-Sigma ADC ADS1626 18 Bit, 1.25MSPS Single Channel Delta-Sigma ADC Single with an adjustable FIFO ADS1672 High Speed High Resolution 625kSPS 24 bit Delta Sigma ADC ADS1675 4MSPS, 24-Bit Analog-to-Digital Converter ADS7028 Small 8-channel 12-bit analog-to-digital converter (ADC) with SPI, GPIOs and CRC ADS7029-Q1 Ultra-Low-Power Ultra-Small-Size 8-Bit 2MSPS SAR ADC ADS7038 8-channel, 1-MSPS, 12-bit analog-to-digital converter (ADC) with SPI, GPIOs and CRC ADS7038-Q1 Automotive, 8-channel, 1-MSPS, 12-bit analog-to-digital converter (ADC) with SPI, GPIOs and CRC ADS7039-Q1 Ultra-Low-Power Ultra-Small-Size 10-Bit 2MSPS SAR ADC ADS7040 Ultra-low-power, ultra-small-size SAR ADC, 8 bit, 1 MSPS, single ended ADS7041 Ultra-low power and ultra-small size SAR ADC, 10 bit, 1 MSPS, single ended ADS7042 12-Bit 1MSPS Ultra-Low-Power Ultra-Small-Size SAR ADC With SPI Interface ADS7043 Ultra-Low-Power Ultra-Small-Size SAR ADC | 12 Bit | 1MSPS | Pseudo Differential ADS7044 Ultra-Low-Power Ultra-Small-Size SAR ADC | 12 Bit | 1MSPS | Fully Differential ADS7046 12-Bit, 3MSPS, Single-Ended Input, Small-Size Low-Power SAR ADC ADS7047 12-Bit, 3MSPS, Differential Input, Small-Size Low-Power SAR ADC ADS7049-Q1 Ultra-Low-Power Ultra-Small-Size 12-Bit 2MSPS SAR ADC ADS7052 14-Bit, 1MSPS, Single-Ended Input, Small-Size Low-Power SAR ADC ADS7054 14-Bit, 1MSPS, Differential Input, Small-Size Low-Power SAR ADC ADS7056 14-bit 2.5-MSPS ultra-low-power ultra-small-size SAR ADC with SPI ADS7057 14-Bit, 2.5MSPS, Differential Input, Small-Size Low-Power SAR ADC ADS7066 Eight-channel, 250-kSPS, 16-bit analog-to-digital converter with internal reference, GPIOs and SPI ADS7067 Eight-channel, 800-kSPS, 16-bit SAR analog-to-digital converter (ADC) with GPIOs and SPI ADS7128 Small 8-ch 12-bit analog-to-digital converter (ADC) with I2C interface, GPIOs, CRC and RMS module ADS7138 8-channel, 140-kSPS, 12-bit analog-to-digital converter (ADC) with I2C, GPIOs and CRC ADS7138-Q1 Automotive, 8-channel, 140-kSPS, 12-bit analog-to-digital converter (ADC) with I2C, GPIOs and CRC ADS7142 12-bit 140-kSPS 2-ch nanopower SAR ADC with 1.8-V operation in 1.5-mm x 2-mm QFN package ADS7142-Q1 Automotive 2-channel 12-bit 140-kSPS I2C-compatible ADC with programmable threshold and host wake-up ADS7223 12-bit 1MSPS 4x2/2x2 Simultaneous Sampling SAR ADC ADS7229 12-Bit, 1-MSPS, 1-ch SAR ADC w/ single-ended inputs ADS7230 Low-power, 12-bit, 2-channel, 1-MHz, single/dual unipolar input, ADCs with serial interface ADS7250 SAR ADC, Dual, 750 kSPS, 12 Bit, Simultaneous Sampling ADS7253 12 Bit, 1 MSPS, Dual, Simultaneous Sampling Single Ended / Pseudo-Differential SAR ADC ADS7254 12 Bit, 1 MSPS, Dual, Simultaneous Sampling Differential SAR ADC ADS7263 14-bit 1MSPS 4x2/2x2 Simultaneous Sampling SAR ADC ADS7279 Low-Power, 14-Bit, 1-MHz, Single Unipolar Input, ADC with Serial Interface ADS7280 Low-Power, 14-Bit, 1-MHz, Dual Unipolar Input, ADC with Serial Interface ADS774 Microprocessor-Compatible Sampling CMOS A/D Converter ADS7804 12-Bit 10us Sampling CMOS Analog-to-Digital Converter ADS7805 16-Bit 10us Sampling CMOS Analog-to-Digital Converter ADS7806 Low-Power 12-Bit Sampling CMOS Analog-to-Digital Converter ADS7807 Low-Power 16-Bit Sampling CMOS Analog-to-Digital Converter ADS7808 12-bit 10-µs serial CMOS-sampling analog-to-digital converter (ADC) ADS7809 16-Bit 10us Serial CMOS Sampling Analog-to-Digital Converter ADS7812 Low-Power, Serial 12-Bit Sampling Analog-To-Digital Converter ADS7813 Low-Power, Serial 16-Bit Sampling Analog-To-Digital Converter ADS7815 16-Bit, 250-kSPS, 1-Ch SAR ADC with single-ended input ADS7816 12-bit high-speed micropower sampling analog-to-digital converter (ADC) ADS7817 12-Bit Differential Input Micro Power Sampling Analog-to-Digital Converter ADS7818 12-Bit High Speed Low Power Sampling Analog-to-Digital Converter with 5V input range ADS7822 12-Bit, 200kSPS Micro Power Sampling Analog-To-Digital Converter ADS7822-Q1 Automotive 12-Bit, 200kSPS Micro Power Sampling Analog-To-Digital Converter ADS7823 12-Bit Low Power,I2C Serial, Sampling Analog-To-Digital Converter ADS7824 4-Channel, 12-Bit Sampling CMOS A/D Converter ADS7825 4 Channel, 16-Bit Sampling CMOS A/D Converter ADS7826 5.25V-2.7V, 10 bit, 200KSPS, Synchronous Serial ADC ADS7827 5.25V-2.7V, 8 bit, 250KSPS, Synchronous Serial ADC ADS7828 12-Bit, 8-Channel SAR ADC with Internal Reference and I2C Interface ADS7828-Q1 Automotive 12-Bit 50 kSPS ADC I2C Low Power 8-Channel MUX Int 2.5V Ref ADS7829 12-Bit High Speed 2.7V microPower Sampling Analog-to-Digital Converter ADS7830 8-Bit, 8-Channel Sampling A/D Converter with I2C Interface ADS7834 12-Bit High Speed Low Power Sampling Analog-to-Digital Converter with 2.5V input range ADS7835 12-Bit, High-Speed, Low Power Sampling Analog-to-Digital Converter ADS7841 12-bit 4-channel serial output sampling analog-to-digital converter (ADC) ADS7841-Q1 Automotive 12-bit 4-channel serial output sampling analog-to-digital converter (ADC) ADS7842 12-Bit, 4-Channel Parallel Output Sampling Analog-to-Digital Converter ADS7844 12-Bit, 8-Channel Serial Output Sampling Analog-To-Digital Converter ADS7850 SAR ADC, Dual, 750 kSPS, 14 Bit, Simultaneous Sampling ADS7852 12-Bit, 8-Channel, Parallel Output Analog-to-Digital Converter ADS7853 SAR ADC, dual, single-ended input, 1 MSPS, 14-bit, simultaneous sampling ADS7854 SAR ADC, dual, differential input, 1 MSPS, 14-bit, simultaneous sampling ADS7861 Dual, 500kHz, 12-Bit, 2+2 Ch, Simultaneous Sampling Analog-To-Digital Converter ADS7862 Dual 500kHz, 12-Bit, 2+2 Ch Simultaneous Sampling Analog-To-Digital Converter ADS7863A Dual, 2MSPS, 12-Bit, 2+2 or 3+3 Channel, Simultaneous Sampling SAR ADC ADS7864 500kHz, 12-Bit, 6-Channel Simultaneous Sampling Analog-To-Digital Converter ADS7865 Dual, 2MSPS, 12-Bit, 3+3 or 2+2 Channel, Simultaneous Sampling ADC ADS7866 1.2V, 12 Bit 200KSPS, Serial ADC ADS7867 1.2V, 10 bit 240KSPS, Serial ADC ADS7868 1.2V, 8 bit 280KSPS, Serial ADC ADS7869 12-Ch 7 Simultaneous Sampling, Analog Motor Control Front End w/3 1MSPS, 12-Bit ADCs ADS7870 12-Bit ADC, MUX, PGA and Internal Reference Data Acquisition System ADS7871 14-Bit 48KSPS DAS with ADC, MUX, PGA and Internal Reference ADS7881 2.7V-5.25V Digital, 5V Analog, 12 Bit, 4MSPS, Parallel ADC with Ref ADS7882 2.7V-5.25V Digital, 5V Analog, 12 Bit, 3MSPS, Parallel ADC with Ref ADS7883 2.7V-5.5V, 12 bit, 3MSPS, Serial ADC ADS7884 2.7V-5.5V, 10 Bit, 3MSPS, Serial ADC ADS7885 2.7V-5.5V, 8 Bit, 3MSPS, Serial ADC ADS7886 2.35V-5.25V, 12 bit, 1MSPS, Serial ADC ADS7887 2.35V-5.25V, 10 Bit, 1.25MSPS, Serial ADC ADS7888 2.35V-5.25V, 8 Bit, 1.25MSPS, Serial ADC ADS7890 14-Bit, 1.25MSPS, 1-Ch SAR ADC with Serial Interface and Internal Voltage Reference ADS7891 2.7-V to 5.25-V digital, 5-V analog, 14-bit 3-MSPS parallel ADC with internal reference ADS7924 12-Bit 4-Ch MUX-Input SAR ADC With Intelligent System Power Control ADS7945 14-Bit, 2MSPS, Dual-Channel, Unipolar, Differential, u-Power SAR ADC ADS7946 14-Bit, 2MSPS, Dual-Channel, Unipolar, Pseudo-Differential, u-Power SAR ADC ADS7947 12-Bit, 2 MSPS, Dual Channel, Pseudo-differential uPower Serial SAR ADC ADS7948 10-Bit, 2 MSPS, Dual Channel, Pseudo-differential uPower Serial SAR ADC ADS7949 8-Bit, 2 MSPS, Dual Channel, Pseudo-differential, uPower Serial SAR ADC ADS7950 12 bit, 1 MSPS, 4 ch, single ended, micro power, sr i/f, SAR ADC ADS7950-Q1 Automotive, 12-bit, 1-MSPS, 4-channel, single-ended SAR ADC ADS7951 12 bit, 1 MSPS, 8 Channel, Single-Ended, SAR ADC ADS7951-Q1 Automotive 12 bit, 1 MSPS, 8 Channel, Single-Ended, SAR ADC ADS7952 12 bit, 1 MSPS, 12 Ch, single ended, micro power, sr i/f, SAR ADC ADS7952-Q1 Automotive 12-Bit, 1MSPS, 12-Channel Single-Ended Micropower, Serial Interface ADC ADS7953 12-Bit, 1-MSPS, 16-Channel, Single-Ended, microPower SAR ADC with Serial I/F ADS7953-Q1 Automotive 12-Bit, 1MSPS, 16-Channel Single-Ended Micropower, Serial Interface ADC ADS7954 10 bit, 1 MSPS, 4 Ch, Single Ended, Micro Power, sr i/f, SAR ADC ADS7954-Q1 Automotive 10 bit, 1 MSPS, 4 Channel, Single-Ended, SAR ADC ADS7955 10 bit, 1 MSPS, 8 Ch, Single Ended, Micro Power, sr i/f, SAR ADC ADS7955-Q1 Automotive 10 bit, 1 MSPS, 8 Channel, Single-Ended, SAR ADC ADS7956 10 bit, 1 MSPS, 12 Ch, Single Ended, Micro Power, sr i/f, SAR ADC ADS7956-Q1 Automotive 10-Bit, 1MSPS, 12-Channel Single-Ended Micropower, Serial Interface ADC ADS7957 10 bit, 1 MSPS, 16 Ch, Single Ended, Micro Power, sr i/f, SAR ADC ADS7957-Q1 Automotive 10-Bit, 1MSPS, 16-Channel Single-Ended Micropower, Serial Interface ADC ADS7958 8 bit, 1 MSPS, 4 Channel, Single-Ended, SAR ADC ADS7958-Q1 Automotive 8 bit, 1 MSPS, 4 Channel, Single-Ended, SAR ADC ADS7959 8 bit, 1 MSPS, 8 Ch, Single Ended, Micro Power, sr i/f, SAR ADC ADS7959-Q1 Automotive 8 bit, 1 MSPS, 8 Channel, Single-Ended, SAR ADC ADS7960 8 Bit, 1 MSPS, 12 Ch, Single Ended, Micro Power, sr i/f, SAR ADC ADS7960-Q1 Automotive 8 bit, 1 MSPS, 12 Channel, Single-Ended, SAR ADC ADS7961 8 Bit, 1 MSPS, 16 Ch, Single Ended, Micro Power, sr i/f, SAR ADC ADS7961-Q1 Automotive 8-Bit, 1MSPS, 16-Channel Single-Ended Micropower, Serial Interface ADC ADS8028 12-bit, 8-channel, 1MSPS, SAR ADC with Internal Reference and Internal Temperature Sensor ADS8166 16-bit, 250-kSPS, 8-ch SAR ADC with VREF, VREF buffer and direct sensor interface ADS8167 16-bit, 500-kSPS, 8-ch SAR ADC with VREF, VREF buffer and direct sensor interface ADS8168 16-bit, 1-MSPS, 8-ch SAR ADC with VREF, VREF buffer and direct sensor interface ADS8201 2.2V to 5.5V, Low-Power, 12-Bit, 100kSPS, 8-Channel DAS with PGA and SPI™ ADS8317 16-Bit, Pseudo-Bipolar, Fully Diff Input, 250kSPS Serial Out, 2.7V-to-5.5V Micropower Sampling ADC ADS8318 16-Bit, Unipolar Differential Input, 500kSPS Serial Out, 4.5V-to-5.5V Micropower Sampling ADC ADS8319 Precision 16-Bit SAR Analog-to-Digital Converter (ADC) With SPI Interface ADS8320 16-Bit, High-Speed, 2.7V-to-5V Micropower Sampling Analog-to-Digital Converter (ADC) ADS8320-HT High-Temperature 16-bit, high-speed, 2.7 V-to-5 V micropower sampling ADC ADS8321 16-Bit, High-Speed, Micropower Sampling Analog-to-Digital Converter (ADC) ADS8322 Unipolar, 16-Bit, 500kSPS CMOS Analog-to-Digital Converter (ADC) ADS8323 Pseudo Bipolar, 16-Bit, 500kSPS CMOS Analog-to-Digital Converter ADS8324 14-Bit 50 kSPS ADC Ser. Out, 1.8V Operation ADS8325 16-Bit, 100kSPS Serial Out, 2.7V-to-5.5V Micropower Sampling ADC ADS8326 16-Bit, Pseudo-Diff Input, 250kSPS Serial Out, 2.7V-to-5.5V Micropower Sampling ADC ADS8327 2.7V-to-5.5V 16-Bit 500kSPS Serial Analog-to-Digital Converter (ADC) ADS8328 2.7V-to-5.5V 16-Bit 500kSPS Serial ADC With 2-to-1 Multiplexer ADS8329 2.7V-to-5.5V 16-Bit 1MSPS Serial Analog-to-Digital Converter (ADC) ADS8330 2.7V-to-5.5V 16-Bit 1MSPS Serial ADC With 2-to-1 Multiplexer ADS8331 2.7V-to-5.5V 16-Bit 500kSPS Low-Power Serial Analog-to-Digital Converter (ADC) ADS8332 2.7V-to-5.5V, 16-Bit, 500kSPS Low-Power Serial ADC With 8-Ch Multiplexer and Breakout ADS8339 16-bit, 250-kSPS, serial-interface micropower, miniature SAR ADC ADS8341 16-Bit, 4-Channel Serial Output Sampling Analog-to-Digital Converter (ADC) ADS8342 16-Bit 250 kSPS ADC Parallel Out, 4 true bipolar channels ADS8343 16-Bit, 4-Channel Serial Output Sampling Analog-To-Digital Converter ADS8344 16-Bit, 100-kSPS, 8-Ch SAR ADC with single-ended inputs ADS8345 16-Bit, 100-kSPS, 8-Ch SAR ADC with fully differential inputs ADS8350 Dual 750kSPS 16-Bit Simultaneous-Sampling SAR Analog-to-Digital Converter (ADC) ADS8353 16-bit 600-kSPS 2-channel simultaneous-sampling SAR ADC with single-ended inputs ADS8353-Q1 Automotive 16-bit 600-kSPS 2-channel simultaneous-sampling SAR ADC with single-ended inputs ADS8354 Dual 700kSPS 16-Bit Simultaneous-Sampling SAR Analog-to-Digital Converter (ADC) ADS8355 16-bit 1-MSPS 2-channel simultaneous-sampling SAR ADC with single-ended inputs ADS8361 16-Bit 500 kSPS 2 ADCs, 4ch, serial out ADS8363 16-Bit, 1-MSPS, 4x2/2x2 Simultaneous-Sampling SAR ADC ADS8364 6-Channel 16-Bit Simultaneous-Sampling SAR ADC With 250kSPS for Motor and Power Control ADS8365 16-Bit 250kSPS 6-Ch Simultaneous Sampling SAR ADC ADS8370 16-Bit 600KSPS Serial ADC with Ref and Unipolar Pseudo Diff Input ADS8372 16-Bit 600KSPS Serial ADC with Ref and Pseudo Bipolar, Fully Differential Input ADS8380 18-Bit 600KSPS Serial ADC with Ref and Unipolar Pseudo Diff Input ADS8381 18 Bit 580KSPS parallel ADC ADS8382 18-Bit 600KSPS Serial ADC with Ref and Pseudo Bipolar, Fully Differential Input ADS8383 18 Bit 500KSPS Parallel ADC ADS8405 16-Bit 1.25 MSPS Unipolar Input Micro Power Sampling ADC ADS8406 16-Bit 1.25 MSPS, Pseudo Bipolar, Fully Differential Input Micro Power Sampling ADC ADS8411 16-Bit, 2MSPS ADC with P8/P16 Parallel Output, Internal Clock & Internal Reference ADS8412 16-Bit 2MSPS Parallel ADC W/Ref, Unipolar Fully Differential Input ADS8413 16-bit, Unipolar Diff Input, 2MSPS Sampling rate, 4.75V to 5.25V ADC with LVDS Serial Interface ADS8422 16 Bit 4MSPS Parallel ADC W/Ref, Pseudo Bipolar, Fully Differential Input ADS8471 16-bit 1-MSPS pseudo-differential SAR ADC with reference ADS8481 18 Bit 1MSPS parallel ADC W/Ref ADS8504 12-Bit 250kHz CMOS Analog-to-Digital Converter With Parallel Interface 2.5V Internal Reference ADS8505 16-Bit, 250-kSPS, 1-Ch SAR ADC with programmable (±10/±5/±3.3V) input ranges and parallel interface ADS8506 12-Bit 40KSPS Analog-to-Digital Converter With Serial Interface and Reference Parallel ADS8507 16-Bit 40KSPS Analog-to-Digital Converter With Internal Reference and Parallel/Serial Interface ADS8508 12-Bit 250kHz CMOS Analog-to-Digital Converter With Serial Interface 2.5V Internal Reference ADS8509 16-Bit, 250-kSPS, 1-Ch SAR ADC with programmable (±10/±5/±3.3V) input ranges and SPI interface ADS8512 12-Bit 40kSPS Low-Power Sampling ADC With Internal Reference and Serial Interface ADS8513 16-Bit 40kSPS Low-Power Sampling ADC With Internal Reference and Parallel/Serial Interface ADS8515 16-Bit 250kHz CMOS Analog-to-Digital Converter With Parallel Interface 4.096V Internal Reference ADS8517 Low-Power 16-Bit 200kSPS ±10V Bipolar Input SAR ADC With S/P Interface ADS8519 16-Bit 250kHz CMOS Analog-to-Digital Converter With Serial Interface 4.096V Internal Reference ADS8528 12-Bit 8-Channel Simultaneous-Sampling Bipolar-Input ADC ADS8548 14-Bit 8-Channel Simultaneous-Sampling Bipolar-Input ADC ADS8555 630-kSPS, 16-bit, six-channel, simultaneous-sampling analog-to-digital converter (ADC) ADS8556 630kSPS 6-Channel Simultaneous-Sampling ADC ADS8557 670kSPS 14-Bit 6-Channel Simultaneous-Sampling ADC ADS8558 730kSPS 12-Bit 6-Channel Simultaneous-Sampling ADC ADS8568 16-bit, 8-channel, simultaneous-sampling, bipolar-input, SAR analog-to-digital converter (ADC) ADS8578S 14-Bit High-Speed 8-Channel Simultaneous-Sampling ADC With Bipolar Inputs on a Single Supply ADS8584S 16-Bit High-Speed 4-Channel Simultaneous-Sampling ADC With Bipolar Inputs on a Single Supply ADS8586S 16-Bit High-Speed 6-Channel Simultaneous-Sampling ADC With Bipolar Inputs on a Single Supply ADS8588H 16-Bit 500kSPS 8-Channel Simultaneous-Sampling ADC With Bipolar Inputs on a Single Supply ADS8588S 16-Bit High-Speed 8-Channel Simultaneous-Sampling ADC With Bipolar Inputs on a Single Supply ADS8598H 18-Bit 500kSPS 8-Channel Simultaneous-Sampling ADC With Bipolar Inputs on a Single Supply ADS8598S 18-Bit 200kSPS 8-Channel Simultaneous-Sampling ADC With Bipolar Inputs on a Single Supply ADS8634 12-Bit 4-Channel Bipolar SAR With Software-Selectable Input Ranges ADS8638 12-Bit 8-Channel Bipolar SAR With Software-Selectable Input Ranges ADS8661 12-Bit, 1.25-MSPS, 1-Ch SAR ADC with programmable (±12/±10/±6/±5/±2.5V) input ranges on +5V supply ADS8664 12-Bit SAR ADC With 4-Channels, 500kSPS, and Bipolar Inputs Off 5V Supply ADS8665 12-Bit, 500-kSPS, 1-Ch SAR ADC with programmable (±12/±10/±6/±5/±2.5V) input ranges on +5V supply ADS8668 12-Bit 500kSPS 8-Channel SAR ADC With Bipolar Inputs Off 5V Supply ADS8671 14-Bit, 1-MSPS, 1-Ch SAR ADC with programmable (±12/±10/±6/±5/±2.5V) input ranges on +5V supply ADS8674 14-Bit 500kSPS 4-Channel SAR ADC With Bipolar Inputs Off 5V Supply ADS8675 14-Bit, 500-kSPS, 1-Ch SAR ADC with programmable (±12/±10/±6/±5/±2.5V) input ranges on +5V supply ADS8678 14-Bit 500kSPS 8-Channel SAR ADC With Bipolar Inputs Off 5V Supply ADS8681 16-bit, 1MSPS 1-ch SAR ADC with programmable (±12V, ±10V, ±6V, ±5V, ±2.5V) input ranges on 5V supply ADS8681W 16-bit, 1MSPS, one-channel, wide bandwidth SAR ADC with programmable input ranges on +5V supply ADS8684 16-Bit, 500-kSPS, 4-Ch SAR ADC w/ programmable (±10/±5/±2.5V) input ranges on +5V supply ADS8684A 16-Bit, 500-kSPS, 4-Ch SAR ADC w/ programmable (±10/±5/±2.5V) input ranges & ALARM on +5V supply ADS8685 16-Bit, 500-kSPS, 1-Ch SAR ADC with programmable (±12/±10/±6/±5/±2.5V) input ranges on +5V supply ADS8686S 16-channel 16-bit 1-MSPS dual simultaneous-sampling ADC with integrated analog front end (AFE) ADS8688 16-bit, 500-kSPS, 8-channel, single-supply SAR ADC with bipolar input ranges ADS8688A 16-bit, 500-kSPS, 8-channel SAR ADC with bipolar inputs using 5-V supply and low-drift VREF ADS8688AT 16-bit, 500-kSPS, 8-ch, SAR ADC with bipolar inputs using 5 V, low-drift VREF and wide temp range ADS8689 16-Bit, 100-kSPS, 1-Ch SAR ADC with programmable (±12/±10/±6/±5/±2.5V) input ranges on +5V supply ADS8691 18-Bit, 1-MSPS, 1-Ch SAR ADC with programmable (±12/±10/±6/±5/±2.5V) input ranges on +5V supply ADS8694 18-Bit 500kSPS 4-Channel SAR ADC With Bipolar Inputs Off 5V Supply ADS8695 18-Bit, 500-kSPS, 1-Ch SAR ADC with programmable (±12/±10/±6/±5/±2.5V) input ranges on +5V supply ADS8698 18-Bit 500kSPS 8-Channel SAR ADC With Bipolar Inputs Off 5V Supply ADS8699 18-Bit, 100-kSPS, 1-Ch SAR ADC with programmable (±12/±10/±6/±5/±2.5V) input ranges on +5V supply ADS8860 16-bit, 1-MSPS, 1-channel SAR ADC with single-ended input, SPI and daisy chain ADS8861 16-Bit, 1-MSPS, 1-Ch SAR ADC with True-Differential Input, SPI Interface and Daisy-Chain ADS8862 16-Bit, 680-kSPS, 1-Ch SAR ADC with Single-Ended Input, SPI Interface and Daisy-Chain ADS8863 16-Bit, 680-kSPS, 1-Ch SAR ADC with True-Differential Input, SPI Interface and Daisy-Chain ADS8864 16-Bit, 400-kSPS, 1-Ch SAR ADC with Single-Ended Input, SPI Interface and Daisy-Chain ADS8865 16-Bit, 400-kSPS, 1-Ch SAR ADC with True-Differential Input, SPI Interface and Daisy-Chain ADS8866 16-Bit, 100-kSPS, 1-Ch SAR ADC with Single-Ended Input, SPI Interface and Daisy-Chain ADS8867 16-Bit, 100-kSPS, 1-Ch SAR ADC with True-Differential Input, SPI Interface and Daisy-Chain ADS8881 18-Bit, 1-MSPS, 1-Ch SAR ADC with True-Differential Input, SPI Interface and Daisy-Chain ADS8883 18-Bit, 680-kSPS, 1-Ch SAR ADC with True-Differential Input, SPI Interface and Daisy-Chain ADS8885 18-Bit, 400-kSPS, 1-Ch SAR ADC with True-Differential Input, SPI Interface and Daisy-Chain ADS8887 18-Bit, 100-kSPS, 1-Ch SAR ADC with True-Differential Input, SPI Interface and Daisy-Chain ADS8900B 20-bit, 1-MSPS, one-channel SAR ADC with internal VREF buffer, internal LDO and enhanced SPI ADS8902B 20-bit, 500-kSPS, one-channel SAR ADC with internal VREF buffer, internal LDO and enhanced SPI ADS8904B 20-bit, 250-kSPS, one-channel SAR ADC with internal VREF buffer, internal LDO and enhanced SPI ADS8910B 18-Bit, 1-MSPS, 1-Ch SAR ADC with Internal VREF Buffer, Internal LDO and Enhanced SPI Interface ADS8912B 18-Bit, 500-kSPS, 1-Ch SAR ADC with Internal VREF Buffer, Internal LDO and Enhanced SPI Interface ADS8914B 18-Bit, 250-kSPS, 1-Ch SAR ADC with Internal VREF Buffer, Internal LDO and Enhanced SPI Interface ADS8920B 16-bit, 1-MSPS, one-channel SAR ADC with internal VREF buffer, internal LDO and enhanced SPI ADS8922B 16-bit, 500-kSPS, one-channel SAR ADC with internal VREF buffer, internal LDO and enhanced SPI ADS8924B 16-bit, 250-kSPS, one-channel SAR ADC with internal VREF buffer, internal LDO and enhanced SPI ADS9110 18-bit, 2-MSPS, one-channel SAR ADC with enhanced serial peripheral interface (SPI) ADS9120 16-Bit, 2.5-MSPS, 1-Ch SAR ADC with Enhanced SPI Interface ADS9218 Two-channel, simultaneous-sampling, 18-bit 10-MSPS SAR ADC with fully-differential ADC input driver ADS9219 2-channel, 18-bit, 20 Msps/channel, with ADC driver and reference driver in 6mm x 6mm QFN ADS9226 16-bit, 2.048-MSPS, dual-channel, simultaneous-sampling SAR ADC with enhanced SPI ADS9227 Two-channel, simultaneous-sampling, 16-bit 5-MSPS SAR ADC with fully-differential ADC input driver ADS9234R 14-bit, 3.5-MSPS, dual, simultaneous-sampling SAR ADC with internal reference and enhanced SPI ADS9813 Eight-channel, 18-bit, 2-MSPS/ch simultaneous sampling ADC with integrated analog front end ADS9815 Eight-channel, 18-bit, 1-MSPS/ch dual simultaneous-sampling ADC with integrated analog front end ADS9817 Eight-channel, 18-bit, 2-MSPS/ch dual simultaneous-sampling ADC with integrated analog front end LM12458 88 kSPS, 12-Bit Plus Sign Data Acquisition System with Self-Calibration LMP90080-Q1 Automotive, Multi-Channel, Low-Power 16-Bit Sensor AFE with True Continuous Background Calibration LMP90100 24-Bit, 214.6-SPS, 7-ch delta-sigma ADC for sensors with 2x IDACs MSC1214Y5 24-bit, 8-ch delta-sigma ADC with 2x DACs, 8051 microcontroller and 32k flash memory SM73201 16-Bit, 250-kSPS, 1-Ch SAR ADC with fully differential input THS10064 10-Bit, 6 MSPS ADC Quad Ch. (Config.), DSP/uP Interface, Integ. 16x FIFO, Ch. AutoScan, Low Power THS1007 10-Bit, 6 MSPS Simultaneous Sampling Quad Ch. ADC; Includes Parallel DSP/uP I/F & Ch. Auto-Scan THS10082 10 Bit, 8 MSPS ADC W/Dual Channel, Parallel DSP/uP Interface, 16X FIFO, Channel AutoScan, Low Power THS1009 10-Bit, 8 MSPS ADC Dual Ch., Parallel DSP/uP, Channel Autoscan, Low Power THS1206 12-Bit, 6 MSPS ADC Quad Ch. (Config.), DSP/uP IF, Integ. 16x FIFO, Channel AutoScan, Low Power THS1206-EP Enhanced Product 12-Bit, 6 Msps Adc Quad Ch. (Config.), Dsp/Up If, Integ. 16X Fifo THS1206M 12-Bit, 6 MSPS ADC Quad Ch. (Config.), DSP/uP IF, Integ. 16x FIFO, Channel AutoScan, Low Power THS1207 12-Bit, 6 MSPS Simultaneous Sampling Quad Channel ADC; Includes Parallel DSP/uP I/F & Ch. Auto-Scan THS12082 12 Bit, 8 MSPS ADC with Dual Ch., DSP/uP Interface, 16X FIFO, Channel Autoscan, Low Power THS1209 12 Bit, 8 MSPS ADC Dual Ch., DSP/uP Interface, Channel Autoscan, Low Power TLA2021 12-Bit 1-Ch Delta-Sigma ADC w/ Voltage Reference, Oscillator, and I2C for Low-Cost Applications TLA2518 Small 8-channel 12-bit analog-to-digital converter (ADC) with SPI interface and GPIOs TLA2528 Small 8-channel 12-bit analog-to-digital converter (ADC) with I2C interface and GPIOs TLC0820A 8-Bit, 392 kSPS ADC Parallel Out, Microprocessor Peripheral, On-Chip Track-and-Hold, Single Channels TLC0831 8-Bit, 31 kSPS ADC Serial Out, Microprocessor Peripheral/Standalone, Single Channels TLC0832 8-Bit, 22 kSPS ADC Serial Out, uProcessor Periph./Standalone, Mux option w/SE or differential, 2 Ch. TLC0834 8-Bit, 4-Ch, 20 kSPS ADC Serial Out, uProcessor Periph./Standalone, Rem. Op w/Ser. Data Link TLC0838 8-Bit, 8-Ch, 20 kSPS ADC Serial Out, uProcessor Periph./Standalone, Rem. Op w/Ser. Data Link TLC1514 10-Bit, 400 kSPS ADC Serial Out, SPI/DSP Compatible I/F, Power Down, 4 Ch. TLC1518 10-Bit, 400 kSPS ADC Serial Out, SPI/DSP Compatible I/F, Power Down, 8 Ch. TLC1542 10-bit, 38-kSPS ADC serial out, on-chip system clock, 11-channel with 0C to 70C temperature range TLC1543 10-bit, 38-kSPS ADC serial out, on-chip system clock, 11-channel with -40C to 125C temp range TLC1543-EP Enhanced Product 10-Bit Analog-To-Digital Converters W/Serial Control & 11 Analog Inputs TLC1549 10-Bit, 38 kSPS ADC Serial Out, On-Chip System Clock, Single Ch. TLC1550 10-Bit, 164 kSPS ADC Parallel Out, Direct I/F to DSP/uProcessor TLC1551 10-Bit, 164 kSPS ADC Parallel Out, Direct I/F to DSP/uProcessor, 10 Ch. TLC2543 12-Bit Analog-to-Digital Converter (ADC) With Serial Control and 11 Analog Inputs TLC2543-EP Enhanced Product 12-Bit Analog-to-Digital Converter (ADC) With Serial Control and 11 Analog Inputs TLC2543-Q1 Automotive 12-Bit Analog-to-Digital Converter (ADC) With Serial Control and 11 Analog Inputs TLC2543M 12-Bit 66kSPS Analog-to-Digital Converter (ADC) With Serial Control and 11 Analog Inputs TLC2551 12-Bit, 400 kSPS ADC, Serial Out, TMS320 Compatible (up to 10MHz), Single Ch. TLC2552 12-Bit, 400 kSPS ADC, Serial Out, TMS320 Compatible (up to 10MHz), Dual Ch. Auto Sweep TLC2554 12-bit, 400 KSPS ADC, 4-Ch. Serial With Powerdown TLC2555 12-Bit, 400 kSPS ADC, Serial Out, TMS320 Compatible (up to 10MHz), Single Ch. Pseudo-differential TLC2558 12-bit, 400 KSPS ADC, 8-Ch. Serial With Powerdown TLC2574 12-bit, Serial Out, Low Power with Built-in Conversion Clock & 8x FIFO, 4 Channels TLC2578 Serial out, low power with built-in conversion clock & 8x FIFO, 8-channel, ±0.5 LSB INL TLC4541 16-Bit 200KSPS ADC Serial Out, Auto PWRDN, Single-Ended Input TLC4545 16-Bit 200KSPS ADC Serial Out, Auto PWRDN, Pseudo Differential Input TLC7135 4.5-Bits, 0.003 kSPS ADC, Muxed BCD Output, True Differential Input, 1 Ch. TLV0831 8-Bit 49 kSPS ADC Serial Out, Differential input, Configurable as SE input, 1 Ch. TLV0832 8-Bit 44.7 kSPS ADC Serial Out, Muxed Twin Ch. w/SE or Differential Option, 2 Ch. TLV0834 8-Bit 41 kSPS ADC Serial Out, Ratiometric Op or Vcc Ref, TTL/MOS Input & Output Compatible, 4 Ch. TLV0838 8-Bit 37.9 kSPS ADC Serial Out, Ratiometric Op or Vcc Ref, TTL/MOS Input & Output Compatible, 8 Ch. TLV1504 10-Bit 200 kSPS ADC Serial Out, Hardware/Software/Auto Powerdown, Pgrmable Auto Channel Sweep, 4 Ch. TLV1508 10-Bit 200 kSPS ADC Serial Out, Hardware/Software/Auto Powerdown, Pgrmable Auto Channel Sweep, 8 Ch. TLV1543 10-Bit 200 kSPS ADC Ser. Out, Built-In Self-Test Modes, Inherent S&H, Pin Compat. w/TLC1543, 11 Ch. TLV1544 10-Bit 85 kSPS ADC Ser. Out, Pgrmable Pwr/Pwrdn/Conversion Rate, TMS320 DSP/SPI/QPSI Compat., 4 Ch. TLV1548 10-Bit 85 kSPS ADC Ser. Out, Pgrmable Pwr/Pwrdn/Conversion Rate, TMS320 DSP/SPI/QPSI Compat., 8 Ch. TLV1548-EP Enhanced Product Low-Voltage 10-Bit Adc W/Serial Control & 8 Analog Input TLV1548-Q1 Automotive Low-Voltage 10-Bit Analog-to-Digital Converter w/Serial Control & 8 Analog Input TLV1548M LOW-VOLTAGE 10-BIT ANALOG-TO-DIGITAL CONVERTER WITH SERIAL CONTROL & 8 INPUTS TLV1549 10-Bit 38 kSPS ADC Ser. Out, Inherent S&H Function, Terminal Compat. W/TLC1549, TLC1549x TLV1562 10-Bit, 2 MSPS ADC Quad Ch. (Config.) w/mux, Pgmable Res. vs. Speed/Conversion Mode, Auto o TLV1570 10-Bit, 1.25 MSPS ADC 8-Ch., DSP/(Q)SPI IF, Pgmable Int. Ref., Auto or S/W PowerDown, Very Low Power TLV1571 1-Ch. 10-Bit 1.25 MSPS ADC 8-Ch., DSP/SPI, Hardware Configurable, Low Power TLV1572 10-Bit, 1.25 MSPS, 1-Ch SAR ADC with Very Low Power and Auto PowerDown TLV1578 8-Ch. 10-Bit 1.25 MSPS ADC 8-Ch., DSP/SPI, Hardware Configurable, Low Power TLV2541 12-Bit, 200 kSPS ADC, Serial Out, TMS320 Compatible (up to 10MHz), Single Ch. TLV2542 12-Bit, 200 kSPS ADC, Serial Out, TMS320 Compatible (up to 10MHz), Dual Ch. Auto Sweep TLV2543 12-Bit 66 kSPS ADC Ser. Out, Pgrmable Pwrdn, MSB/LSB First, Built-In Self-Test Mode, 11 Ch. TLV2544 12-Bit 200 kSPS ADC Ser. Out, Auto Pwrdn (S/W and H/W), Low Power W/8 x FIFO W/4 Ch. TLV2544Q Automotive catalog 12-bit, 4-channel, 200 kSPS ADC Ser. out, auto pwrdn (S/W and H/W), low power TLV2545 12-Bit, 200 kSPS ADC, Ser. Out, TMS320 Compatible (up to 10MHz), Single Ch. Pseudo-Differential TLV2548 12-Bit 200 kSPS ADC Ser. Out, Auto Pwrdn (S/W and H/W), Low Power W/8 x FIFO W/8 Ch. TLV2548-EP Enhanced Product 2-Bit 200 kSPS ADC Ser. Out, Auto Pwrdn (S/W and H/W), Low Power W/8 x FIFO W/8 Ch TLV2548M 12-Bit 200 kSPS ADC Ser. Out, Auto Pwrdn (S/W and H/W), Low Power W/8 x FIFO W/8 Ch. TLV2548Q Automotive catalog 12-bit, 8-channel, 200 kSPS ADC Ser. out, auto pwrdn (S/W and H/W), low power TLV2553 12-bit 200-KSPS 11-channel low-power serial ADC with power down TLV2553-Q1 Automotive 12-bit 200-KSPS 11-channel low-power serial ADC with power down TLV2556 12-Bit, 200 KSPS, 11 Channel, Low Power, Serial ADC with Internal Reference TLV571 8-Bit, 1.25 MSPS Single Ch., Hardware Config., Low Power w/Auto or S/W PowerDown
Biosensing AFEs
ADS1291 24-bit, 1-ch, Low-Power Analog Front END (AFE) for ECG Applications ADS1292 24-bit, 2-ch, Low-Power Analog Front END (AFE) for ECG Applications ADS1292R 2-Channel 24-Bit ADC With Integrated Respiration Impedance and ECG Front End ADS1293 24-bit, 3-ch, Low-Power Analog Front END (AFE) for ECG Applications ADS1294 4-Channel 24-Bit ADC With Integrated ECG Front End ADS1294R 4-Channel 24-Bit ADC With Integrated Respiration Impedance and ECG Front End ADS1296 6-Channel 24-Bit ADC With Integrated ECG Front End ADS1296R 6-Ch 24-Bit ADC With Integrated Respiration Impedance and ECG Front End ADS1298 8-Channel 24-bit ADC With Integrated ECG Front End ADS1298R 24-Bit 8-Ch Analog Front-End With Integrated Respiration Impedance for ECG ADS1299 Low-Noise, 8-Channel, 24-Bit Analog-to-Digital Converter for Biopotential Measurements ADS1299-4 Low-Noise, 4-Channel, 24-Bit Analog-to-Digital Converter for Biopotential Measurements ADS1299-6 Low-noise, 6-channel, 24-bit analog-to-digital converter for biopotential measurements
Integrated precision ADCs & DACs
AMC7820 Integrated Multichannel ADC and DAC for Analog Monitoring and Control AMC7823 Integrated Multichannel ADC and DAC for Analog Monitoring and Control AMC7834 Integrated Power-Amplifier Monitor and Control System AMC7891 Integrated Multichannel ADC and DAC for Analog Monitoring and Control
High-speed ADCs (≥10 MSPS)
ADC3541 Single-channel, 14-bit, 10-MSPS, low-noise, ultra-low-power and low-latency ADC ADC3662 Dual-channel, 16-bit, 25-MSPS, low-noise, ultra-low-power, low-latency ADC ADC3669 16-bit two-channel 500MSPS ADC with LVDS interface and up to 32768x decimation ADC3683-SP Radiation-hardness-assured (RHA), QMLV, 300-krad, 18-bit, 2-channel 65MSPS low-latency low-power ADC ADC3910D025 10-bit, two-channel, 25-MSPS ADC single clock cycle latency up to 16x decimation digital comparator ADC3910D065 10-bit, two-channel, 65-MSPS ADC single clock cycle latency up to 16x decimation digital comparator ADC3910D125 10-bit, two-channel, 125-MSPS ADC single clock cycle latency up to 16x decimation digital comparator ADC3910S025 10-bit, one-channel, 25-MSPS ADC single clock cycle latency up to 16x decimation digital comparator ADC3910S065 10-bit, one-channel, 65-MSPS ADC single clock cycle latency up to 16x decimation digital comparator ADC3910S125 10-bit, one-channel, 125-MSPS ADC single clock cycle latency up to 16x decimation digital comparator
Precision DACs (≤10 MSPS)
AFE432A3W 8-bit 300-mA current-source DAC with 10-bit SAR ADC, VDAC, NVM and GPI AFE439A2 8-bit 2-channel smart DAC with PWM output, ADC, PI loop and EEPROM for H-Bridge based TEC control AFE532A3W 10-bit 300-mA current-source DAC with 10-bit SAR ADC, 10-bit VDAC, NVM and GPI AFE53902-Q1 Automotive 10-bit 2-channel smart DAC with ADC and PWM out for multislope thermal foldback control AFE539A4 10-bit 4-channel smart DAC with voltage output, ADC, EEPROM and PI loop for DC/DC based TEC control AFE639D2 Two-channel 12-bit smart analog front end (AFE) with TEC control with built-in ADC and DAC AFE78101 Single-channel 14-bit voltage analog front end (AFE) for sensor transmitters AFE781H1 14-bit low-power analog front end (AFE) with DAC, ADC and HART® modem for sensor transmitters AFE78201 Low-power AFE with 14-bit DAC, 12-bit ADC for PLC and sensor transmitter applications AFE782H1 Low-power AFE with HART ©, 14-bit DAC, 12-bit ADC for PLC and sensor transmitter applications AFE88101 Single-channel low-power 16-bit DAC for sensor and field transmitter applications AFE881H1 16-bit low-power analog front end (AFE) with DAC, ADC and HART® modem for sensor transmitters AFE88201 Single-channel 16-bit voltage analog front end (AFE) for sensor transmitters AFE882H1 Low-power AFE with HART ®, 16-bit DAC, 12-bit ADC for PLC and sensor transmitter applications DAC0800 8-Bit D/A Converter DAC0802 8-Bit D/A Converter DAC0808 8-Bit D/A Converter DAC081C085 8Bit Micro Pwr DAC w/ I2C-Compatible Interface & External Reference DAC081S101 8-Bit Micro Power Digital-to-Analog Converter with Rail-to-Rail Output DAC082S085 8-Bit Micro Power DUAL Digital-to-Analog Converter with Rail-to-Rail Output DAC084S085 8-Bit Micro Power QUAD Digital-to-Analog Converter with Rail-to-Rail Output DAC088S085 8-Bit Micro Power OCTAL Digital-to-Analog Converter with Rail-to-Rail Outputs DAC101C081Q 10-Bit Micro Power Dig-to-Analog Converter DAC101C085 10Bit Micro Pwr DAC w/ I2C-Compatible Interface & External Reference DAC101S101 10-Bit Micro Power, RRO Digital-to-Analog Converter DAC101S101-Q1 10-Bit Micro Power, RRO Digital-to-Analog Converter DAC102S085 10-Bit Micro Power DUAL Digital-to-Analog Converter with Rail-to-Rail Output DAC104S085 10-bit, micropower, 4-channel, digital-to-analog converter (DAC) with rail-to-rail output DAC104S085-Q1 Automotive 10-bit, micropower, 4-channel, digital-to-analog converter (DAC) with rail-to-rail output DAC108S085 10-Bit Micro Power OCTAL Digital-to-Analog Converter with Rail-to-Rail Outputs DAC11001A 20-bit monotonic DAC with ultra-low noise, low glitch and exceptional THD DAC11001B High-grade, 20-bit, monotonic DAC with ultra-low noise, low glitch and exceptional THD performance DAC121C085 12Bit Micro Pwr DAC w/ I2C-Compatible Interface & External Reference DAC121S101 12-Bit Micro Power, RRO Digital-to-Analog Converter DAC121S101-Q1 12-Bit Micro Power, RRO Digital-to-Analog Converter DAC121S101QML-SP 12-Bit Micro Power Digital-to-Analog Converter with Rail-to-Rail Output DAC1220 20-Bit Delta-Sigma Low Power Digital-To-Analog Converter DAC1221 16-Bit Delta-Sigma Low Power Digital-To-Analog Converter DAC122S085 12-Bit Micro Power DUAL Digital-to-Analog Converter with Rail-to-Rail Output DAC124S085 12-bit, micropower, quad-channel, digital-to-analog converter (DAC) with rail-to-rail output DAC1280 Very Low Distortion Digital-to-Analog Converter for Seismic Applications DAC1282 Low Distortion Digital-to-Analog Converter for Seismic Applications DAC128S085 12-Bit Micro Power OCTAL Digital-to-Analog Converter with Rail-to-Rail Outputs DAC161S055 Precision 16-Bit, Buffered Voltage-Output DAC DAC43204 8-bit 4-channel voltage/current output smart DAC with Hi-Z, EEPROM and waveform generator DAC43401 8-bit 1-channel voltage-output smart DAC with Hi-Z, EEPROM, waveform generator and comparator DAC43401-Q1 Automotive, 8-bit 1-channel VOUT smart DAC with Hi-Z, EEPROM, waveform generator and comparator DAC43508 Octal, 8-bit, buffered-voltage-output DAC with SPI DAC43608 8-bit, 8-channel, I2C, voltage-output DAC in tiny QFN package DAC43701 8-bit 1-channel voltage-output smart DAC with Hi-Z, EEPROM, waveform generator, comparator, GPIO DAC43701-Q1 Automotive, 8-bit 1-channel VOUT smart DAC with Hi-Z, EEPROM, waveform generator, comparator, GPIO DAC43901-Q1 Automotive one-channel 8-bit smart DAC with turn-indicator animation and fade-in fade-out control DAC43902-Q1 Automotive 8-bit 2-channel smart DAC with PWM for turn indicator and fade-in fade-out light control DAC53001 10-bit, 1-channel low-power voltage/current output smart DAC with Hi-Z, EEPROM, waveform generator DAC53002 10-bit, 2-channel low-power voltage/current output smart DAC with Hi-Z, EEPROM, waveform generator DAC53004 10-bit, 4-channel low-power voltage/current output smart DAC with Hi-Z, EEPROM, waveform generator DAC53004W 10-bit, 4-channel low-power VOUT and IOUT smart DAC with Hi-Z, EEPROM, waveform generator in WCSP DAC530A2W 10-bit 300-mA current-source DAC with supervisor comparator or VDAC channel, NVM and GPIO DAC5311 8bit, Single Channel, 80uA, 1.8V-5.5V DAC in SC70 Package DAC5311-Q1 Automotive 8bit, Single Channel, 80uA, 1.8V-5.5V DAC DAC53202 10-bit 2-channel voltage/current output smart DAC with Hi-Z, EEPROM and waveform generator DAC53204 10-bit 4-channel voltage/current output smart DAC with Hi-Z, EEPROM and waveform generator DAC53204-Q1 Automotive, 10-bit 4-channel voltage/current output smart DAC with Hi-Z, EEPROM, waveform generator DAC53204W 10-bit 4-channel voltage/current output smart DAC with Hi-Z, EEPROM and waveform generator in WCSP DAC532A3W 10-bit 300-mA current-source DAC with 10-bit voltage-output DAC, supervisor comparator, NVM and GPI DAC53401 10-bit 1-channel voltage-output smart DAC with Hi-Z, EEPROM, waveform generator and comparator DAC53401-Q1 Automotive, 10-bit 1-channel VOUT smart DAC with Hi-Z, EEPROM, waveform generator and comparator DAC53508 Octal, 10-bit, buffered-voltage-output DAC with SPI DAC53608 10-Bit, 8-channel, I2C, voltage output DAC in tiny QFN package DAC53701 10-bit 1-channel voltage-output smart DAC with Hi-Z, EEPROM, waveform generator, comparator, GPIO DAC53701-Q1 Automotive, 10-bit 1-channel VOUT smart DAC with Hi-Z, EEPROM, waveform generator, comparator, GPIO DAC539E4W Four-channel 10-bit smart analog front end (AFE) with IF-THEN-ELSE control in WCSP package DAC539G2-Q1 Automotive, 10-bit look-up-table based GPI-to-PWM converter for a single-wire error communication DAC5571 Low-power, 8-Bit DAC with high-speed I2C Input DAC5573 8-bit, quad DAC with I2C Interface in a tiny TSSOP package DAC5574  8-bit, quad DAC with I2C interface in a tiny MSOP package DAC5578 8-bit, Octal Channel, Ultra-Low Glitch, Voltage Output, 2-Wire Interface DAC DAC60004 Ultra-Small, true 12-bit quad voltage output DAC with 1LSB INL/DNL DAC60096 96-Channel, 12-Bit, Low-Power, High-Voltage DAC With External Conversion Trigger DAC60501 True 12-bit, 1-ch, SPI/I2C, voltage-output DAC in WSON package with precision internal reference DAC60502 Dual-channel, 1-LSB INL, 12-bit, SPI voltage-output digital-to-analog converter (DAC) DAC60504 True 12-Bit, 4-channel, SPI, Vout DAC in tiny QFN package with precision internal reference DAC60508 True 12-Bit, 8-channel, SPI, Vout DAC in tiny WCSP package with precision internal reference DAC61401 Single-channel 12-bit high-voltage-output DAC with precision internal reference DAC61402 Dual-channel, 12-bit, ±20-V-range, buffered-output DAC with precision internal reference DAC61404 Quad-channel, 12-bit, high-voltage-output DAC with precision internal reference DAC61408 8-channel 12-bit high-voltage output DAC with integrated internal reference DAC61416 16-channel 12-bit high-voltage output DAC with integrated internal reference DAC63001 12-bit, 1-channel low-power voltage/current output smart DAC with Hi-Z, EEPROM, waveform generator DAC63002 12-bit, 2-channel low-power voltage/current output smart DAC with Hi-Z, EEPROM, waveform generator DAC63004 12-bit, 4-channel low-power voltage/current output smart DAC with Hi-Z, EEPROM, waveform generator DAC63004W Ultra-low-power four-channel 12-bit smart DAC in wafer chip scale package with I²C, SPI and PWM DAC6311 10bit, Single Channel, 80uA, 2.0V-5.5V DAC in SC70 Package DAC63202 12-bit 2-channel voltage/current output smart DAC with Hi-Z, EEPROM and waveform generator DAC63202W 12-bit 2-channel voltage/current output smart DAC with Hi-Z, EEPROM and waveform generator in WCSP DAC63204 12-bit 4-channel voltage/current output smart DAC with Hi-Z, EEPROM and waveform generator DAC63204-Q1 Automotive, 12-bit 4-channel voltage/current output smart DAC with Hi-Z, EEPROM, waveform generator DAC63204W 12-bit 4-channel voltage/current output smart DAC with Hi-Z, EEPROM and waveform generator in WCSP DAC63508 12-bit 8-channel VOUT digital-to-analog converter with SPI interface DAC6551-Q1 DAC6551-Q1 Automotive 12-Bit, Ultralow-Glitch, Voltage-Output DAC DAC6571 10-Bit Digital-to-Analog Converter DAC6573 10-Bit, Quad DAC with I2C Interface DAC6574 10-bit, Quad, Digital-to-Analog Converter with I2C interface DAC6578 10-bit, Octal Channel, Ultra-Low Glitch, Voltage Output, 2-Wire Interface DAC DAC70004 Ultra-Small, true 14-bit quad voltage output DAC with 1LSB INL/DNL DAC70501 True 14-bit, 1-ch, SPI/I2C, voltage-output DAC in WSON package with precision internal reference DAC70502 Dual-channel, 1-LSB INL, 14-bit, SPI voltage-output digital-to-analog converter (DAC) DAC70504 True 14-Bit, 4-channel, SPI, Vout DAC in tiny QFN package with precision internal reference DAC70508 True 14-Bit, 8-channel, SPI, Vout DAC in tiny WCSP package with precision internal reference DAC71408 8-channel 14-bit high-voltage-output DAC with integrated internal reference DAC71416 16-channel 14-bit high-voltage output DAC with integrated internal reference DAC7311 12-bit, single-channel, ultra-low power DAC in 6-pin SC70 package for battery powered applications DAC7512 Low-power rail-to-rail output 12-bit serial input DAC w/ MicroPower operation DAC7513 Low-Power Rail-To-Rail Output 12-Bit Serial Input DAC DAC7551 12-Bit, Ultralow Glitch, Voltage Output Digital to Analog Converter DAC7551-Q1 Automotive 12-Bit, Ultralow Glitch, Voltage Output Digital to Analog Converter DAC7552 12-Bit, Dual, Ultralow Glitch, Voltage Output Digital to Analog Converter DAC7553 12-Bit, Dual, Ultralow Glitch, Voltage Output Digital to Analog Converter DAC7554 Low-Power, Low-Glitch, 12-Bit DAC DAC7558 12-Bit, Octal, Ultralow Glitch, Voltage Output Digital to Analog Converter DAC7562 12-Bit, Dual, Low Power, Ultra-low Glitch, Buffered Voltage Output DAC with 2.5V, 4ppm/°C Reference DAC7562-Q1 12-Bit, Dual, Low Power, Ultra-low Glitch, Buffered Voltage Output DAC with 2.5V, 4ppm/°C Reference DAC7562T DAC7562T Dual,12-Bit,Low Power,Voltage-Output DACs with 2.5-V,4ppm/C, Internal Ref, and 5V TTL I/O DAC7563 12-Bit, Dual, Low Power, Ultra-low Glitch, Buffered Voltage Output DAC with 2.5V, 4ppm/°C Reference DAC7563-Q1 Dual 12-Bit Ultralow-Glitch Low-Power Buff. Voltage-Output DAC DAC7563T DAC7563T Dual,12-Bit,Low Power with 2.5-V,4ppm/C Internal Ref,Reset to Mid-scale and 5V TTL I/O DAC7564 12-bit, quad channel, ultra-low glitch, vout DAC with 2.5V, 2ppm/°C int. ref. and reset to ze DAC7565  12-bit, quad channel, ultra-low glitch, vout DAC with 2.5V, 2ppm/°C int. ref. and reset DAC7568 12-Bit, Octal Channel, Ultra-Low Glitch, Voltage Output DAC with 2.5V, 2ppm/°C Internal Reference DAC7571 Low-Power Rail-To-Rail Output 12-Bit I2C Input DAC DAC7573 Quad, 12-Bit, 10us, Digital-to-Analog Converter with I2C Digital Interface DAC7574 12-Bit Quad Voltage Output Digital-to-Analog Converter w/ I2C Interface DAC7578 12-bit, Octal Channel, Ultra-Low Glitch, Voltage Output, 2-Wire Interface DAC DAC7614 Quad, Serial Input, 12-Bit, Voltage Output Digital-To-Analog Converter DAC7615 Quad, Serial Input, 12-Bit, Voltage Output Digital-To-Analog Converter DAC7616 Quad, Serial Input, 12-Bit, Voltage Output Digital-To-Analog Converter DAC7617 Quad, Serial Input, 12-Bit, Voltage Output Digital-To-Analog Converter DAC7624 12-Bit Quad Voltage Output Digital-to-Analog Converter DAC7625 12-Bit Quad Voltage Output Digital-to-Analog Converter DAC7631 Serial Input, 16-Bit, Voltage Output Digital-to-Analog Converter DAC7632 16-Bit, Dual Voltage Output DAC with Serial Interface DAC7634 16-Bit, Quad Voltage Output Digital-to-Analog Converter DAC7641 16-Bit, Voltage Output Digital-to-Analog Converter DAC7642 16-Bit, Dual Voltage Output DAC with Parallel Interface and Reset to Mid-Scale DAC7678 12-bit, Octal Channel, Ultra-Low Glitch, Voltage Output, 2-Wire Interface DAC with 2.5V Internal Ref DAC7714 Quad, Serial Input, 12-Bit, Voltage Output Digital-To-Analog Converter DAC7715 Quad, Serial Input, 12-Bit, Voltage Output Digital-To-Analog Converter DAC7716 Quad 12-Bit High Accuracy +/-16.5 V Output Serial Input Digital-To-Analog Converter DAC7718 Octal, Low power,12-bit, +/-16.5V Output Serial Input Digital-to-Analog Converter DAC7724 12-bit quad voltage output DAC with reset to mid-scale DAC7725 12-bit quad voltage output DAC with reset to zero-scale DAC7728 Octal, Low Power, 12-Bit, +/-16.5 V Output Parallel Input Digital-To-Analog Converter DAC7731 16-Bit, Single Channel, Digital-to-Analog Converter W/ Internal +10V Reference and Serial I/F DAC7734 16-Bit, Quad Voltage Output, Serial Input Digital-to-Analog Converter DAC7741 16-Bit, Single Channel, Digital-to-Analog Converter W/Internal +10V Reference and Parallel I/F DAC7742 16-Bit, Single Channel, Parallel Interface with Internal Reference DAC7744 16-Bit, Quad Voltage Output Digital-to-Analog Converter DAC7750 12-bit, single-channel, programmable current output DAC for 4-20mA current loop applications DAC7760 12-bit, single-channel, programmable current/voltage output DAC for 4-20mA current loop applications DAC7800 Dual Monolithic CMOS 12-Bit Multiplying Digital-to-Analog Converter DAC7801 Dual Monolithic CMOS 12-Bit Multiplying Digital-to-Analog Converter DAC7802 Dual Monolithic CMOS 12-Bit Multiplying Digital-to-Analog Converter DAC7811 12-bit, single-channel, serial input multiplying DAC with 0.2us settling time DAC7821 12-bit, Parallel Input, Multiplying DAC DAC7822 12-bit, Dual Channel, Parallel Input, Multiplying Digital-to-Analog Converter DAC80004 Ultra-Small, true 16-bit quad voltage output DAC with 1LSB INL/DNL DAC8043 CMOS 12-bit serial input multiplying digital-to-analog converter DAC80501 True 16-bit, 1-ch, SPI/I2C, voltage-output DAC in WSON package with precision internal reference DAC80502 Dual-channel, 1-LSB INL, 16-bit, SPI voltage-output digital-to-analog converter (DAC) DAC80504 True 16-bit, 4-channel, SPI, voltage-output DAC in QFN package with precision internal reference DAC80508 True 16-bit, 8-channel, SPI, voltage-output DAC with precision internal reference DAC81001 16-bit monotonic DAC with ultra-low noise, low glitch and exceptional THD DAC813 Microprocessor-Compatible 12-Bit D/A Converter DAC81401 Single-channel 16-bit high-voltage-output DAC with precision internal reference DAC81402 Dual-channel 16-bit high-voltage-output DAC with precision internal reference DAC81404 Quad-channel, 16-bit, high-voltage-output DAC with precision internal reference DAC81408 8-channel 16-bit high-voltage output DAC with integrated internal reference DAC81416 16-channel 16-bit high-voltage output DAC with integrated internal reference DAC8162 14-Bit, Dual, Low Power, Ultra-low Glitch, Buffered Voltage Output DAC with 2.5V, 4ppm/°C Reference DAC8162-Q1 Automotive 14-Bit, Dual, Ultra-low Glitch, Buffered Voltage Output DAC with 2.5V, 4ppm/°C Reference DAC8162T DAC8162T Dual,14-Bit,Low Power,Voltage-Output DACs with 2.5-V,4ppm/C, Internal Ref, and 5V TTL I/O DAC8163 14-Bit, Dual, Low Power, Ultra-low Glitch, Buffered Voltage Output DAC with 2.5V, 4ppm/°C Reference DAC8163-Q1 Automotive Dual 14-Bit Ultralow-Glitch Low-Power Buff. Voltage-Output DAC DAC8163T DAC8163T Dual,14-Bit,Low Power with 2.5-V,4ppm/C Internal Ref,Reset to Mid-scale and 5V TTL I/O DAC8164 14-bit, quad channel, ultra-low glitch, vout DAC with 2.5V, 2ppm/°C int. ref. and reset to ze DAC8165 14-Bit, quad channel, ultra-low glitch, vout DAC with 2.5V, 2ppm/°C int. ref. and reset to mi DAC8168 14-Bit, Octal Channel, Ultra-Low Glitch, Voltage Output DAC with 2.5V, 2ppm/°C Internal Reference DAC82001 One-channel, 16-bit, low-glitch-noise, unbuffered-voltage-output digital-to-analog converter (DAC) DAC82002 Dual-channel, 16-bit, low-glitch-noise, unbuffered-voltage-output digital-to-analog converter (DAC) DAC8218 Octal, Low power ,14-bit, +/-16.5V Output Serial Input Digital-to-Analog Converter DAC8228 Octal, Low Power, 14-Bit, +/-16.5V Output Parallel Input Digital-To-Analog Converter DAC8234 Quad 14-Bit High Accuracy +/-16.5 V Output Serial Input Digital-To-Analog Converter DAC8311 14bit, Single Channel, 80uA, 2.0V-5.5V DAC in SC70 Package DAC8411 16bit, Single Channel, 80uA, 2.0V-5.5V DAC in SC70 Package DAC8501 Multiplying, Low-Power, Rail-to-Rail Output, 16-Bit Serial Input Digital-to-Analog Converter DAC8531 Low Power, Rail-to-Rail Output, 16-Bit, Serial Input Digital-to-Analog Converter DAC8532 16-Bit, Dual Channel, Low Power D-to-A Converter W/ Serial I/F and Rail-to-Rail Voltage Output DAC8534 2.7V to 5.5V, Quad Channel, 16-Bit, Serial Input DAC DAC8541 Low Power, 16-Bit D-to-A Converter W/1.8V Compatible Parallel IF, Rail-to-Rail Voltage Output DAC8544 Quad 16-Bit Quad Rail-to-Rail Voltage output Parallel Interface Digital-to-Analog Converter DAC8550 16-Bit, Ultralow Glitch Voltage Output DAC DAC8551 16-Bit, Ultralow Glitch, Voltage Output, Digital to Analog Converter DAC8551-Q1 DAC8551-Q1 Automotive 16-Bit, Ultralow-Glitch, Voltage-Output DAC DAC8552 16-Bit, Dual-Channel, Ultralow Glitch, Voltage Output, Digital to Analog Converter DAC8554 16-Bit, Quad Channel, Ultralow Glitch, Voltage Output Digital To Analog Converter DAC8555 16-Bit, Quad Channel, Ultralow Glitch, Voltage Output Digital to Analog Converter DAC8560 16-bit, single-channel, low-power, ultra-low glitch, voltage output DAC with 2.5V,2ppm/°C reference DAC8562 16-bit, dual-channel, low-power, ultra-low glitch, voltage output DAC with 2.5V, 4ppm/°C reference DAC8562-Q1 Automotive 16-Bit, Dual, Low Power, Ultra-low Glitch, Buffered Voltage Out DAC w/2.5V, 4ppm/C Ref. DAC8562T DAC8562T Dual,16-Bit,Low Power,Voltage-Output DACs with 2.5-V,4ppm/C, Internal Ref, and 5V TTL I/O DAC8563 16-Bit, Dual, Low Power, Ultra-low Glitch, Buffered Voltage Output DAC with 2.5V, 4ppm/°C Reference DAC8563-Q1 Dual 16-Bit Ultralow-Glitch Low-Power Buff. Voltage-Output DAC DAC8563T DAC8563T Dual,16-Bit,Low Power with 2.5-V,4ppm/C Internal Ref,Reset to Mid-scale and 5V TTL I/O DAC8564 16-bit, quad-channel, ultra-low glitch, Vout DAC with 2.5-V, 2-ppm/C internal reference DAC8565 16-bit, quad channel, ultra-low glitch, vout DAC with 2.5V, 2ppm/C int. ref. with reset to midsca DAC8568 16-bit, octal-channel, ultra-low glitch, voltage output DAC with 2.5V, 2ppm/°C internal reference DAC8571 Low-Power Rail-To-Rail Output 16-Bit I2C Input DAC DAC8574 Low-Power Quad Rail-To-Rail Output 16-Bit I2C Input DAC DAC8718 Octal Low-Power 16-Bit +/-16.5V Output Serial Input Digital-to-Analog Converter DAC8728 Octal Low-Power 16-Bit +/-16.5V Output Parallel Input Digital-to-Analog Converter DAC8734 16-Bit Quad High-Accuracy +/-16.5V Output Digital-to-Analog Converter DAC8740H HART®, FOUNDATION Fieldbus™, and PROFIBUS PA-compliant modem with UART interface DAC8741H HART®, FOUNDATION Fieldbus™, and PROFIBUS PA-compliant modem with SPI interface DAC8742H HART®, FOUNDATION Fieldbus™ and PROFIBUS PA-compliant modem with UART/SPI DAC8750 16-Bit Single-Channel Programmable Current Output DAC for 4-20mA Current-Loop Applications DAC8760 16-Bit Single-Channel Programmable Current/Voltage Output DAC for 4-20mA current loop applications DAC8771 Single-Channel 16-Bit Voltage- and Current-Output DAC With Adaptive Power Management DAC8775 16-Bit Quad-Channel Programmable Current-Output and Voltage-Output Digital-to-Analog Converter (DAC) DAC8801 14-Bit, Single Channel, Serial Interface, Multiplying Digital-to-Analog Converter DAC8802 14-Bit, Dual Channel, Serial Interface, Multiplying Digital-to-Analog Converter DAC8803 14-Bit, Quad Channel, Serial Interface, Multiplying Digital-to-Analog Converter DAC8805 14-Bit, Dual Channel, Parallel Interface, Multiplying Digital-to-Analog Converter DAC8806 14-Bit, Single Channel, Parallel Interface, Multiplying Digital-to-Analog Converter DAC8811 16-bit, single-channel, serial input multiplying DAC with 0.5us settling time DAC8812 16-Bit, Dual Serial Input Multiplying Digital-to-Analog Converter DAC8814 16-Bit, Quad, Serial Input Multiplying Digital to Analog Converter DAC8820 16-Bit, Parallel Input Multiplying DAC DAC8822 16-bit Dual parallel interface High Accuracy Multiplying DAC DAC8830 16-bit, single-channel, ultra-low power, voltage output DAC DAC8830-EP Enhanced Product 16-Bit Ultra-Low Power Voltage-Output Digital-To-Analog Converter DAC8831 16-Bit, Ultra-Low Power, Voltage Output Digital to Analog Converter DAC8831-EP Enhanced Product 16-Bit Ultra-Low Power Voltage-Output Digital-To-Analog Converter DAC8832 16-bit Ultra-low power voltage output Digital-to-Analog Converter DAC8871 16-Bit Single Channel, Serial Interface, +/-18V (High Voltage Bipolar) Output DAC DAC8881 Single Channel 16-Bit, Low Noise, Voltage Output Digital-to-Analog Converter DAC91001 18-bit monotonic DAC with ultra-low noise, low glitch and exceptional THD DAC9881 18-bit, single-channel, low-noise, voltage output DAC for high accuracy applications TLC5615 10-bit, single-channel, low-power DAC with 12.5us settling time and power-on reset TLC5618A 12-Bit, 2.5 us Dual DAC, Serial Input, Pgrmable Settling Time, Simultaneous Update, Low Power TLC5618AM 12-Bit, 2.5 us Dual DAC, Serial Input, Pgrmable Settling Time, Simultaneous Update, Low Power TLC5620 8-Bit, 10 us Quad DAC, Serial Input, Pgrmable for 1x or 2x Output, Simultaneous Update, Low Power TLC5628 8-Bit, 10 us Octal DAC, Serial Input, Pgrmable for 1x or 2x Output, Simultaneous Update, Low Power TLC7225 8-Bit, 5 us Quad DAC, Parallel Input, Simultaneous Update, Binary Input Coding TLC7226 8-Bit, 5 us Quad DAC, Parallel Input, Single / Dual Supply TLC7226M 8-Bit, 5 us Quad DAC, Parallel Input, Single / Dual Supply TLC7524 8-bit, 0.1-μs MDAC, parallel input, fast control signaling for DSP, easy micro interface TLC7528 8-bit, 0.1 μs dual MDAC, parallel input, fast control signaling for DSP, easy micro I/F TLC7628 8-bit, 0.1-μs dual MDAC, parallel input, fast control signaling for DSP TLV5604 10-Bit, 3 us Quad DAC, Serial Input, Simultaneous Update, Programmable Settling Time, PowerDown TLV5606 10-Bit, 3 or 9 us DAC, Serial Input, Pgrmable Settling Time/Pwr Consumption, Ultra Low Power TLV5608 2.7V to 5.5V 10-Bit 8-channel Serial DAC TLV5610 2.7V to 5.5V 12-Bit 8-channel Serial DAC TLV5613 12-Bit, DAC, Parallel, Voltage Out, Pgrmable Settling Time/Pwr Consump., PwrDn TLV5614 12-Bit, 3 us Quad DAC, Serial Input, Pgrmable Settling Time, Low Power, H/W or S/W PowerDown TLV5614-EP Enhanced Product Quad Dac, Serial In, Pgrm Settling Time, Low-Power, H/W Or S/W Pdown TLV5616 12-bit, single-channel, low-power, voltage output DAC with programmable settling time vs power TLV5617A 10-Bit, 2.5 us Dual DAC, Serial Input, Pgrmable Settling Time TLV5618A 12-Bit, 2.5 us Dual DAC, Serial Input, Pgrmable Settling Time, Q temp available TLV5618A-EP Enhanced Product Digital-To-Analog Converter With Power Down TLV5618AM 12-Bit, 2.5 us Dual DAC, Serial Input, Programmable Settling Time, M temperature TLV5619 12-Bit, Single Channel DAC, Parallel, Voltage Out, Low Power, Asynchronous Update TLV5619-EP Enhanced Product 12-Bit, Single Channel Dac, Parallel, Voltage Out, Low Power TLV5620 8-Bit, 10 us DAC, Serial Input, Quad DAC, Pgrmable 1x or 2x Output, Simultaneous Update TLV5621 8-Bit, 10 us Quad DAC, Serial Input, Simple 2 Wire Interface, Prgrmmble 1x or 2x Output, PowerDown TLV5623 8-Bit, 3 us DAC, Serial Input, Pgrmable Settling Time/ Power Consumption, Ultra Low Power TLV5624 8-Bit, 1.0 to 3.5 us DAC, Serial Input, Pgrmable Int. Ref., Settling Time TLV5625 8-Bit, 2.5 or 12 us Dual DAC, Serial Input, Pgrmable Settling Time TLV5626 8-Bit, 1 us Dual DAC, Serial Input, Pgrmable Int. Ref., Settling Time TLV5627 8-Bit, 3 us Quad DAC, Serial Input, Low Power, H/W or S/W Power Down TLV5628 8-Bit, 10us Octal DAC, Serial Input, Pgrmable 1x or 2x Output, Low Power TLV5629 8-Bit 8-Ch. 1/3 us DAC, Ser. Input, Pgrmable Settling Time/Power Consump., Low Power, PowerDown TLV5630 2.7V to 5.5V 12-Bit 8-Channel Serial DAC W/Int Ref TLV5631 2.7V to 5.5V 10-Bit 8-Channel Serial DAC W/Int Ref TLV5632 8-Bit 8-Ch. 1/3 us DAC, Ser. Input, Pgrmable Settling Time/Power Consump, Low Power, PwrDn, Int Ref TLV5633 12-Bit DAC Parallel Voltage Out Pgrmable Int Ref Settling Time, Pwr Consumption, 8-bit uC Comp Int TLV5636 12-Bit, 1 us DAC Serial Input, Pgrmable Int. Ref., Settling Time TLV5637 10-Bit, 1 us DAC Serial Input, Dual DAC, Pgrmable Int. Ref., Settling Time TLV5638 12-Bit, 1 or 3.5 us DAC Serial Input, Dual DAC, Pgrmable Int. Ref., Settling Time, Pwr Consumption TLV5638-EP Enhanced Product 12-Bit, 1 Us Serial Input Dual Dac, Pgrmable Int. Ref., Settling Time TLV5638M 12-Bit, 1 or 3.5 us DAC Serial Input, Dual DAC, Pgrmable Int. Ref., Settling Time, Pwr Consumption TLV5639 12-Bit DAC, Parallel, Voltage Out, Programmable Int. Ref., Settling Time, Pwr Consumption, 1 Ch.
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos