MikroElektronika

Design house TI Arm-based processors, MCUs, and accessories with IDE for software developers

MIKROE is a company, founded in 2001, that produces entire development tool chains for all major microcontroller architectures. Time-saving embedded tools, created on a daily basis. Through a commitment to excellent, reliable and fully equipped hardware and software products, MIKROE aims to help fellow engineers get the job done quickly.

MIKROE is the creator of the mikroBUS™ add-on board standard, selling over 1,000 unique Click board products direct from their website, through distribution partners, and on makerspace knowledge hubs.

Digital temperature sensors
TMP102 2C digital temperature sensor, I2C/SMBus in 2.56mm2 package TMP114 0.15-mm height, 1.2-V capable temperature sensor with 0.2°C accuracy TMP4718 High-accuracy remote and local temperature sensor with pin-programmable alert thresholds

 

Frequency converters
MPY634 Wide Bandwidth Precision Analog Multiplier

 

Humidity sensors
HDC3021 0.5% RH digital humidity sensor with removable tape cover

 

Light sensors
OPT3001 Digital ambient light sensor (ALS) with high-precision human-eye response OPT3005 Ambient light sensor (ALS) for video surveillance cameras OPT4048 High-speed high-precision tristimulus XYZ color sensor

 

Linear & low-dropout (LDO) regulators
TPS72 250-mA, 10-V, low-dropout voltage regulator with power good & enable

 

Precision DACs (≤10 MSPS)
DAC7821 12-bit, Parallel Input, Multiplying DAC

 

Proximity sensors
OPT3101 ToF-based long-range proximity and distance sensor analog front end (AFE)
Contact
Resources offered
  • Evaluation board
Supported regions
  • Africa
  • China
  • Europe
  • India
  • Japan
  • North America
  • Oceania
  • Rest of Asia
  • South America
Headquarters
  • Batajnički drum 23
  • 11186 Zemun
  • Belgrade, 201063
  • Serbia

Resources

Evaluation board

ASLKPRO — MikroElektronika ASLKPRO University Kit

ASLK PRO comes with three general-purpose operational amplifiers (TL082) and three wide-bandwidth precision analog multipliers (MPY634) from Texas Instruments. We have also included two 12-bit parallel-input multiplying digital-to-analog converters DAC7821, a wide-input non-synchronous buck-type (...)
Evaluation board

MIKRO-3P-HDC-CLICK — MikroElektronika mikroBUS rapid prototyping Click boards for temperature & humidity sensors

The HDC-CLICK family of MikroE Click board™ products are compact add-on boards that feature temperature and humidity sensors from Texas Instruments.

Each sensor selected has a specified resolution for humidity (typically %RH) and temperature readings from the sensor. The long-term stability and (...)

Evaluation board

MIKRO-3P-OPT-CLICK — MikroE Optical CLICK evaluation boards

MikroE Click™ boards are compact add-on boards based around TI Optical Sensing Products that are suitable for obtaining ambient light data in applications like display optical-intensity, industrial, or commercial lighting control and enable quick cross-platform prototyping in a standardized (...)

Evaluation board

MIKRO-3P-TMP-I2C-CLICK — MikroElektronika mikroBUS™ rapid prototyping Click boards™ for temperature sensors with I2C

The TMP-I2C-CLICK family of MikroE Click board™ products are compact add-on boards that accurately measure temperature. These boards feature the digital temperatures with an I2C interface for communicating with a host processor. Each temperature sensor selected has a specified resolution (accuracy) (...)

Disclaimer

Certain information and resources (including links to non-TI sites) may be provided by a member of TI’s partner network and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of these companies by TI, and shall not be construed as a warranty or representation regarding the suitability of their products or services, either alone or in combination with any TI product or service.