Product details

Local sensor accuracy (max) 0.2, 1 Type Local Operating temperature range (°C) -40 to 125 Supply voltage (min) (V) 1.08 Interface type I2C, SMBus Supply voltage (max) (V) 1.98 Features 0.15mm Package Height, Slew Rate Warning Supply current (max) (µA) 1.5 Temp resolution (max) (bps) 16 Remote channels (#) 0 Addresses 3 Rating Catalog
Local sensor accuracy (max) 0.2, 1 Type Local Operating temperature range (°C) -40 to 125 Supply voltage (min) (V) 1.08 Interface type I2C, SMBus Supply voltage (max) (V) 1.98 Features 0.15mm Package Height, Slew Rate Warning Supply current (max) (µA) 1.5 Temp resolution (max) (bps) 16 Remote channels (#) 0 Addresses 3 Rating Catalog
PICOSTAR (YMT) 4 0.5776 mm² 0.76 x 0.76
  • High accuracy
    • TMP114:
      • ±0.2°C maximum from 20°C to 50°C
      • ±0.3°C maximum from –10°C to 80°C
      • ±0.5°C maximum from –40°C to 125°C
    • TMP114N:
      • ±1°C maximum from –40°C to 125°C
  • Operating temperature range: –40°C to 125°C
  • 16-bit resolution: 0.0078°C (LSB)
  • Low power consumption:
    • Average supply current: 0.7 µA
    • Shutdown current: 0.16 µA
  • Supply range: 1.08 V to 1.98 V
  • Response time: 300 ms
  • 1.2-V compatible logic inputs independent of supply voltage
  • I 2C and SMBus compatible interface
  • 50-ns spike filter to coexist on I3C mixed bus
  • Optional Cyclic Redundancy Check (CRC)
  • Adjustable averaging
  • Adjustable conversion time and period
  • Continuous or one-shot conversion mode
  • Temperature alert status with hysteresis
  • NIST traceability
  • Ultra-thin 4-ball PicoStar (DSBGA) package with 0.15-mm height
  • High accuracy
    • TMP114:
      • ±0.2°C maximum from 20°C to 50°C
      • ±0.3°C maximum from –10°C to 80°C
      • ±0.5°C maximum from –40°C to 125°C
    • TMP114N:
      • ±1°C maximum from –40°C to 125°C
  • Operating temperature range: –40°C to 125°C
  • 16-bit resolution: 0.0078°C (LSB)
  • Low power consumption:
    • Average supply current: 0.7 µA
    • Shutdown current: 0.16 µA
  • Supply range: 1.08 V to 1.98 V
  • Response time: 300 ms
  • 1.2-V compatible logic inputs independent of supply voltage
  • I 2C and SMBus compatible interface
  • 50-ns spike filter to coexist on I3C mixed bus
  • Optional Cyclic Redundancy Check (CRC)
  • Adjustable averaging
  • Adjustable conversion time and period
  • Continuous or one-shot conversion mode
  • Temperature alert status with hysteresis
  • NIST traceability
  • Ultra-thin 4-ball PicoStar (DSBGA) package with 0.15-mm height

The TMP114 is a high accuracy, I 2C-compatible digital temperature sensor in an ultra-thin (0.15 mm) 4-pin package. The small size and low height of the TMP114 package optimizes volume constrained systems and enables novel placement of the sensor under other surface mount components for the fastest and most accurate temperature measurement.

The TMP114 has an accuracy of ±0.2°C and offers an on-chip 16-bit analog-to-digital converter (ADC) that provides a temperature resolution of 0.0078°C. The TMP114 is 100% tested on a production setup that is NIST traceable.

To maximize battery life, the TMP114 is designed to operate from a supply voltage range of 1.08 V to 1.98 V, with a low average supply current of less than 0.7 µA.

The TMP114 is a high accuracy, I 2C-compatible digital temperature sensor in an ultra-thin (0.15 mm) 4-pin package. The small size and low height of the TMP114 package optimizes volume constrained systems and enables novel placement of the sensor under other surface mount components for the fastest and most accurate temperature measurement.

The TMP114 has an accuracy of ±0.2°C and offers an on-chip 16-bit analog-to-digital converter (ADC) that provides a temperature resolution of 0.0078°C. The TMP114 is 100% tested on a production setup that is NIST traceable.

To maximize battery life, the TMP114 is designed to operate from a supply voltage range of 1.08 V to 1.98 V, with a low average supply current of less than 0.7 µA.

Download View video with transcript Video

Request more information

NIST calibration documentation is available. Request now

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
NEW TMP110 ACTIVE ±1.0°C accurate I²C temperature sensor with alert in compact X2SON package Standard accuracy (±1.0°C), in similar size (0.8 × 0.8 mm) in an X2SON plastic-encapsulated package
NEW TMP112D ACTIVE ±0.5°C accurate I²C temperature sensor with alert option Similar accuracy (±0.5°C), in similar size (0.8 × 0.8 mm) in an X2SON plastic-encapsulated package
NEW TMP118 ACTIVE ±0.1°C accurate, ultrasmall (336μm²) thin (240μm) I²C digital temperature sensor Smaller (336 μm²), slightly thicker (240 μm) device with improved accuracy (±0.1°C)

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TMP114EVM — TMP114 evaluation module for ultralow height, 1.2-V, high-accuracy temperature sensors

The TMP114EVM allows users to evaluate the performance of the TMP114 digital temperature sensor. The evaluation module (EVM) comes in a USB-stick form factor, with an onboard MSP430F5528 microcontroller that interfaces with both the host computer and the TMP114 device using an I2C interface.

The (...)
User guide: PDF | HTML
Evaluation board

MIKRO-3P-TMP-I2C-CLICK — MikroElektronika mikroBUS™ rapid prototyping Click boards™ for temperature sensors with I2C

The TMP-I2C-CLICK family of MikroE Click board™ products are compact add-on boards that accurately measure temperature. These boards feature the digital temperatures with an I2C interface for communicating with a host processor. Each temperature sensor selected has a specified resolution (accuracy) (...)

Package Pins CAD symbols, footprints & 3D models
PICOSTAR (YMT) 4 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos