Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Applications Enterprise
Rating Catalog Operating temperature range (°C) -40 to 85 Applications Enterprise
SOT-5X3 (DTS) 8 2.52 mm² 2.1 x 1.2
  • High precision, high speed color light-to-digital conversion over high speed I2C interface
  • Four channel sensing using precision optical filters:
    • XYZ tristimulus channels with close matching to CIE 1931 spectra with excellent IR rejection
    • Clear wide bandwidth channel
  • High resolution color measurement in CIE XY, LUV space, correlated color temperature (CCT) along with ambient lux measurement
  • Semi-logarithmic output with 7 binary logarithmic full-scale light range and highly linear response within each range
  • Built-in automatic full-scale light range selection logic, which switches measurement range based on input light condition with excellent gain matching between ranges
  • 26 bits of effective dynamic range from 2.15 mlux to 144 klux
  • 12 configurable conversion times from 600 µs to 800 ms per channel is an excellent choice for a wide variety of high speed and high precision applications
  • External pin interrupt for hardware synchronized trigger and interrupts
  • Low operating current: 24 µA with ultra-low power standby: 2 µA
  • Operating temperature range: –40°C to +85°C
  • Wide power-supply range: 1.6 V to 3.6 V
  • 5.5-V Tolerant I/Os
  • Selectable I2C address
  • Small-form factor:
    • 2.1 mm x 1.9 mm x 0.6 mm SOT-5X3 package
  • High precision, high speed color light-to-digital conversion over high speed I2C interface
  • Four channel sensing using precision optical filters:
    • XYZ tristimulus channels with close matching to CIE 1931 spectra with excellent IR rejection
    • Clear wide bandwidth channel
  • High resolution color measurement in CIE XY, LUV space, correlated color temperature (CCT) along with ambient lux measurement
  • Semi-logarithmic output with 7 binary logarithmic full-scale light range and highly linear response within each range
  • Built-in automatic full-scale light range selection logic, which switches measurement range based on input light condition with excellent gain matching between ranges
  • 26 bits of effective dynamic range from 2.15 mlux to 144 klux
  • 12 configurable conversion times from 600 µs to 800 ms per channel is an excellent choice for a wide variety of high speed and high precision applications
  • External pin interrupt for hardware synchronized trigger and interrupts
  • Low operating current: 24 µA with ultra-low power standby: 2 µA
  • Operating temperature range: –40°C to +85°C
  • Wide power-supply range: 1.6 V to 3.6 V
  • 5.5-V Tolerant I/Os
  • Selectable I2C address
  • Small-form factor:
    • 2.1 mm x 1.9 mm x 0.6 mm SOT-5X3 package

The OPT4048 is a single-chip high resolution color sensor, capable of measuring four channels each with specific engineered spectral responses. Three of the four channels closely match the CIE tristimulus spectra with the fourth channel having a wide band spectral response. With measurements from these channels, important characteristics of the lighting environment can be extracted like (i) light intensity (lux), (ii) color in CIE XY, LUV coordinates and (iii) Correlated Color Temperature. The OPT4048 is available in a small SOT-5X3 package.

The OPT4048 has a selectable addressing scheme to enable up to 4 devices on a shared I2C bus. The spectral response of the channels have been specially tuned to closely mimic the CIE tristimulus spectra to get the most accurate color detection, with strong rejection for wavelengths away from their respective peaks, especially the NIR (850 nm & 940 nm) region. The filters use an advanced filter technology which provides excellent filter performance even at higher angles of light incidence. This device, with high accuracy color sensing capability, enables several applications requiring precise sensing of ambient light color and color temperature.

The engineered optical filter on OPT4048 provides strong infrared rejection, which aids in maintaining high accuracy, despite placing the sensor under dark glass, which is common requirement from industrial design of end products due to aesthetics.

The OPT4048 is designed for systems that require light level detection to enhance user experience by providing information not only about the intensity, but the color of the illumination.

The OPT4048 device can be configured to operate with light conversion times all the way from 600 µs to 800 ms in 12 steps per channel, providing system flexibility based on application need. Conversion time includes the light integration time and ADC conversion time. Resolution of the measurement is determined by a combination of light intensity and the integration time, effectively bringing in capability to measure down to 2.15 mlux.

The digital operation is flexible for system integration. Measurements can be either continuous or triggered in one shots with register writes or hardware pin. The device features a threshold detection logic, which allows the processor to sleep while the sensor watches for appropriate wake-up event to report via the interrupt pin.

Digital output, representing the light level is reported over an I2C and SMBus compatible, two-wire serial interface.

The low power consumption and low power-supply voltage capability of the OPT4048 helps enhance the battery life of battery-powered systems.

The OPT4048 is a single-chip high resolution color sensor, capable of measuring four channels each with specific engineered spectral responses. Three of the four channels closely match the CIE tristimulus spectra with the fourth channel having a wide band spectral response. With measurements from these channels, important characteristics of the lighting environment can be extracted like (i) light intensity (lux), (ii) color in CIE XY, LUV coordinates and (iii) Correlated Color Temperature. The OPT4048 is available in a small SOT-5X3 package.

The OPT4048 has a selectable addressing scheme to enable up to 4 devices on a shared I2C bus. The spectral response of the channels have been specially tuned to closely mimic the CIE tristimulus spectra to get the most accurate color detection, with strong rejection for wavelengths away from their respective peaks, especially the NIR (850 nm & 940 nm) region. The filters use an advanced filter technology which provides excellent filter performance even at higher angles of light incidence. This device, with high accuracy color sensing capability, enables several applications requiring precise sensing of ambient light color and color temperature.

The engineered optical filter on OPT4048 provides strong infrared rejection, which aids in maintaining high accuracy, despite placing the sensor under dark glass, which is common requirement from industrial design of end products due to aesthetics.

The OPT4048 is designed for systems that require light level detection to enhance user experience by providing information not only about the intensity, but the color of the illumination.

The OPT4048 device can be configured to operate with light conversion times all the way from 600 µs to 800 ms in 12 steps per channel, providing system flexibility based on application need. Conversion time includes the light integration time and ADC conversion time. Resolution of the measurement is determined by a combination of light intensity and the integration time, effectively bringing in capability to measure down to 2.15 mlux.

The digital operation is flexible for system integration. Measurements can be either continuous or triggered in one shots with register writes or hardware pin. The device features a threshold detection logic, which allows the processor to sleep while the sensor watches for appropriate wake-up event to report via the interrupt pin.

Digital output, representing the light level is reported over an I2C and SMBus compatible, two-wire serial interface.

The low power consumption and low power-supply voltage capability of the OPT4048 helps enhance the battery life of battery-powered systems.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet OPT4048 High Speed High Precision Tristimulus XYZ Color Sensor datasheet PDF | HTML 19 Dec 2022
EVM User's guide LIGHTSOURCE01EVM Light Source EVM User's Guide (Rev. A) PDF | HTML 20 Nov 2024
Application brief How to Select a Light Sensor for Your Application (Rev. C) PDF | HTML 19 Jan 2024
Application brief Choosing Between RGB and XYZ Color Sensors for Adaptive Lighting Adjustments PDF | HTML 22 Dec 2023
Application brief The Value of a High-Speed, High-Resolution Light Sensor PDF | HTML 06 Feb 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

OPT4048DTSEVM — OPT4048 evaluation module for high-speed tristimulus XYZ color sensor in DTS package

The OPT4048DTS evaluation module (EVM) is a platform for evaluating the performance of the OPT4048 in the DTS package. OPT4048 is a high-speed, high-precision, tristimulus XYZ color sensor, and can be used in various lighting conditions as well as behind various cover materials.

OPT4048DTSEVM (...)

User guide: PDF | HTML
Evaluation board

MIKRO-3P-OPT-CLICK — MikroE Optical CLICK evaluation boards

MikroE Click™ boards are compact add-on boards based around TI Optical Sensing Products that are suitable for obtaining ambient light data in applications like display optical-intensity, industrial, or commercial lighting control and enable quick cross-platform prototyping in a standardized (...)

Evaluation board

SPRKF-3P-OPT4048-QWIIC — SparkFun Qwiic tristimulus color sensor rapid prototyping board based on the OPT4048 optical sensor

The SparkFun Qwiic Tristimulus Color Sensor is built around the OPT4048, featuring a single-chip high-resolution color sensor capable of measuring four channels, each with specific engineered spectral responses. The standard and mini-sized breakout boards are equipped with two I2C Qwiic connectors (...)

From: SparkFun
Development kit

LIGHTSOURCE01EVM — Stable light source for calibration of TI ambient light sensors evaluation module

The LIGHTSOURCE01EVM is a stable uniform light source used for the calibration of ambient light sensors (ALS) and color sensors. This light source is designed to be used in production environments to calibrate and test final products containing TI light sensors. This stabilized light source can be (...)

User guide: PDF | HTML
Package Pins CAD symbols, footprints & 3D models
SOT-5X3 (DTS) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos