AFE881H1
- Functional Safety-Capable
- Low quiescent current: 180 µA (typical)
- HART-compliant physical layer modem
- 16-bit or 14-bit monotonic high-performance DAC
- 1.8-V supply: 0.15 V to 1.25 V, 0.2 V to 1.0 V
- 5-V supply: 0.3 V to 2.5 V, 0.4 V to 2.0 V
- 4-LSB INL at 16 bits
- 0.07% FSR (max) TUE from –40°C to +125°C
- 12-bit 3.84-kSPS ADC for advanced diagnostics
- Integrated 1.25-V reference at 10 ppm/°C (max)
- Internal 1.2288-MHz oscillator with clock output
- Digital interface
- Serial peripheral interface (SPI): Shared bus for both DAC and HART
- Universal asynchronous receiver-transmitter (UART): Shared bus for both DAC and HART
- Both: SPI for DAC and UART for HART
- Fault detection: CRC bit error checking, windowed watchdog timer, diagnostic ADC
- Digital DAC slew-rate control
- Wide operating temperature: –55°C to +125°C
The 16-bit AFE881H1 and 14-bit AFE781H1 ( AFEx81H1) are highly-integrated, high-accuracy, extremely low-power digital-to-analog converters (DACs) with voltage outputs designed for HART-enabled sensor-transmitter applications.
The AFEx81H1 devices include most of the components required to design a 4‑mA to 20‑mA, 2‑wire (loop-powered) sensor transmitter. In addition to the highly accurate DAC, these parts include a HART-certified FSK modem, 10‑ppm/°C voltage reference, and diagnostic analog-to-digital converter (ADC). To accommodate intrinsic and functional safety concerns, external voltage-to-current conversion and power regulation are required.
The internal diagnostic ADC is multiplexed to several internal nodes that enable an automatic self-health check. If any fault is detected from the diagnostic ADC, CRC frame-error checking, or windowed watchdog timer, the devices can optionally issue an interrupt, enter a fail-safe state corresponding to a standard NAMUR output value or user-specified custom value, or both.
These devices operate from supplies as low as 1.71 V with 220 µA maximum quiescent current. The devices are specified over the temperature range of –40°C to +125°C, but are functional from –55°C to +125°C.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
AFE881H1EVM — AFE881H1 evaluation module for 16-bit low-power AFE with DAC, ADC, and HART® modem
The AFE881H1 evaluation module (EVM) is a platform for evaluating the AFE881H1, which is a highly-integrated, high-accuracy, extremely low-power, 16-bit digital-to-analog converter (DAC) with voltage outputs designed for HART®-enabled sensor transmitter applications.
AFE881H1 also features cyclic (...)
ANALOG-ENGINEER-CALC — Analog engineer's calculator
ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL — The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.
Supported products & hardware
Products
Series voltage references
Precision ADCs
Biosensing AFEs
Integrated precision ADCs & DACs
High-speed ADCs (≥10 MSPS)
Precision DACs (≤10 MSPS)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
UQFN (RRU) | 24 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.