A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
DAC91001 ACTIVE 18-bit monotonic DAC with ultra-low noise, low glitch and exceptional THD Device with lower glitch ( 1 nV-s ), faster settling time ( 1us ), low noise and exceptional THD

Product details

Resolution (Bits) 18 Number of DAC channels 1 Interface type SPI Output type Buffered Voltage Settling time (µs) 5 Features Reset to Mid-Scale, SDO Reference type Ext Architecture R-2R Rating Catalog Output range (max) (mA/V) 5.5 Output range (min) (mA/V) 0 Sample/update rate (Msps) 0.2 Power consumption (typ) (mW) 6 Operating temperature range (°C) -40 to 105
Resolution (Bits) 18 Number of DAC channels 1 Interface type SPI Output type Buffered Voltage Settling time (µs) 5 Features Reset to Mid-Scale, SDO Reference type Ext Architecture R-2R Rating Catalog Output range (max) (mA/V) 5.5 Output range (min) (mA/V) 0 Sample/update rate (Msps) 0.2 Power consumption (typ) (mW) 6 Operating temperature range (°C) -40 to 105
VQFN (RGE) 24 16 mm² 4 x 4
  • 18-bit monotonic over temperature range
  • Relative accuracy: ±2 LSB maximum
  • Low-noise: 24 nV/√Hz
  • Fast settling: 5 µs
  • On-chip output buffer amplifier with rail-to-rail operation
  • Single power supply: 2.7 V to 5.5 V
  • DAC loading control
  • Selectable power-on reset to zero-scale or midscale
  • Power-down mode
  • Unipolar straight binary or
    two’s complement input mode
  • Fast SPI with Schmitt-triggered inputs: up to 50 MHz, 1.8-V, 3-V, and 5-V logic
  • Specified temperature range: –40°C to +105°C
  • Small package: VQFN-24, 4 mm × 4 mm
  • 18-bit monotonic over temperature range
  • Relative accuracy: ±2 LSB maximum
  • Low-noise: 24 nV/√Hz
  • Fast settling: 5 µs
  • On-chip output buffer amplifier with rail-to-rail operation
  • Single power supply: 2.7 V to 5.5 V
  • DAC loading control
  • Selectable power-on reset to zero-scale or midscale
  • Power-down mode
  • Unipolar straight binary or
    two’s complement input mode
  • Fast SPI with Schmitt-triggered inputs: up to 50 MHz, 1.8-V, 3-V, and 5-V logic
  • Specified temperature range: –40°C to +105°C
  • Small package: VQFN-24, 4 mm × 4 mm

The DAC9881 is an 18-bit, single-channel, voltage-output digital-to-analog converter (DAC). The device features 18-bit monotonicity, excellent linearity, very low-noise, and fast settling time. The on-chip precision output amplifier allows for a rail-to-rail output swing to be achieved over the full supply range of 2.7 V to 5.5 V.

The device supports a standard serial peripheral interface (SPI) capable of operating with input data clock frequencies of up to 50 MHz. The DAC9881 requires an external reference voltage to set the output range of the DAC channel. A programmable power-on reset circuit is also incorporated into the device to make sure that the DAC output powers up at zero-scale or midscale, and remains there until a valid write command.

Additionally, the DAC9881 has the capability to function in either unipolar straight binary or two’s complement mode. The DAC9881 provides low-power operation. To further save energy, power-down mode can be achieved by accessing the PDN pin, thereby reducing the current consumption to 25 µA at 5 V. Power consumption is 4 mW at 5 V, reducing to 125 µW in power-down mode.

The DAC9881 is an 18-bit, single-channel, voltage-output digital-to-analog converter (DAC). The device features 18-bit monotonicity, excellent linearity, very low-noise, and fast settling time. The on-chip precision output amplifier allows for a rail-to-rail output swing to be achieved over the full supply range of 2.7 V to 5.5 V.

The device supports a standard serial peripheral interface (SPI) capable of operating with input data clock frequencies of up to 50 MHz. The DAC9881 requires an external reference voltage to set the output range of the DAC channel. A programmable power-on reset circuit is also incorporated into the device to make sure that the DAC output powers up at zero-scale or midscale, and remains there until a valid write command.

Additionally, the DAC9881 has the capability to function in either unipolar straight binary or two’s complement mode. The DAC9881 provides low-power operation. To further save energy, power-down mode can be achieved by accessing the PDN pin, thereby reducing the current consumption to 25 µA at 5 V. Power consumption is 4 mW at 5 V, reducing to 125 µW in power-down mode.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet DAC9881 18-Bit, Single-Channel, Low-Noise, Voltage-Output Digital-to-Analog Converter datasheet (Rev. C) PDF | HTML 14 Nov 2019
EVM User's guide DAC9881EVM User's Guide (Rev. A) 12 Oct 2009

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AFE2256EVM — AFE2256 256-channel AFE for digital X-ray flat-panel detectors evaluation module

The AFE2256EVM is a compact USB based evaluation kit for evaluating the AFE2256 COF, a 256-channel analog front-end. The EVM is self-contained with DACs and power generation on-board which greatly reduces its dependency on external equipment. The kit consists of an EVM and two separate COF adapters (...)

User guide: PDF
Evaluation board

DAC9881EVM — DAC9881 Evaluation Module

The DAC9881EVM is a simple evaluation module designed for quick and easy evaluation of the functionality and performance of the 18-bit, voltage-output, single-channel serial input DAC9881. The DAC9881EVM is designed to work by default for unipolar output range, but it can also be configured for (...)

User guide: PDF
Not available on TI.com
Evaluation board

DAC9881EVM-PDK — DAC9881 Performance Demonstration Kit

The DAC9881EVM-PDK is a complete evaluation/demonstration kit, which combines an DAC9881EVM with the TMS32VC5509 based MMB0 motherboard for use with a personal computer. The MMB0 motherboard allows the DAC9881EVM to connect to a computer via a USB port. The DAC9881EVM-PDK is controlled by the DXP (...)

User guide: PDF
Not available on TI.com
Support software

DXP DXP EVM GUI

DAC Exerciser Program (DXP)is a software tool from Texas Instruments for evaluating DACs without the requirements of expensive pattern generators or writing complex software. When used with a Texas Instruments DAC EVM and a modular motherboard, it allows for simple and easy digital signal (...)

lock = Requires export approval (1 minute)
Supported products & hardware

Supported products & hardware

Products
Precision DACs (≤10 MSPS)
DAC1220 20-Bit Delta-Sigma Low Power Digital-To-Analog Converter DAC5311 8bit, Single Channel, 80uA, 1.8V-5.5V DAC in SC70 Package DAC60004 Ultra-Small, true 12-bit quad voltage output DAC with 1LSB INL/DNL DAC6311 10bit, Single Channel, 80uA, 2.0V-5.5V DAC in SC70 Package DAC70004 Ultra-Small, true 14-bit quad voltage output DAC with 1LSB INL/DNL DAC7311 12-bit, single-channel, ultra-low power DAC in 6-pin SC70 package for battery powered applications DAC7554 Low-Power, Low-Glitch, 12-Bit DAC DAC7558 12-Bit, Octal, Ultralow Glitch, Voltage Output Digital to Analog Converter DAC7562 12-Bit, Dual, Low Power, Ultra-low Glitch, Buffered Voltage Output DAC with 2.5V, 4ppm/°C Reference DAC7568 12-Bit, Octal Channel, Ultra-Low Glitch, Voltage Output DAC with 2.5V, 2ppm/°C Internal Reference DAC7573 Quad, 12-Bit, 10us, Digital-to-Analog Converter with I2C Digital Interface DAC7574 12-Bit Quad Voltage Output Digital-to-Analog Converter w/ I2C Interface DAC7678 12-bit, Octal Channel, Ultra-Low Glitch, Voltage Output, 2-Wire Interface DAC with 2.5V Internal Ref DAC7714 Quad, Serial Input, 12-Bit, Voltage Output Digital-To-Analog Converter DAC7716 Quad 12-Bit High Accuracy +/-16.5 V Output Serial Input Digital-To-Analog Converter DAC7718 Octal, Low power,12-bit, +/-16.5V Output Serial Input Digital-to-Analog Converter DAC7811 12-bit, single-channel, serial input multiplying DAC with 0.2us settling time DAC80004 Ultra-Small, true 16-bit quad voltage output DAC with 1LSB INL/DNL DAC8164 14-bit, quad channel, ultra-low glitch, vout DAC with 2.5V, 2ppm/°C int. ref. and reset to ze DAC8165 14-Bit, quad channel, ultra-low glitch, vout DAC with 2.5V, 2ppm/°C int. ref. and reset to mi DAC8168 14-Bit, Octal Channel, Ultra-Low Glitch, Voltage Output DAC with 2.5V, 2ppm/°C Internal Reference DAC8218 Octal, Low power ,14-bit, +/-16.5V Output Serial Input Digital-to-Analog Converter DAC8234 Quad 14-Bit High Accuracy +/-16.5 V Output Serial Input Digital-To-Analog Converter DAC8311 14bit, Single Channel, 80uA, 2.0V-5.5V DAC in SC70 Package DAC8411 16bit, Single Channel, 80uA, 2.0V-5.5V DAC in SC70 Package DAC8534 2.7V to 5.5V, Quad Channel, 16-Bit, Serial Input DAC DAC8550 16-Bit, Ultralow Glitch Voltage Output DAC DAC8551 16-Bit, Ultralow Glitch, Voltage Output, Digital to Analog Converter DAC8552 16-Bit, Dual-Channel, Ultralow Glitch, Voltage Output, Digital to Analog Converter DAC8554 16-Bit, Quad Channel, Ultralow Glitch, Voltage Output Digital To Analog Converter DAC8555 16-Bit, Quad Channel, Ultralow Glitch, Voltage Output Digital to Analog Converter DAC8560 16-bit, single-channel, low-power, ultra-low glitch, voltage output DAC with 2.5V,2ppm/°C reference DAC8562 16-bit, dual-channel, low-power, ultra-low glitch, voltage output DAC with 2.5V, 4ppm/°C reference DAC8564 16-bit, quad-channel, ultra-low glitch, Vout DAC with 2.5-V, 2-ppm/C internal reference DAC8565 16-bit, quad channel, ultra-low glitch, vout DAC with 2.5V, 2ppm/C int. ref. with reset to midsca DAC8568 16-bit, octal-channel, ultra-low glitch, voltage output DAC with 2.5V, 2ppm/°C internal reference DAC8571 Low-Power Rail-To-Rail Output 16-Bit I2C Input DAC DAC8574 Low-Power Quad Rail-To-Rail Output 16-Bit I2C Input DAC DAC8580 16-Bit, High Speed, Low Noise, Voltage Output, Digital to Analog Converter DAC8581 16-Bit, High Speed, Low Noise, Voltage Output Digital to Analog Converter DAC8718 Octal Low-Power 16-Bit +/-16.5V Output Serial Input Digital-to-Analog Converter DAC8734 16-Bit Quad High-Accuracy +/-16.5V Output Digital-to-Analog Converter DAC8801 14-Bit, Single Channel, Serial Interface, Multiplying Digital-to-Analog Converter DAC8803 14-Bit, Quad Channel, Serial Interface, Multiplying Digital-to-Analog Converter DAC8811 16-bit, single-channel, serial input multiplying DAC with 0.5us settling time DAC8814 16-Bit, Quad, Serial Input Multiplying Digital to Analog Converter DAC8831 16-Bit, Ultra-Low Power, Voltage Output Digital to Analog Converter DAC8832 16-bit Ultra-low power voltage output Digital-to-Analog Converter DAC8871 16-Bit Single Channel, Serial Interface, +/-18V (High Voltage Bipolar) Output DAC DAC8881 Single Channel 16-Bit, Low Noise, Voltage Output Digital-to-Analog Converter DAC9881 18-bit, single-channel, low-noise, voltage output DAC for high accuracy applications
Hardware development
Evaluation board
DAC8411EVM-PDK DAC8411 Performance Demonstration Kit DAC8811EVM-PDK DAC8811 Performance Demonstration Kit DAC8832EVM-PDK DAC8832 Performance Demonstration Kit DAC9881EVM-PDK DAC9881 Performance Demonstration Kit
Software
Software programming tool
DXP DXP DAC Exerciser Program
Simulation model

DAC9881 IBIS Model Version 1.0

SBAM009.ZIP (61 KB) - IBIS Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIPD142 — DAC Sample and Hold Glitch Reduction Reference Design

DAC R-2R architectures display great performance in regards to noise and accuracy, but at a cost of large glitch area. This design focuses on the reduction of major-carry glitches that occur from code specific transitions in DAC R-2R architectures. This design reduces this glitch area, making it (...)
User guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RGE) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos