ADS1263
- Precision, 32-bit, ΔΣ ADC
- Auxiliary 24-bit, ΔΣ ADC (ADS1263)
- Data rates: 2.5 SPS to 38400 SPS
- Differential input, CMOS PGA
- 11 multifunction analog inputs
- High-accuracy architecture:
- Offset drift: 1 nV/°C
- Gain drift: 0.5 ppm/°C
- Noise: 7 nVRMS (2.5 SPS, gain = 32)
- Linearity: 3 ppm
- 2.5-V internal voltage reference:
- Temperature drift: 2 ppm/°C
- 50-Hz and 60-Hz rejection
- Single-cycle settled conversions
- Dual sensor excitation current sources
- Internal fault monitors
- Internal ADC test signal
- 8 general-purpose inputs/outputs
The ADS1262 and ADS1263 (ADS126x) are low-noise, low-drift, 38.4-kSPS, delta-sigma (ΔΣ) ADCs with an integrated PGA, reference, and internal fault monitors. The ADS1263 integrates an auxiliary, 24-bit, ΔΣ ADC intended for background measurements. The sensor-ready ADCs provide complete, high-accuracy, one-chip measurement solutions for the most-demanding sensor applications, including weigh scales, strain-gauge sensors, thermocouples, and resistance temperature devices (RTD).
The ADCs are comprised of a low-noise, CMOS PGA (gains 1 to 32), a ΔΣ modulator, followed by a programmable digital filter. The flexible analog front-end (AFE) incorporates two sensor-excitation current sources suitable for direct RTD measurement.
A single-cycle settling digital filter maximizes multiple-input conversion throughput, while providing 130-dB rejection of 50-Hz and 60-Hz line cycle interference.
The ADS1262 and ADS1263 are pin and functional compatible. These devices are available in a 28-pin TSSOP package and are fully specified over the –40°C to +125°C temperature range.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
ADS1263EVM-PDK — ADS1263 performance demonstration kit
The ADS1263 evaluation module (EVM) performance demonstration kit (PDK) functions as a platform for evaluation of the ADS1263 analog-to-digital converter (ADC). The ADS1263 is a low-noise, low-drift, 32-bit (and auxiliary 24-bit) delta-sigma ADC for precision industrial applications with data rates (...)
ADS126X-CALC-TOOL — ADS1262/ADS1263 Excel Calculator Tool
The ADS1262-ADS1263 Excel calculator provides the user with several easy-to-use tools to help simplify the configuration of the ADS1262 and ADS1263. This calculator also provides valuable information to help the user understand frequency and settling time requirements as well as validate output (...)
Supported products & hardware
Products
Precision ADCs
Hardware development
Development kit
ADC-DESIGN-CALC — Online design calculator tool for TI Precision ADCs
Supported products & hardware
Products
Precision ADCs
Isolated ADCs
ANALOG-ENGINEER-CALC — PC software analog engineer's calculator
The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Supported products & hardware
Products
Precision op amps (Vos<1mV)
General-purpose op amps
Audio op amps
Transimpedance amplifiers
High-speed op amps (GBW ≥ 50 MHz)
Power op amps
Video amplifiers
Line drivers
Transconductance amplifiers & laser drivers
Fully differential amplifiers
Precision ADCs
Biosensing AFEs
High-speed ADCs (≥10 MSPS)
Touchscreen controllers
Difference amplifiers
Instrumentation amplifiers
Audio line receivers
Analog current-sense amplifiers
Digital power monitors
Analog current-sense amplifiers with integrated shunt resistor
Digital power monitors with integrated shunt resistor
Die & wafer services
RF receivers
RF transmitters
ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL — The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.
Supported products & hardware
Products
Series voltage references
Precision ADCs
Biosensing AFEs
Integrated precision ADCs & DACs
High-speed ADCs (≥10 MSPS)
Precision DACs (≤10 MSPS)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
TIPD188 — High-Resolution, Low-Drift, Precision Weigh-Scale Reference Design with AC Bridge Excitation
TIDA-00548 — 4-20mA Analog Input Module Reference Design for Safety Applications
TIPD164 — Analog Input Module for Industrial Outputs and Temperature Sensors Reference Design
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
TSSOP (PW) | 28 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.