INA200

ACTIVE

-16 to 80V, 500kHz current sense amplifier w/ comparator

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
INA310A ACTIVE -4-V to 110-V, 1.3-MHz, ultra-precise current-sense amplifier with comparator Significantly improved accuracy, higher bandwidth and an extended common-mode voltage range.
INA310B ACTIVE -4-V to 110-V 1.3-MHz high-precision current-sense amplifier with comparator The INA310B is a pin-for-pin accuracy upgrade to the INA200.

Product details

Product type Analog output with integrated comparator Common-mode voltage (max) (V) 80 Common-mode voltage (min) (V) -16 Input offset (±) (max) (µV) 2500 Input offset drift (±) (typ) (µV/°C) 5 Voltage gain (V/V) 20 CMRR (min) (dB) 100 Bandwidth (kHz) 500 Supply voltage (max) (V) 18 Supply voltage (min) (V) 2.7 Iq (max) (mA) 1.85 Number of channels 1 Comparators (#) 1 Gain error (%) 1 Gain error drift (±) (max) (ppm/°C) 100 Slew rate (V/µs) 1 Features Alert Function, Low-side Capable Rating Catalog Operating temperature range (°C) -40 to 125
Product type Analog output with integrated comparator Common-mode voltage (max) (V) 80 Common-mode voltage (min) (V) -16 Input offset (±) (max) (µV) 2500 Input offset drift (±) (typ) (µV/°C) 5 Voltage gain (V/V) 20 CMRR (min) (dB) 100 Bandwidth (kHz) 500 Supply voltage (max) (V) 18 Supply voltage (min) (V) 2.7 Iq (max) (mA) 1.85 Number of channels 1 Comparators (#) 1 Gain error (%) 1 Gain error drift (±) (max) (ppm/°C) 100 Slew rate (V/µs) 1 Features Alert Function, Low-side Capable Rating Catalog Operating temperature range (°C) -40 to 125
SOIC (D) 8 29.4 mm² 4.9 x 6 VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • Complete Current Sense Solution
  • Three Gain Options Available:
    • INA200 = 20 V/V
    • INA201 = 50 V/V
    • INA202 = 100 V/V
  • 0.6-V Internal Voltage Reference
  • Internal Open-Drain Comparator
  • Latching Capability on Comparator
  • Common-Mode Range: –16 V to 80 V
  • High Accuracy: 3.5% Maximum Error Over Temperature
  • Bandwidth: 500 kHz (INA200)
  • Quiescent Current: 1800 µA (Maximum)
  • Packages: SOIC-8, VSSOP-8
  • Complete Current Sense Solution
  • Three Gain Options Available:
    • INA200 = 20 V/V
    • INA201 = 50 V/V
    • INA202 = 100 V/V
  • 0.6-V Internal Voltage Reference
  • Internal Open-Drain Comparator
  • Latching Capability on Comparator
  • Common-Mode Range: –16 V to 80 V
  • High Accuracy: 3.5% Maximum Error Over Temperature
  • Bandwidth: 500 kHz (INA200)
  • Quiescent Current: 1800 µA (Maximum)
  • Packages: SOIC-8, VSSOP-8

The INA200, INA201, and INA202 devices are high-side current-shunt monitors with voltage output and integrated comparator. The INA20x devices can sense drops across shunts at common-mode voltages from –16 V to 80 V. The INA20x series is available with three output voltage scales: 20 V/V, 50 V/V, and 100 V/V, with a bandwidth up to 500-kHz.

The INA200, INA201, and INA202 devices incorporate an open-drain comparator and internal reference providing a 0.6-V threshold. External dividers set the current trip point. The comparator includes a latching capability, that can be made transparent by grounding (or leaving open) the RESET pin.

The INA200, INA201, and INA202 devices operate from a single 2.7-V to 18-V supply, drawing a maximum of 1800 µA of supply current. Package options include the very small VSSOP-8 and the
SOIC-8. All versions are specified over the extended operating temperature range of –40°C to +125°C.

The INA200, INA201, and INA202 devices are high-side current-shunt monitors with voltage output and integrated comparator. The INA20x devices can sense drops across shunts at common-mode voltages from –16 V to 80 V. The INA20x series is available with three output voltage scales: 20 V/V, 50 V/V, and 100 V/V, with a bandwidth up to 500-kHz.

The INA200, INA201, and INA202 devices incorporate an open-drain comparator and internal reference providing a 0.6-V threshold. External dividers set the current trip point. The comparator includes a latching capability, that can be made transparent by grounding (or leaving open) the RESET pin.

The INA200, INA201, and INA202 devices operate from a single 2.7-V to 18-V supply, drawing a maximum of 1800 µA of supply current. Package options include the very small VSSOP-8 and the
SOIC-8. All versions are specified over the extended operating temperature range of –40°C to +125°C.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet INA20x High-Side Measurement Current-Shunt Monitor With Open-Drain Comparator and Reference datasheet (Rev. E) PDF | HTML 13 Sep 2017

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​