OPA2277-EP

ACTIVE

Enhanced Product High Precision Operational Amplifier

alarmNotifications Order now

Product details

Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4 Vos (offset voltage at 25°C) (max) (mV) 0.065 Offset drift (typ) (µV/°C) 0.15 Input bias current (max) (pA) 2800 GBW (typ) (MHz) 1 Slew rate (typ) (V/µs) 0.8 Rail-to-rail No Iq per channel (typ) (mA) 0.79 Vn at 1 kHz (typ) (nV√Hz) 8 CMRR (typ) (dB) 140 Rating HiRel Enhanced Product Operating temperature range (°C) -55 to 125 Iout (typ) (A) 0.035 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) 2 Input common mode headroom (to positive supply) (typ) (V) -2 Output swing headroom (to negative supply) (typ) (V) 0.5 Output swing headroom (to positive supply) (typ) (V) -1.2 THD + N at 1 kHz (typ) (%) 0.002
Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4 Vos (offset voltage at 25°C) (max) (mV) 0.065 Offset drift (typ) (µV/°C) 0.15 Input bias current (max) (pA) 2800 GBW (typ) (MHz) 1 Slew rate (typ) (V/µs) 0.8 Rail-to-rail No Iq per channel (typ) (mA) 0.79 Vn at 1 kHz (typ) (nV√Hz) 8 CMRR (typ) (dB) 140 Rating HiRel Enhanced Product Operating temperature range (°C) -55 to 125 Iout (typ) (A) 0.035 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) 2 Input common mode headroom (to positive supply) (typ) (V) -2 Output swing headroom (to negative supply) (typ) (V) 0.5 Output swing headroom (to positive supply) (typ) (V) -1.2 THD + N at 1 kHz (typ) (%) 0.002
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Ultra-Low Offset Voltage: 10 µV
  • High Open-Loop Gain: 134 dB
  • High Common-Mode Rejection: 140 dB
  • High Power Supply Rejection: 130 dB
  • Low Bias Current: 1-nA Maximum
  • Wide Supply Range: ±2 to ±18 V
  • Low Quiescent Current: 800 µA/Amplifier
  • Supports Defense, Aerospace, and Medical
    Applications
    • Controlled Baseline
    • One Assembly and Test Site
    • One Fabrication Site
    • Available in Military (–55°C to 125°C)
      Temperature Range1
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability
  • Ultra-Low Offset Voltage: 10 µV
  • High Open-Loop Gain: 134 dB
  • High Common-Mode Rejection: 140 dB
  • High Power Supply Rejection: 130 dB
  • Low Bias Current: 1-nA Maximum
  • Wide Supply Range: ±2 to ±18 V
  • Low Quiescent Current: 800 µA/Amplifier
  • Supports Defense, Aerospace, and Medical
    Applications
    • Controlled Baseline
    • One Assembly and Test Site
    • One Fabrication Site
    • Available in Military (–55°C to 125°C)
      Temperature Range1
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability

The OPA2277 precision operational amplifier replaces the industry standard OP-177. It offers improved noise, wider output voltage swing, and is twice as fast with half the quiescent current. Features include ultra-low offset voltage and drift, low bias current, high common-mode rejection, and high power supply rejection.

OPA2277 operates from ±2-V to ±18-V supplies with excellent performance. Unlike most operational amplifiers, which are specified at only one supply voltage, the OPA2277 is specified for real-world applications; a single limit applies over the ±5-V to ±15-V supply range. High performance is maintained as the amplifiers swing to their specified limit. Because the initial offset voltage (±20 µV max) is so low, user adjustment is usually not required.

OPA2277 is easy to use and free from phase inversion and overload problems found in some operational amplifiers. It is stable in unity gain and provides excellent dynamic behavior over a wide range of load conditions. OPA2277 features completely independent circuitry for lowest crosstalk and freedom from interaction, even when overdriven or overloaded. Dual versions are available in DIP-8, SO-8. OPA2277 is fully specified and operates from –55°C to 125°C.

The OPA2277 precision operational amplifier replaces the industry standard OP-177. It offers improved noise, wider output voltage swing, and is twice as fast with half the quiescent current. Features include ultra-low offset voltage and drift, low bias current, high common-mode rejection, and high power supply rejection.

OPA2277 operates from ±2-V to ±18-V supplies with excellent performance. Unlike most operational amplifiers, which are specified at only one supply voltage, the OPA2277 is specified for real-world applications; a single limit applies over the ±5-V to ±15-V supply range. High performance is maintained as the amplifiers swing to their specified limit. Because the initial offset voltage (±20 µV max) is so low, user adjustment is usually not required.

OPA2277 is easy to use and free from phase inversion and overload problems found in some operational amplifiers. It is stable in unity gain and provides excellent dynamic behavior over a wide range of load conditions. OPA2277 features completely independent circuitry for lowest crosstalk and freedom from interaction, even when overdriven or overloaded. Dual versions are available in DIP-8, SO-8. OPA2277 is fully specified and operates from –55°C to 125°C.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Radiation & reliability report OPA2277MDTEP Reliability Report 08 Jan 2016
* Data sheet OPA2277-EP High-Precision, Low-Noise Operational Amplifier datasheet PDF | HTML 01 Dec 2014

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​