INA333-HT
- Low Offset Voltage: 25 μV (max at 25°C), G ≥ 100
- Low Drift: 0.2 µV/°C, G ≥ 1000
- Low Noise: 55 nV/√Hz, G ≥ 100
- High CMRR: 100 dB (min at 25°C), G ≥ 10
- Supply Range: +1.8 V to +5.5 V
- Input Voltage: (V–) +0.1 V to (V+) –0.1 V
- Output Range: (V–) +0.05 V to (V+) –0.05V
- Low Quiescent Current: 198 µA
- RFI Filtered Inputs
The INA333 is a low-power, precision instrumentation amplifier offering excellent accuracy. The versatile 3-op amp design, small size, and low power make it ideal for a wide range of portable applications.
A single external resistor sets any gain from 1 to 1000. The INA333 is designed to use an industry-standard gain equation: G = 1 + (100kΩ/RG).
The INA333 provides very low offset voltage (25 µV at 25°C, G ≥ 100), excellent offset voltage drift (0.2 µV/°C, G ≥ 100), and high common-mode rejection (100 dB at 25°C, G ≥ 10). It operates with power supplies as low as 1.8 V (±0.9V), and quiescent current is only 50 µA—ideal for battery-operated systems. Using autocalibration techniques to ensure excellent precision over the extended industrial temperature range, the INA333 also offers exceptionally low noise density (55 nV/√Hz) that extends down to dc.
The INA333 is is specified over the TA = –55°C to +210°C temperature range.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
INA333 TINA-TI Reference Design (Rev. F)
ANALOG-ENGINEER-CALC — PC software analog engineer's calculator
The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Supported products & hardware
Products
Precision op amps (Vos<1mV)
General-purpose op amps
Audio op amps
Transimpedance amplifiers
High-speed op amps (GBW ≥ 50 MHz)
Power op amps
Video amplifiers
Line drivers
Transconductance amplifiers & laser drivers
Fully differential amplifiers
Precision ADCs
Biosensing AFEs
High-speed ADCs (≥10 MSPS)
Touchscreen controllers
Difference amplifiers
Instrumentation amplifiers
Audio line receivers
Analog current-sense amplifiers
Digital power monitors
Analog current-sense amplifiers with integrated shunt resistor
Digital power monitors with integrated shunt resistor
Die & wafer services
RF receivers
RF transmitters
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
TIDA-00002 — Harsh Environment Acquisition Terminal (HEAT) EVM Platform for High Temperature Applications
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
B0QFN (JD) | 8 | Ultra Librarian |
CFP (HKJ) | 8 | Ultra Librarian |
CFP (HKQ) | 8 | Ultra Librarian |
DIESALE (KGD) | — |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.