OPA699

ACTIVE

OPA699: Wideband, High Gain Voltage Limiting Amplifier

alarmNotifications Order now

Product details

Architecture Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 GBW (typ) (MHz) 1000 BW at Acl (MHz) 260 Acl, min spec gain (V/V) 4 Slew rate (typ) (V/µs) 1400 Vn at flatband (typ) (nV√Hz) 4.1 Vn at 1 kHz (typ) (nV√Hz) 13 Iq per channel (typ) (mA) 15.5 Vos (offset voltage at 25°C) (max) (mV) 5 Rail-to-rail No Features Decompensated, Integrated Clamps Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 61 Input bias current (max) (pA) 10000000 Offset drift (typ) (µV/°C) 15 Iout (typ) (mA) 120 2nd harmonic (dBc) 67 3rd harmonic (dBc) 87 Frequency of harmonic distortion measurement (MHz) 5
Architecture Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 GBW (typ) (MHz) 1000 BW at Acl (MHz) 260 Acl, min spec gain (V/V) 4 Slew rate (typ) (V/µs) 1400 Vn at flatband (typ) (nV√Hz) 4.1 Vn at 1 kHz (typ) (nV√Hz) 13 Iq per channel (typ) (mA) 15.5 Vos (offset voltage at 25°C) (max) (mV) 5 Rail-to-rail No Features Decompensated, Integrated Clamps Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 61 Input bias current (max) (pA) 10000000 Offset drift (typ) (µV/°C) 15 Iout (typ) (mA) 120 2nd harmonic (dBc) 67 3rd harmonic (dBc) 87 Frequency of harmonic distortion measurement (MHz) 5
SOIC (D) 8 29.4 mm² 4.9 x 6
  • HIGH LINEARITY NEAR LIMITING
  • FAST RECOVERY FROM OVERDRIVE: 1ns
  • LIMITING VOLTAGE ACCURACY: ±10mV
  • –3dB BANDWIDTH (G = +6): 260MHz
  • GAIN BANDWIDTH PRODUCT: 1000MHz
  • STABLE FOR G +4V/V
  • SLEW RATE: 1400V/µs
  • ±5V AND +5V SUPPLY OPERATION
  • LOW GAIN VERSION: OPA698
  • APPLICATIONS
    • TRANSIMPEDANCE WITH FAST OVERDRIVE RECOVERY
    • FAST LIMITING ADC INPUT DRIVER
    • LOW PROP DELAY COMPARATOR
    • NONLINEAR ANALOG SIGNAL PROCESSING
    • DIFFERENCE AMPLIFIER
    • IF LIMITING AMPLIFIER
    • OPA689 UPGRADE

All trademarks are the property of their respective owners.

  • HIGH LINEARITY NEAR LIMITING
  • FAST RECOVERY FROM OVERDRIVE: 1ns
  • LIMITING VOLTAGE ACCURACY: ±10mV
  • –3dB BANDWIDTH (G = +6): 260MHz
  • GAIN BANDWIDTH PRODUCT: 1000MHz
  • STABLE FOR G +4V/V
  • SLEW RATE: 1400V/µs
  • ±5V AND +5V SUPPLY OPERATION
  • LOW GAIN VERSION: OPA698
  • APPLICATIONS
    • TRANSIMPEDANCE WITH FAST OVERDRIVE RECOVERY
    • FAST LIMITING ADC INPUT DRIVER
    • LOW PROP DELAY COMPARATOR
    • NONLINEAR ANALOG SIGNAL PROCESSING
    • DIFFERENCE AMPLIFIER
    • IF LIMITING AMPLIFIER
    • OPA689 UPGRADE

All trademarks are the property of their respective owners.

The OPA699 is a wideband, voltage-feedback op amp that offers bipolar output voltage limiting, and is stable for gains +4. Two buffered limiting voltages take control of the output when it attempts to drive beyond these limits. This new output limiting architecture holds the limiter offset error to ±10mV. The op amp operates linearly to within 20mV of the limits.

The combination of narrow nonlinear range and low limiting offset allows the limiting voltages to be set within 100mV of the desired linear output range. A fast 1ns recovery from limiting ensures that overdrive signals will be transparent to the signal channel. Implementing the limiting function at the output, as opposed to the input, gives the specified limiting accuracy for any gain, and allows the OPA699 to be used in all standard op amp applications.

Nonlinear analog signal processing circuits will benefit from the OPA699 sharp transition from linear operation to output limiting. The quick recovery time supports high-speed applications.

The OPA699 is available in an industry-standard pinout in an SO-8 package. For lower gain applications requiring output limiting with fast recovery, consider the OPA698.

The OPA699 is a wideband, voltage-feedback op amp that offers bipolar output voltage limiting, and is stable for gains +4. Two buffered limiting voltages take control of the output when it attempts to drive beyond these limits. This new output limiting architecture holds the limiter offset error to ±10mV. The op amp operates linearly to within 20mV of the limits.

The combination of narrow nonlinear range and low limiting offset allows the limiting voltages to be set within 100mV of the desired linear output range. A fast 1ns recovery from limiting ensures that overdrive signals will be transparent to the signal channel. Implementing the limiting function at the output, as opposed to the input, gives the specified limiting accuracy for any gain, and allows the OPA699 to be used in all standard op amp applications.

Nonlinear analog signal processing circuits will benefit from the OPA699 sharp transition from linear operation to output limiting. The quick recovery time supports high-speed applications.

The OPA699 is available in an industry-standard pinout in an SO-8 package. For lower gain applications requiring output limiting with fast recovery, consider the OPA698.

Download

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
LMH6703 ACTIVE 1.2 GHz, Low Distortion Op Amp with Shutdown Wider bandwidth (BW) (1800 MHz), slew rate (4200 V/µs) and harmonic distortion (-86 dBc)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Wideband, High Gain Voltage Limiting Amplifier datasheet (Rev. D) 30 Dec 2008

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​