OPA2613

ACTIVE

Dual Wideband, High-Output Current, Operational Amplifier with Current Limit

Product details

Architecture Voltage FB Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 GBW (typ) (MHz) 125 BW at Acl (MHz) 230 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 60 Vn at flatband (typ) (nV√Hz) 1.8 Vn at 1 kHz (typ) (nV√Hz) 1.9 Iq per channel (typ) (mA) 6 Vos (offset voltage at 25°C) (max) (mV) 1 Rail-to-rail No Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 100 Input bias current (max) (pA) 12000 Offset drift (typ) (µV/°C) 3.3 Iout (typ) (mA) 350 2nd harmonic (dBc) 70 3rd harmonic (dBc) 84 Frequency of harmonic distortion measurement (MHz) 1
Architecture Voltage FB Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 GBW (typ) (MHz) 125 BW at Acl (MHz) 230 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 60 Vn at flatband (typ) (nV√Hz) 1.8 Vn at 1 kHz (typ) (nV√Hz) 1.9 Iq per channel (typ) (mA) 6 Vos (offset voltage at 25°C) (max) (mV) 1 Rail-to-rail No Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 100 Input bias current (max) (pA) 12000 Offset drift (typ) (µV/°C) 3.3 Iout (typ) (mA) 350 2nd harmonic (dBc) 70 3rd harmonic (dBc) 84 Frequency of harmonic distortion measurement (MHz) 1
SOIC (D) 8 29.4 mm² 4.9 x 6
  • LOW INPUT NOISE VOLTAGE: 1.8nV/√Hz
  • HIGH UNITY-GAIN BANDWIDTH: 230MHz
  • HIGH GAIN BANDWIDTH PRODUCT: 125MHz
  • HIGH OUTPUT CURRENT: 350mA
  • LOW INPUT OFFSET VOLTAGE: ±0.2mV
  • FLEXIBLE SUPPLY RANGE:
      Single +5V to +12V Operation
      Dual ±2.5V to ±6V Operation
  • LOW SUPPLY CURRENT: 6.0mA/ch
  • APPLICATIONS
    • xDSL DIFFERENTIAL LINE DRIVERS
    • 16-BIT ADC DRIVER
    • LOW NOISE PLL INTEGRATORS
    • TRANSIMPEDANCE AMPLIFIERS
    • PRECISION BASEBAND I/Q AMPLIFIERS
    • ACTIVE FILTERS
    • TS613 IMPROVED REPLACEMENT

All trademarks are the property of their respective owners.

  • LOW INPUT NOISE VOLTAGE: 1.8nV/√Hz
  • HIGH UNITY-GAIN BANDWIDTH: 230MHz
  • HIGH GAIN BANDWIDTH PRODUCT: 125MHz
  • HIGH OUTPUT CURRENT: 350mA
  • LOW INPUT OFFSET VOLTAGE: ±0.2mV
  • FLEXIBLE SUPPLY RANGE:
      Single +5V to +12V Operation
      Dual ±2.5V to ±6V Operation
  • LOW SUPPLY CURRENT: 6.0mA/ch
  • APPLICATIONS
    • xDSL DIFFERENTIAL LINE DRIVERS
    • 16-BIT ADC DRIVER
    • LOW NOISE PLL INTEGRATORS
    • TRANSIMPEDANCE AMPLIFIERS
    • PRECISION BASEBAND I/Q AMPLIFIERS
    • ACTIVE FILTERS
    • TS613 IMPROVED REPLACEMENT

All trademarks are the property of their respective owners.

The OPA2613 offers very low 1.8nV√Hz input noise in a wideband, unity-gain stable, voltage-feedback architecture. Intended for xDSL driver applications, the OPA2613 also supports this low input noise with exceptionally low harmonic distortion, particularly in differential configurations. Adequate output current is provided to drive the potentially heavy load of a twisted-pair line. Harmonic distortion for a 2VPP differential output operating from +5V to +12V supplies is ± -95dBc through 1MHz input frequencies. Operating on a low 6.0mA/ch supply current, the OPA2613 can satisfy most xDSL driver requirements over a wide range of possible supply voltage—from a single +5V condition, to ±5V, on up to a single +12V design.

General-purpose applications on a single +5V supply will benefit from the high input and output voltage swing available on this reduced supply voltage. Low-cost precision integrators for PLLs will also benefit from the low voltage noise and offset voltage. Baseband I/Q receiver channels can achieve almost perfect channel match with noise and distortion to support signals through 5MHz with > 14-bit dynamic range.

The OPA2613 offers very low 1.8nV√Hz input noise in a wideband, unity-gain stable, voltage-feedback architecture. Intended for xDSL driver applications, the OPA2613 also supports this low input noise with exceptionally low harmonic distortion, particularly in differential configurations. Adequate output current is provided to drive the potentially heavy load of a twisted-pair line. Harmonic distortion for a 2VPP differential output operating from +5V to +12V supplies is ± -95dBc through 1MHz input frequencies. Operating on a low 6.0mA/ch supply current, the OPA2613 can satisfy most xDSL driver requirements over a wide range of possible supply voltage—from a single +5V condition, to ±5V, on up to a single +12V design.

General-purpose applications on a single +5V supply will benefit from the high input and output voltage swing available on this reduced supply voltage. Low-cost precision integrators for PLLs will also benefit from the low voltage noise and offset voltage. Baseband I/Q receiver channels can achieve almost perfect channel match with noise and distortion to support signals through 5MHz with > 14-bit dynamic range.

Download

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
NEW OPA2891 ACTIVE Dual-channel 180MHz 0.95nV√Hz operational amplifier with ultra-low total harmonic distortion (THD) Lower noise (0.95nV√Hz), lower offset drift (1µV/°C), and wider supply (36V)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Dual, Wideband, High Output Current, Operational Amplifier with Current Limit datasheet (Rev. H) 28 Aug 2008

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​