INA200-Q1

ACTIVE

AEC-Q100, -16 to 80V, 500kHz current sense amplifier w/ comparator

alarmNotifications Order now

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
INA310A-Q1 ACTIVE AEC-Q100 -4-V to 110-V 1.3-MHz ultra-precise current-sense amplifier with comparator and reference Signifcant improved accuracy, higher bandwidth and an extended common mode voltage range
INA310B-Q1 ACTIVE AEC-Q100 -4-V to 110-V 1.3-MHz high precision current-sense amplifier with comparator and reference Improved accuracy, higher bandwidth and an extended common mode voltage range

Product details

Product type Analog output with integrated comparator Common-mode voltage (max) (V) 80 Common-mode voltage (min) (V) -16 Input offset (±) (max) (µV) 2500 Input offset drift (±) (typ) (µV/°C) 5 Voltage gain (V/V) 20 CMRR (min) (dB) 100 Bandwidth (kHz) 500 Supply voltage (max) (V) 18 Supply voltage (min) (V) 2.7 Iq (max) (mA) 1.85 Number of channels 1 Comparators (#) 1 Gain error (%) 1 Gain error drift (±) (max) (ppm/°C) 100 Slew rate (V/µs) 1 Features Alert Function, Low-side Capable Rating Automotive Operating temperature range (°C) -40 to 125
Product type Analog output with integrated comparator Common-mode voltage (max) (V) 80 Common-mode voltage (min) (V) -16 Input offset (±) (max) (µV) 2500 Input offset drift (±) (typ) (µV/°C) 5 Voltage gain (V/V) 20 CMRR (min) (dB) 100 Bandwidth (kHz) 500 Supply voltage (max) (V) 18 Supply voltage (min) (V) 2.7 Iq (max) (mA) 1.85 Number of channels 1 Comparators (#) 1 Gain error (%) 1 Gain error drift (±) (max) (ppm/°C) 100 Slew rate (V/µs) 1 Features Alert Function, Low-side Capable Rating Automotive Operating temperature range (°C) -40 to 125
VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C3B
  • Current-Sense Amplifier:
    • Common-Mode Range: –16 V to +80 V
    • 3.5% Max Error Over Temperature
    • Bandwidth: 500 kHz (INA200-Q1)
    • Three Gain Options:
      • 20 V/V (INA200-Q1)
      • 50 V/V (INA201-Q1)
      • 100 V//V (INA202-Q1)
  • Integrated Open-Drain Comparator
    • Latching Capability
    • 0.6-V Internal Voltage Reference
  • Quiescent Current: 1800 µA (Max)
  • Latch-Up Exceeds 100 mA per JESD78
  • Package: VSSOP-8
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C3B
  • Current-Sense Amplifier:
    • Common-Mode Range: –16 V to +80 V
    • 3.5% Max Error Over Temperature
    • Bandwidth: 500 kHz (INA200-Q1)
    • Three Gain Options:
      • 20 V/V (INA200-Q1)
      • 50 V/V (INA201-Q1)
      • 100 V//V (INA202-Q1)
  • Integrated Open-Drain Comparator
    • Latching Capability
    • 0.6-V Internal Voltage Reference
  • Quiescent Current: 1800 µA (Max)
  • Latch-Up Exceeds 100 mA per JESD78
  • Package: VSSOP-8

The INA200-Q1, INA201-Q1, and INA202-Q1 (INA20x-Q1) are low- or high-side current-shunt monitors with voltage output. The INA20x-Q1 devices can sense drops across shunts at common-mode voltages from –16 V to +80 V. The INA20x-Q1 are available with three output voltage scales: 20 V/V, 50 V/V, and 100 V/V, with up to a 500-kHz bandwidth.

The INA20x-Q1 also incorporate an open-drain comparator and internal reference that provides a 0.6-V threshold. External dividers set the current trip point. The comparator includes a latching capability, and can be made transparent by grounding (or leaving open) the RESET pin.

The INA20x-Q1 operate from a single 2.7-V to 18-V supply, drawing a maximum of 1800 µA of supply current. These devices are available in the very small VSSOP-8 package. Specifications for all devices extend over the operating temperature range of –40°C to +125°C.

The INA200-Q1, INA201-Q1, and INA202-Q1 (INA20x-Q1) are low- or high-side current-shunt monitors with voltage output. The INA20x-Q1 devices can sense drops across shunts at common-mode voltages from –16 V to +80 V. The INA20x-Q1 are available with three output voltage scales: 20 V/V, 50 V/V, and 100 V/V, with up to a 500-kHz bandwidth.

The INA20x-Q1 also incorporate an open-drain comparator and internal reference that provides a 0.6-V threshold. External dividers set the current trip point. The comparator includes a latching capability, and can be made transparent by grounding (or leaving open) the RESET pin.

The INA20x-Q1 operate from a single 2.7-V to 18-V supply, drawing a maximum of 1800 µA of supply current. These devices are available in the very small VSSOP-8 package. Specifications for all devices extend over the operating temperature range of –40°C to +125°C.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet INA20x-Q1 Automotive Grade, –16-V to +80-V, Low- or High-Side, High-Speed, Voltage-Output, Current-Sense Amplifier With Comparator and Reference datasheet (Rev. C) PDF | HTML 01 Feb 2016

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​