INA270

ACTIVE

-16 to 80V, split-stage current sense amplifier w/ in-line filter capability

alarmNotifications Order now

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
INA281 ACTIVE -4-V to 110-V, 1.3-MHz, high-precision current sense amplifier INA281 has higher performance and supports a higher common mode voltage range (up to 110 V).

Product details

Product type Analog output Common-mode voltage (max) (V) 80 Common-mode voltage (min) (V) -16 Input offset (±) (max) (µV) 2500 Input offset drift (±) (typ) (µV/°C) 2.5 Voltage gain (V/V) 14 CMRR (min) (dB) 100 Bandwidth (kHz) 130 Supply voltage (max) (V) 18 Supply voltage (min) (V) 2.7 Iq (max) (mA) 0.95 Number of channels 1 Comparators (#) 0 Gain error (%) 1 Gain error drift (±) (max) (ppm/°C) 50 Slew rate (V/µs) 1 Features Low-side Capable Rating Catalog Operating temperature range (°C) -40 to 125
Product type Analog output Common-mode voltage (max) (V) 80 Common-mode voltage (min) (V) -16 Input offset (±) (max) (µV) 2500 Input offset drift (±) (typ) (µV/°C) 2.5 Voltage gain (V/V) 14 CMRR (min) (dB) 100 Bandwidth (kHz) 130 Supply voltage (max) (V) 18 Supply voltage (min) (V) 2.7 Iq (max) (mA) 0.95 Number of channels 1 Comparators (#) 0 Gain error (%) 1 Gain error drift (±) (max) (ppm/°C) 50 Slew rate (V/µs) 1 Features Low-side Capable Rating Catalog Operating temperature range (°C) -40 to 125
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Wide Common-Mode Range: –16 V to +80 V
  • CMRR: 120 dB
  • Accuracy:
    ±0.5-mV Offset (typ)
    ±0.2% Gain Error (typ)
    2.5 µV/°C Offset Drift (typ)
    50 ppm/°C Gain Drift (max)
  • Bandwidth: Up to 130 kHz
  • Two Gain Options Available:
    14 V/V (INA270)
    20 V/V (INA271)
  • Quiescent Current: 700 µA (typ)
  • Power Supply: +2.7 V to +18 V
  • Provision for Filtering
  • Wide Common-Mode Range: –16 V to +80 V
  • CMRR: 120 dB
  • Accuracy:
    ±0.5-mV Offset (typ)
    ±0.2% Gain Error (typ)
    2.5 µV/°C Offset Drift (typ)
    50 ppm/°C Gain Drift (max)
  • Bandwidth: Up to 130 kHz
  • Two Gain Options Available:
    14 V/V (INA270)
    20 V/V (INA271)
  • Quiescent Current: 700 µA (typ)
  • Power Supply: +2.7 V to +18 V
  • Provision for Filtering

The INA270 and INA271 family of voltage-output, current-sense amplifiers can sense drops across shunt resistors at common-mode voltages from –16 V to +80 V, independent of the supply voltage. The INA270 and INA271 pinouts readily enable filtering.

The INA270 and INA271 are available with two gain options: 14 V/V and 20 V/V. The 130-kHz bandwidth simplifies use in current-control loops.

The INA270 and INA271 operate from a single +2.7-V to +18-V supply, drawing 700 µA (typical) of supply current. The devices are specified over the extended operating temperature range of –40°C to +125°C and are offered in an SOIC-8 package.

The INA270 and INA271 family of voltage-output, current-sense amplifiers can sense drops across shunt resistors at common-mode voltages from –16 V to +80 V, independent of the supply voltage. The INA270 and INA271 pinouts readily enable filtering.

The INA270 and INA271 are available with two gain options: 14 V/V and 20 V/V. The 130-kHz bandwidth simplifies use in current-control loops.

The INA270 and INA271 operate from a single +2.7-V to +18-V supply, drawing 700 µA (typical) of supply current. The devices are specified over the extended operating temperature range of –40°C to +125°C and are offered in an SOIC-8 package.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet INA27x Voltage Output, Unidirectional Measurement Current-Shunt Monitor datasheet (Rev. E) PDF | HTML 25 Jan 2018

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​