A newer version of this product is available

open-in-new Compare alternates
This product continues to be available for existing customers. New designs should consider an alternate product.
Similar functionality to the compared device
ADS124S08 ACTIVE 24-bit, 4-kSPS, 12-ch delta-sigma ADC with PGA and voltage reference for sensor measurement More analog inputs (12), faster sample rate (4 kSPS)

Product details

Resolution (bps) 24 Sample rate (max) (ksps) 0.015 Number of input channels 8 Interface type SPI Architecture Delta-Sigma Input type Differential, Single-ended Multichannel configuration Multiplexed Rating Catalog Reference mode External Input voltage range (max) (V) 5.25 Input voltage range (min) (V) 0 Features 50/60 Hz Rejection, GPIO, PGA Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 0.6 Analog supply (min) (V) 2.7 Analog supply voltage (max) (V) 5.25 Digital supply (min) (V) 2.7 Digital supply (max) (V) 5.25
Resolution (bps) 24 Sample rate (max) (ksps) 0.015 Number of input channels 8 Interface type SPI Architecture Delta-Sigma Input type Differential, Single-ended Multichannel configuration Multiplexed Rating Catalog Reference mode External Input voltage range (max) (V) 5.25 Input voltage range (min) (V) 0 Features 50/60 Hz Rejection, GPIO, PGA Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 0.6 Analog supply (min) (V) 2.7 Analog supply voltage (max) (V) 5.25 Digital supply (min) (V) 2.7 Digital supply (max) (V) 5.25
  • 24 BITS NO MISSING CODES
  • SIMULTANEOUS 50Hz AND 60Hz REJECTION (-90dB MINIMUM)
  • 0.0015% INL
  • 21 BITS EFFECTIVE RESOLUTION (PGA = 1), 19 BITS (PGA = 128)
  • PGA GAINS FROM 1 TO 128
  • SINGLE-CYCLE SETTLING
  • PROGRAMMABLE DATA OUTPUT RATES
  • EXTERNAL DIFFERENTIAL REFERENCE OF 0.1V TO 5V
  • ON-CHIP CALIBRATION
  • SPI™ COMPATIBLE
  • 2.7V TO 5.25V SUPPLY RANGE
  • 600µW POWER CONSUMPTION
  • UP TO EIGHT INPUT CHANNELS
  • UP TO EIGHT DATA I/O
  • APPLICATIONS
    • INDUSTRIAL PROCESS CONTROL
    • WEIGHT SCALES
    • LIQUID/GAS CHROMATOGRAPHY
    • BLOOD ANALYSIS
    • SMART TRANSMITTERS
    • PORTABLE INSTRUMENTATION

All trademarks are the property of their respective owners.

  • 24 BITS NO MISSING CODES
  • SIMULTANEOUS 50Hz AND 60Hz REJECTION (-90dB MINIMUM)
  • 0.0015% INL
  • 21 BITS EFFECTIVE RESOLUTION (PGA = 1), 19 BITS (PGA = 128)
  • PGA GAINS FROM 1 TO 128
  • SINGLE-CYCLE SETTLING
  • PROGRAMMABLE DATA OUTPUT RATES
  • EXTERNAL DIFFERENTIAL REFERENCE OF 0.1V TO 5V
  • ON-CHIP CALIBRATION
  • SPI™ COMPATIBLE
  • 2.7V TO 5.25V SUPPLY RANGE
  • 600µW POWER CONSUMPTION
  • UP TO EIGHT INPUT CHANNELS
  • UP TO EIGHT DATA I/O
  • APPLICATIONS
    • INDUSTRIAL PROCESS CONTROL
    • WEIGHT SCALES
    • LIQUID/GAS CHROMATOGRAPHY
    • BLOOD ANALYSIS
    • SMART TRANSMITTERS
    • PORTABLE INSTRUMENTATION

All trademarks are the property of their respective owners.

The ADS1240 and ADS1241 are precision, wide dynamic range, delta-sigma, analog-to-digital (A/D) converters with 24-bit resolution operating from 2.7V to 5.25V supplies. These delta-sigma, A/D converters provide up to 24 bits of no missing code performance and effective resolution of 21 bits.

The input channels are multiplexed. Internal buffering can be selected to provide a very high input impedance for direct connection to transducers or low-level voltage signals. Burnout current sources are provided that allow for the detection of an open or shorted sensor. An 8-bit digital-to-analog converter (DAC) provides an offset correction with a range of 50% of the FSR (Full-Scale Range).

The Programmable Gain Amplifier (PGA) provides selectable gains of 1 to 128 with an effective resolution of 19 bits at a gain of 128. The A/D conversion is accomplished with a second-order delta-sigma modulator and programmable FIR filter that provides a simultaneous 50Hz and 60Hz notch. The reference input is differential and can be used for ratiometric conversion.

The serial interface is SPI compatible. Up to eight bits of data I/O are also provided that can be used for input or output. The ADS1240 and ADS1241 are designed for high-resolution measurement applications in smart transmitters, industrial process control, weight scales, chromatography, and portable instrumentation.

The ADS1240 and ADS1241 are precision, wide dynamic range, delta-sigma, analog-to-digital (A/D) converters with 24-bit resolution operating from 2.7V to 5.25V supplies. These delta-sigma, A/D converters provide up to 24 bits of no missing code performance and effective resolution of 21 bits.

The input channels are multiplexed. Internal buffering can be selected to provide a very high input impedance for direct connection to transducers or low-level voltage signals. Burnout current sources are provided that allow for the detection of an open or shorted sensor. An 8-bit digital-to-analog converter (DAC) provides an offset correction with a range of 50% of the FSR (Full-Scale Range).

The Programmable Gain Amplifier (PGA) provides selectable gains of 1 to 128 with an effective resolution of 19 bits at a gain of 128. The A/D conversion is accomplished with a second-order delta-sigma modulator and programmable FIR filter that provides a simultaneous 50Hz and 60Hz notch. The reference input is differential and can be used for ratiometric conversion.

The serial interface is SPI compatible. Up to eight bits of data I/O are also provided that can be used for input or output. The ADS1240 and ADS1241 are designed for high-resolution measurement applications in smart transmitters, industrial process control, weight scales, chromatography, and portable instrumentation.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 24-Bit, Analog-to-Digital Converters datasheet (Rev. F) 08 Oct 2013

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos