OPA4277-SP

ACTIVE

High-precision operational amplifier

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
NEW OPA4H199-SP ACTIVE Space-grade, quad, 40V 4.5MHz rail-to-rail input and output operational amplifier Wider supply voltage and RRIO, with lower bias current; and wider offset voltage

Product details

Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4 Vos (offset voltage at 25°C) (max) (mV) 0.065 Offset drift (typ) (µV/°C) 0.15 Input bias current (max) (pA) 17500 GBW (typ) (MHz) 1 Slew rate (typ) (V/µs) 0.8 Rail-to-rail No Iq per channel (typ) (mA) 0.79 Vn at 1 kHz (typ) (nV√Hz) 8 CMRR (typ) (dB) 140 Rating Space Operating temperature range (°C) -55 to 125 Iout (typ) (A) 0.035 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) 2 Input common mode headroom (to positive supply) (typ) (V) -2 Output swing headroom (to negative supply) (typ) (V) 0.5 Output swing headroom (to positive supply) (typ) (V) -1.2 THD + N at 1 kHz (typ) (%) 0.002
Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4 Vos (offset voltage at 25°C) (max) (mV) 0.065 Offset drift (typ) (µV/°C) 0.15 Input bias current (max) (pA) 17500 GBW (typ) (MHz) 1 Slew rate (typ) (V/µs) 0.8 Rail-to-rail No Iq per channel (typ) (mA) 0.79 Vn at 1 kHz (typ) (nV√Hz) 8 CMRR (typ) (dB) 140 Rating Space Operating temperature range (°C) -55 to 125 Iout (typ) (A) 0.035 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) 2 Input common mode headroom (to positive supply) (typ) (V) -2 Output swing headroom (to negative supply) (typ) (V) 0.5 Output swing headroom (to positive supply) (typ) (V) -1.2 THD + N at 1 kHz (typ) (%) 0.002
CDIP_SB (JDJ) 28 266.3444 mm² 35.56 x 7.49 CFP (HFR) 14 97.75 mm² 11.5 x 8.5 DIESALE (KGD) See data sheet
  • QMLV qualified: 5962-16209
    • Radiation hardness assurance (RHA) up to total ionizing dose (TID) 50krad(Si)
    • ELDRS-Free (See Radiation Report)
    • Single event latchup (SEL) Immune to LET = 85MeV-cm2/mg
  • Ultra-low offset voltage: 20µV (typical)
  • Ultra-low drift: ±0.15µV/°C (typical)
  • High open-loop gain: 134dB (typical)
  • High common-mode rejection: 140dB (typical)
  • High power-supply rejection: 130dB (typical)
  • Wide supply range: ±2V to ±18V
  • Low quiescent current: 790µA/amplifier (typical)
  • Available in 14-lead CFP with industry-standard, quad-op-amp pinout
  • QMLV qualified: 5962-16209
    • Radiation hardness assurance (RHA) up to total ionizing dose (TID) 50krad(Si)
    • ELDRS-Free (See Radiation Report)
    • Single event latchup (SEL) Immune to LET = 85MeV-cm2/mg
  • Ultra-low offset voltage: 20µV (typical)
  • Ultra-low drift: ±0.15µV/°C (typical)
  • High open-loop gain: 134dB (typical)
  • High common-mode rejection: 140dB (typical)
  • High power-supply rejection: 130dB (typical)
  • Wide supply range: ±2V to ±18V
  • Low quiescent current: 790µA/amplifier (typical)
  • Available in 14-lead CFP with industry-standard, quad-op-amp pinout

The OPA4277-SP precision operational amplifier replaces the industry standard LM124-SP. The OPA4277‑SP offers improved noise and two orders of magnitude lower input offset voltage. Features include ultra-low offset voltage and drift, low-bias current, high common-mode rejection, and high power-supply rejection.

The OPA4277-SP operates from ±2V to ±18V supplies with excellent performance. Unlike most operational amplifiers that are specified at only one supply voltage, the OPA4277-SP precision operational amplifier is specified for real-world applications; a single limit applies over the ±5V to ±15V supply range. High performance is maintained as the amplifier swings to the specified limits.

The OPA4277-SP is easy to use and free from phase inversion and overload problems found in some operational amplifiers. The device is stable in unity gain and provides excellent dynamic behavior over a wide range of load conditions. The OPA4277-SP features completely independent circuitry for lowest crosstalk and freedom from interaction, even when overdriven or overloaded.

The OPA4277-SP precision operational amplifier replaces the industry standard LM124-SP. The OPA4277‑SP offers improved noise and two orders of magnitude lower input offset voltage. Features include ultra-low offset voltage and drift, low-bias current, high common-mode rejection, and high power-supply rejection.

The OPA4277-SP operates from ±2V to ±18V supplies with excellent performance. Unlike most operational amplifiers that are specified at only one supply voltage, the OPA4277-SP precision operational amplifier is specified for real-world applications; a single limit applies over the ±5V to ±15V supply range. High performance is maintained as the amplifier swings to the specified limits.

The OPA4277-SP is easy to use and free from phase inversion and overload problems found in some operational amplifiers. The device is stable in unity gain and provides excellent dynamic behavior over a wide range of load conditions. The OPA4277-SP features completely independent circuitry for lowest crosstalk and freedom from interaction, even when overdriven or overloaded.

Download

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
OPA4H014-SEP ACTIVE Radiation-tolerant, 11-MHz, low-noise, precision rail-to-rail output JFET amplifier Plastic Rad Hard with Vs max= 18V supply with improved bias current and wider bandwidth.
OPA4H199-SEP ACTIVE Space-enhanced-product, quad, 40-V 4.5-MHz rail-to-rail input and output operational amplifier Plastic Radiation Hardened Package, with wider power supply range with limited DC performance.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet OPA4277-SP Radiation-Hardened, High-Precision Operational Amplifier datasheet (Rev. B) PDF | HTML 21 Nov 2024
* Radiation & reliability report Single-Event Effects Test Report for OPA4277-SP High-Precision Operational Ampli 10 Apr 2018
* Radiation & reliability report OPA4277-SP Total Ionizing Dose (TID) Radiation Report 05 Mar 2018

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​