OPA3684

ACTIVE

Low-Power, Triple Current Feedback Operational Amplifier with Disable

alarmNotifications Order now

Product details

Architecture Current FB Number of channels 3 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 GBW (typ) (MHz) 210 BW at Acl (MHz) 210 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 820 Vn at flatband (typ) (nV√Hz) 3.7 Vn at 1 kHz (typ) (nV√Hz) 3.7 Iq per channel (typ) (mA) 1.7 Vos (offset voltage at 25°C) (max) (mV) 3.5 Rail-to-rail No Features Shutdown Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 60 Input bias current (max) (pA) 10000000 Offset drift (typ) (µV/°C) 12 Iout (typ) (mA) 120 2nd harmonic (dBc) 67 3rd harmonic (dBc) 70 Frequency of harmonic distortion measurement (MHz) 5
Architecture Current FB Number of channels 3 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 GBW (typ) (MHz) 210 BW at Acl (MHz) 210 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 820 Vn at flatband (typ) (nV√Hz) 3.7 Vn at 1 kHz (typ) (nV√Hz) 3.7 Iq per channel (typ) (mA) 1.7 Vos (offset voltage at 25°C) (max) (mV) 3.5 Rail-to-rail No Features Shutdown Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 60 Input bias current (max) (pA) 10000000 Offset drift (typ) (µV/°C) 12 Iout (typ) (mA) 120 2nd harmonic (dBc) 67 3rd harmonic (dBc) 70 Frequency of harmonic distortion measurement (MHz) 5
SOIC (D) 14 51.9 mm² 8.65 x 6
  • MINIMAL BANDWIDTH CHANGE VERSUS GAIN
  • 170MHz BANDWIDTH: G = +2
  • > 120MHz BANDWIDTH TO GAIN > +10
  • LOW DISTORTION: < –82dBc at 5MHz
  • HIGH OUTPUT CURRENT: 120mA
  • SINGLE +5V TO +12V SUPPLY OPERATION
  • DUAL ±.5V TO ±6.0V SUPPLY OPERATION
  • LOW SUPPLY CURRENT: 1.7mA/ch
  • LOW SHUTDOWN CURRENT: 100µA/ch
  • APPLICATIONS
    • RGB LINE DRIVERS
    • LOW–POWER BROADCAST VIDEO DRIVERS
    • EQUALIZING FILTERS
    • MULTICHANNEL SUMMING AMPLIFIERS
    • PROFESSIONAL CAMERAS
    • ADC INPUT DRIVERS

All trademarks are the property of their respective owners.

  • MINIMAL BANDWIDTH CHANGE VERSUS GAIN
  • 170MHz BANDWIDTH: G = +2
  • > 120MHz BANDWIDTH TO GAIN > +10
  • LOW DISTORTION: < –82dBc at 5MHz
  • HIGH OUTPUT CURRENT: 120mA
  • SINGLE +5V TO +12V SUPPLY OPERATION
  • DUAL ±.5V TO ±6.0V SUPPLY OPERATION
  • LOW SUPPLY CURRENT: 1.7mA/ch
  • LOW SHUTDOWN CURRENT: 100µA/ch
  • APPLICATIONS
    • RGB LINE DRIVERS
    • LOW–POWER BROADCAST VIDEO DRIVERS
    • EQUALIZING FILTERS
    • MULTICHANNEL SUMMING AMPLIFIERS
    • PROFESSIONAL CAMERAS
    • ADC INPUT DRIVERS

All trademarks are the property of their respective owners.

The OPA3684 provides a new level of performance in low-power, wideband, current-feedback (CFB) amplifiers. This CFBPLUS amplifier among the first to use an internally closed-loop input buffer stage that enhances performance significantly over earlier low-power CFB amplifiers. While retaining the benefits of very low power operation, this new architecture provides many of the benefits of a more ideal CFB amplifier. The closed-loop input stage buffer gives a very low and linearized impedance path at the inverting input to sense the feedback error current. This improved inverting input impedance retains exceptional bandwidth to much higher gains and improves harmonic distortion over earlier solutions limited by inverting input linearity. Beyond simple high-gain applications, the OPA3684 CFBPLUS amplifier permits the gain setting element to be set with considerable freedom from amplifier bandwidth interaction. This allows frequency response peaking elements to be added, multiple input inverting summing circuits to have greater bandwidth, and low-power line drivers to meet the demanding requirements of studio cameras and broadcast video. The output capability of the OPA3684 also sets a new mark in performance for low-power current-feedback amplifiers. Delivering a full ±4Vp-p swing on ±5V supplies, the OPA3684 also has the output current to support > ±3Vp-p into 50. This minimal output headroom requirement is complemented by a similar 1.2V input stage headroom giving exceptional capability for single +5V operation.

The OPA3684s low 1.7mA/ch supply current is precisely trimmed at 25°C. This trim, along with low shift over temperature and supply voltage, gives a very robust design over a wide range of operating conditions. System power may be further reduced by using the optional disable control pin. Leaving this disable pin open, or holding it HIGH, gives normal operation. If pulled LOW, the OPA3684 supply current drops to less than 100µA/ch while the I/O pins go to a high impedance state.

The OPA3684 provides a new level of performance in low-power, wideband, current-feedback (CFB) amplifiers. This CFBPLUS amplifier among the first to use an internally closed-loop input buffer stage that enhances performance significantly over earlier low-power CFB amplifiers. While retaining the benefits of very low power operation, this new architecture provides many of the benefits of a more ideal CFB amplifier. The closed-loop input stage buffer gives a very low and linearized impedance path at the inverting input to sense the feedback error current. This improved inverting input impedance retains exceptional bandwidth to much higher gains and improves harmonic distortion over earlier solutions limited by inverting input linearity. Beyond simple high-gain applications, the OPA3684 CFBPLUS amplifier permits the gain setting element to be set with considerable freedom from amplifier bandwidth interaction. This allows frequency response peaking elements to be added, multiple input inverting summing circuits to have greater bandwidth, and low-power line drivers to meet the demanding requirements of studio cameras and broadcast video. The output capability of the OPA3684 also sets a new mark in performance for low-power current-feedback amplifiers. Delivering a full ±4Vp-p swing on ±5V supplies, the OPA3684 also has the output current to support > ±3Vp-p into 50. This minimal output headroom requirement is complemented by a similar 1.2V input stage headroom giving exceptional capability for single +5V operation.

The OPA3684s low 1.7mA/ch supply current is precisely trimmed at 25°C. This trim, along with low shift over temperature and supply voltage, gives a very robust design over a wide range of operating conditions. System power may be further reduced by using the optional disable control pin. Leaving this disable pin open, or holding it HIGH, gives normal operation. If pulled LOW, the OPA3684 supply current drops to less than 100µA/ch while the I/O pins go to a high impedance state.

Download

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LMH6723 ACTIVE Single Channel, 370 MHz, 1 mA Current Feedback Amplifier Single channel, wider bandwidth (BW) (370 MHz), lower quiescent current (Iq) (1 mA) and voltage offset (3 mV)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Low-Power, Triple Current Feedback Operational Amplifier with Disable datasheet (Rev. C) 02 Jul 2008

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​