OPA2890

ACTIVE

Dual 250MHz , Low Power, Wideband, Voltage Feedback Operational Amplifier with Disable

alarmNotifications Order now

Product details

Architecture Voltage FB Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 3 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 GBW (typ) (MHz) 250 BW at Acl (MHz) 250 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 400 Vn at flatband (typ) (nV√Hz) 8 Vn at 1 kHz (typ) (nV√Hz) 8 Iq per channel (typ) (mA) 1.1 Vos (offset voltage at 25°C) (max) (mV) 5 Rail-to-rail No Features Shutdown Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 68 Input bias current (max) (pA) 1600000 Offset drift (typ) (µV/°C) 35 Iout (typ) (mA) 40 2nd harmonic (dBc) 84 3rd harmonic (dBc) 89 Frequency of harmonic distortion measurement (MHz) 1
Architecture Voltage FB Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 3 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 GBW (typ) (MHz) 250 BW at Acl (MHz) 250 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 400 Vn at flatband (typ) (nV√Hz) 8 Vn at 1 kHz (typ) (nV√Hz) 8 Iq per channel (typ) (mA) 1.1 Vos (offset voltage at 25°C) (max) (mV) 5 Rail-to-rail No Features Shutdown Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 68 Input bias current (max) (pA) 1600000 Offset drift (typ) (µV/°C) 35 Iout (typ) (mA) 40 2nd harmonic (dBc) 84 3rd harmonic (dBc) 89 Frequency of harmonic distortion measurement (MHz) 1
SOIC (D) 8 29.4 mm² 4.9 x 6 VSSOP (DGS) 10 14.7 mm² 3 x 4.9
  • FLEXIBLE SUPPLY RANGE:
    +3V to +12V Single Supply
    ±1.5V to ±6V Dual Supplies
  • UNITY-GAIN STABLE
  • WIDEBAND +5V OPERATION: 90MHz
    (G = 2V/V)
  • OUTPUT VOLTAGE SWING: ±4.1V
  • HIGH SLEW RATE: 400V/µs
  • LOW QUIESCENT CURRENT: 1.1mA/ch
  • LOW DISABLE CURRENT: 30µA/ch
  • APPLICATIONS
    • VIDEO LINE DRIVING
    • xDSL LINE DRIVERS/RECEIVERS
    • HIGH-SPEED IMAGING CHANNELS
    • ADC BUFFERS
    • PORTABLE INSTRUMENTS
    • TRANSIMPEDANCE AMPLIFIERS
    • ACTIVE FILTERS

All other trademarks are the property of their respective owners

  • FLEXIBLE SUPPLY RANGE:
    +3V to +12V Single Supply
    ±1.5V to ±6V Dual Supplies
  • UNITY-GAIN STABLE
  • WIDEBAND +5V OPERATION: 90MHz
    (G = 2V/V)
  • OUTPUT VOLTAGE SWING: ±4.1V
  • HIGH SLEW RATE: 400V/µs
  • LOW QUIESCENT CURRENT: 1.1mA/ch
  • LOW DISABLE CURRENT: 30µA/ch
  • APPLICATIONS
    • VIDEO LINE DRIVING
    • xDSL LINE DRIVERS/RECEIVERS
    • HIGH-SPEED IMAGING CHANNELS
    • ADC BUFFERS
    • PORTABLE INSTRUMENTS
    • TRANSIMPEDANCE AMPLIFIERS
    • ACTIVE FILTERS

All other trademarks are the property of their respective owners

The OPA2890 represents a major step forward in unity-gain stable, voltage-feedback op amps. A new internal architecture provides slew rate and full-power bandwidth previously found only in wideband, current-feedback op amps. These capabilities give exceptional single-supply operation. Using a single +5V supply, the OPA2890 can deliver a 0.9V to 4.1V output swing with over 30mA drive current and 210MHz bandwidth. This combination of features makes the OPA2890 an ideal RGB line driver or single-supply analog-to-digital converter (ADC) input driver.

The low 1.1mA/ch supply current of the OPA2890 is precisely trimmed at +25°C. This trim, along with low temperature drift, ensures lower maximum supply current than competing products. System power may be reduced further using the optional disable control pin (MSOP-10 package only). Leaving this disable pin open, or holding it high, operates the OPA2890 normally. If pulled low, the OPA2890 supply current drops to less than 30µA/ch while the output goes into a high-impedance state.

The OPA2890 represents a major step forward in unity-gain stable, voltage-feedback op amps. A new internal architecture provides slew rate and full-power bandwidth previously found only in wideband, current-feedback op amps. These capabilities give exceptional single-supply operation. Using a single +5V supply, the OPA2890 can deliver a 0.9V to 4.1V output swing with over 30mA drive current and 210MHz bandwidth. This combination of features makes the OPA2890 an ideal RGB line driver or single-supply analog-to-digital converter (ADC) input driver.

The low 1.1mA/ch supply current of the OPA2890 is precisely trimmed at +25°C. This trim, along with low temperature drift, ensures lower maximum supply current than competing products. System power may be reduced further using the optional disable control pin (MSOP-10 package only). Leaving this disable pin open, or holding it high, operates the OPA2890 normally. If pulled low, the OPA2890 supply current drops to less than 30µA/ch while the output goes into a high-impedance state.

Download

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LMH6628 ACTIVE Dual Wideband, Low Noise, Voltage Feedback Op Amp Lower noise (2 nV/rtHz), lower offset (2 mV), wider BW (200 MHz), and higher slew rate (550 V/us)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Low-Power, Wideband, Voltage-Feedback Operational Amplifier with Disable datasheet (Rev. C) 09 Dec 2009

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​