ADS1282
Ultra-high-resolution 4-kSPS 2-channel delta-sigma ADC with PGA for seismic and energy exploration
ADS1282
- High Resolution:
130-dB SNR (250 SPS) - High Accuracy:
THD: –122 dB
INL: 0.5 ppm - Low-Noise PGA
- Two-Channel Input Mux
- Inherently-Stable Modulator with Fast Responding
Overrange Detection - Flexible Digital Filter:
Sinc + FIR + IIR (Selectable)
Linear or Minimum Phase Response
Programmable High-Pass Filter
Selectable FIR Data Rates: 250 SPS
to 4 kSPS - Filter Bypass Option
- Low Power Consumption: 25 mW
Shutdown: 10 µW - Offset and Gain Calibration Engine
- SYNC Input
- Analog Supply:
Unipolar (+5 V) or Bipolar (±2.5 V) - Digital Supply: 1.8 V to 3.3 V
The ADS1282 is an extremely high-performance, single-chip analog-to-digital converter (ADC) with an integrated, low-noise programmable gain amplifier (PGA) and two-channel input multiplexer (mux). The ADS1282 is suitable for the demanding needs of energy exploration and seismic monitoring environments.
The converter uses a fourth-order, inherently stable, delta-sigma (ΔΣ) modulator that provides outstanding noise and linearity performance. The modulator is used either in conjunction with the on-chip digital filter, or can be bypassed for use with post processing filters.
The flexible input MUX provides an additional external input for measurement, as well as internal self-test connections. The PGA features outstanding low noise (5 nV/√Hz) and high input impedance, allowing easy interfacing to geophones and hydrophones over a wide range of gains.
The digital filter provides selectable data rates from 250 to 4000 samples per second (SPS). The high-pass filter (HPF) features an adjustable corner frequency. On-chip gain and offset scaling registers support system calibration.
The synchronization input (SYNC) can be used to synchronize the conversions of multiple ADS1282s. The SYNC input also accepts a clock input for continuous alignment of conversions from an external source.
Together, the amplifier, modulator, and filter dissipate 25 mW. The ADS1282 is available in a compact TSSOP-28 package and is fully specified from –40°C to +85°C, with a maximum operating range to +125°C.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | High-Resolution ADC datasheet (Rev. I) | 06 Mar 2015 | |
Application note | Calculating Conversion Latency and System Cycle Time for Delta-Sigma ADCs (Rev. A) | PDF | HTML | 18 Mar 2024 | |
Application note | Digital Filter Types in Delta-Sigma ADCs (Rev. A) | PDF | HTML | 29 Mar 2023 | |
E-book | Fundamentals of Precision ADC Noise Analysis | 19 Jun 2020 | ||
EVM User's guide | ADS1282EVM, ADS1282EVM-PDK (Rev. D) | 14 May 2016 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
ADS1282EVM-PDK — ADS1282 performance demonstration kit
The ADS1282EVM-PDK is a complete evaluation/demonstration kit, which combines ADS1282EVM with the DSP-based MMB0 motherboard for use with a personal computer. The MMB0 motherboard allows the ADS1282EVM to connect to a computer via a USB port. The ADS1282EVM-PDK is controlled by the ADCPro™ (...)
SBAC300 — ADS1282 Example C Code
Supported products & hardware
Products
Precision ADCs
ANALOG-ENGINEER-CALC — PC software analog engineer's calculator
The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Supported products & hardware
Products
Precision op amps (Vos<1mV)
General-purpose op amps
Audio op amps
Transimpedance amplifiers
High-speed op amps (GBW ≥ 50 MHz)
Power op amps
Video amplifiers
Line drivers
Transconductance amplifiers & laser drivers
Fully differential amplifiers
Precision ADCs
Biosensing AFEs
High-speed ADCs (≥10 MSPS)
Receivers
Touchscreen controllers
Difference amplifiers
Instrumentation amplifiers
Audio line receivers
Analog current-sense amplifiers
Digital power monitors
Analog current-sense amplifiers with integrated shunt resistor
Digital power monitors with integrated shunt resistor
Die & wafer services
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
TSSOP (PW) | 28 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.