Product details

Resolution (bps) 8 Number of DAC channels 1 Interface type I2C Output type Buffered Voltage Output voltage range (V) 0 to 5.5 INL (max) (±LSB) 1 Settling time (µs) 10 Reference type Ext, Int Architecture String Rating Catalog Features EEPROM, Smart DAC Sample/update rate (Msps) 0.025 Power consumption (typ) (mW) 0.36 Operating temperature range (°C) -40 to 125 Product type General-purpose DAC, Smart DAC
Resolution (bps) 8 Number of DAC channels 1 Interface type I2C Output type Buffered Voltage Output voltage range (V) 0 to 5.5 INL (max) (±LSB) 1 Settling time (µs) 10 Reference type Ext, Int Architecture String Rating Catalog Features EEPROM, Smart DAC Sample/update rate (Msps) 0.025 Power consumption (typ) (mW) 0.36 Operating temperature range (°C) -40 to 125 Product type General-purpose DAC, Smart DAC
WSON (DSG) 8 4 mm² 2 x 2
  • 1 LSB INL and DNL (10-bit and 8-bit)
  • Wide operating range
    • Power supply: 1.8 V to 5.5 V
    • Temperature range: –40°C to +125°C
  • General-purpose input (GPI) based function trigger
  • PMBus™ compatible I2C interface
    • Standard, fast, and fast mode plus
    • Four device address options configured using the broadcast address
    • 1.62-V VIH with VDD = 5.5 V
  • User-programmable nonvolatile memory (NVM/EEPROM)
    • Save and recall all register settings
  • Programmable waveform generation: Square, triangular, and sawtooth
  • Pulse-width modulation (PWM) output using triangular waveform and FB pin
  • Preprogrammed medical-alarm tone-generation mode: low-, medium-, and high-priority alarms
  • Digital slew rate control
  • Internal reference
  • Very low power: 0.2 mA at 1.8 V
  • Flexible start-up: High impedance or 10K-GND
  • Tiny package: 8-pin WSON (2 mm × 2 mm)
  • 1 LSB INL and DNL (10-bit and 8-bit)
  • Wide operating range
    • Power supply: 1.8 V to 5.5 V
    • Temperature range: –40°C to +125°C
  • General-purpose input (GPI) based function trigger
  • PMBus™ compatible I2C interface
    • Standard, fast, and fast mode plus
    • Four device address options configured using the broadcast address
    • 1.62-V VIH with VDD = 5.5 V
  • User-programmable nonvolatile memory (NVM/EEPROM)
    • Save and recall all register settings
  • Programmable waveform generation: Square, triangular, and sawtooth
  • Pulse-width modulation (PWM) output using triangular waveform and FB pin
  • Preprogrammed medical-alarm tone-generation mode: low-, medium-, and high-priority alarms
  • Digital slew rate control
  • Internal reference
  • Very low power: 0.2 mA at 1.8 V
  • Flexible start-up: High impedance or 10K-GND
  • Tiny package: 8-pin WSON (2 mm × 2 mm)

The 10-bit DAC53701 and 8-bit DAC43701 (DACx3701) are a pin-compatible family of buffered voltage-output smart digital-to-analog converters (DACs). These devices consume very low power, and are available in a tiny 8-pin WSON package. The feature set combined with the tiny package and low power make the DACx3701 an excellent choice for applications such as appliance door fade-in fade-out, processorless LED dimming with PWM input, general-purpose bias point generation, voltage margining and scaling, PWM signal generation, and medical alarm tone generation.

These devices have nonvolatile memory (NVM), an internal reference, a PMBus-compatible I2C interface, and a general-purpose input. The DACx3701 operates with either an internal reference or with the power supply as a reference, and provides a full-scale output of 1.8 V to 5.5 V.

The DACx3701 are smart DAC devices because of their advanced integrated features. With force-sense output, GPI based function trigger, medical alarm, PWM output, and NVM capabilities, smart DACs enable system performance and control without the use of software.

 

The 10-bit DAC53701 and 8-bit DAC43701 (DACx3701) are a pin-compatible family of buffered voltage-output smart digital-to-analog converters (DACs). These devices consume very low power, and are available in a tiny 8-pin WSON package. The feature set combined with the tiny package and low power make the DACx3701 an excellent choice for applications such as appliance door fade-in fade-out, processorless LED dimming with PWM input, general-purpose bias point generation, voltage margining and scaling, PWM signal generation, and medical alarm tone generation.

These devices have nonvolatile memory (NVM), an internal reference, a PMBus-compatible I2C interface, and a general-purpose input. The DACx3701 operates with either an internal reference or with the power supply as a reference, and provides a full-scale output of 1.8 V to 5.5 V.

The DACx3701 are smart DAC devices because of their advanced integrated features. With force-sense output, GPI based function trigger, medical alarm, PWM output, and NVM capabilities, smart DACs enable system performance and control without the use of software.

 

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
DAC43701-Q1 ACTIVE Automotive, 8-bit 1-channel VOUT smart DAC with Hi-Z, EEPROM, waveform generator, comparator, GPIO Automotive version
DAC53701 ACTIVE 10-bit 1-channel voltage-output smart DAC with Hi-Z, EEPROM, waveform generator, comparator, GPIO 10-bit version of the family

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 12
Type Title Date
* Data sheet DACx3701 10-Bit and 8-Bit, Voltage-Output Smart DACs With Nonvolatile Memory and PMBus™ Compatible I2C Interface With GPI Control datasheet PDF | HTML 07 Dec 2020
Product overview Smart DAC Product Selection Guide PDF | HTML 01 Jul 2024
Application brief Hardware-Based Smart DAC Medical Alarm Design (Rev. A) PDF | HTML 04 May 2023
Application note A Basic Guide to I2C PDF | HTML 08 Nov 2022
User guide DAC53701EVM User's Guide (Rev. A) PDF | HTML 13 Oct 2022
Application note LCD Digital VCOM Using the DAC43701 PDF | HTML 01 Nov 2021
Application note Considering TI Smart DACs As an Alternative to 555 Timers PDF | HTML 02 Sep 2021
Circuit design Smart DAC circuit for appliance light fade-in fade-Out PDF | HTML 26 May 2021
Circuit design Programmable comparator circuit with hysteresis or latching output PDF | HTML 13 May 2021
Circuit design Digital input to PWM output circuit using Smart DACs PDF | HTML 13 Apr 2021
More literature New TI smart analog and smart DAC adds intelligence to analog without soft 15 Dec 2020
Application brief Demystifying Medical Alarm Designs With Smart DACs PDF | HTML 10 Dec 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DAC53701EVM — DAC53701 evaluation module for 10-bit single-channel voltage-output smart DAC

The DAC53701 evaluation module (EVM) is designed to evaluate the performance of the commercial and automotive versions of DAC43701 and DAC53701 products, which are buffered-voltage-output smart digital-to-analog converters (DACs).

The latest revision adds an onboard controller allowing the EVM to (...)

User guide: PDF | HTML
Not available on TI.com
GUI for evaluation module (EVM)

DAC53701EVM-GUI DAC53701EVM GUI

This GUI interfaces with the on board controller of the DAC53701EVM to control the register settings on the DAC53701 and related devices in the device family.
Supported products & hardware

Supported products & hardware

Products
Precision DACs (≤10 MSPS)
DAC43401 8-bit 1-channel voltage-output smart DAC with Hi-Z, EEPROM, waveform generator and comparator DAC43401-Q1 Automotive, 8-bit 1-channel VOUT smart DAC with Hi-Z, EEPROM, waveform generator and comparator DAC43701 8-bit 1-channel voltage-output smart DAC with Hi-Z, EEPROM, waveform generator, comparator, GPIO DAC43701-Q1 Automotive, 8-bit 1-channel VOUT smart DAC with Hi-Z, EEPROM, waveform generator, comparator, GPIO DAC53401 10-bit 1-channel voltage-output smart DAC with Hi-Z, EEPROM, waveform generator and comparator DAC53401-Q1 Automotive, 10-bit 1-channel VOUT smart DAC with Hi-Z, EEPROM, waveform generator and comparator DAC53701 10-bit 1-channel voltage-output smart DAC with Hi-Z, EEPROM, waveform generator, comparator, GPIO DAC53701-Q1 Automotive, 10-bit 1-channel VOUT smart DAC with Hi-Z, EEPROM, waveform generator, comparator, GPIO
Hardware development
Evaluation board
DAC53701EVM DAC53701 evaluation module for 10-bit single-channel voltage-output smart DAC
Simulation model

DAC53701 PSpice Transient Model

SLAM355.ZIP (970 KB) - PSpice Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Calculation tool

VOLTAGE-MARGINING-CALCULATOR The tool is designed to assist with system calculation and smart DAC programming

This excel based calculator aids the user with designing a system for power supply margining applications based on the desired specifications. Additionally, it will generate a pseudo code that is required to program the device.
Supported products & hardware

Supported products & hardware

Products
Precision DACs (≤10 MSPS)
DAC53701 10-bit 1-channel voltage-output smart DAC with Hi-Z, EEPROM, waveform generator, comparator, GPIO DAC53701-Q1 Automotive, 10-bit 1-channel VOUT smart DAC with Hi-Z, EEPROM, waveform generator, comparator, GPIO DAC43701 8-bit 1-channel voltage-output smart DAC with Hi-Z, EEPROM, waveform generator, comparator, GPIO DAC43701-Q1 Automotive, 8-bit 1-channel VOUT smart DAC with Hi-Z, EEPROM, waveform generator, comparator, GPIO DAC43401 8-bit 1-channel voltage-output smart DAC with Hi-Z, EEPROM, waveform generator and comparator DAC53401 10-bit 1-channel voltage-output smart DAC with Hi-Z, EEPROM, waveform generator and comparator DAC43204 8-bit 4-channel voltage/current output smart DAC with Hi-Z, EEPROM and waveform generator DAC53204 10-bit 4-channel voltage/current output smart DAC with Hi-Z, EEPROM and waveform generator DAC63204 12-bit 4-channel voltage/current output smart DAC with Hi-Z, EEPROM and waveform generator DAC53204W 10-bit 4-channel voltage/current output smart DAC with Hi-Z, EEPROM and waveform generator in WCSP DAC63204W 12-bit 4-channel voltage/current output smart DAC with Hi-Z, EEPROM and waveform generator in WCSP DAC63202W 12-bit 2-channel voltage/current output smart DAC with Hi-Z, EEPROM and waveform generator in WCSP
Design tool

SLAR168 DAC53701 Laser Biasing Simulation

Supported products & hardware

Supported products & hardware

Products
Precision DACs (≤10 MSPS)
DAC43401 8-bit 1-channel voltage-output smart DAC with Hi-Z, EEPROM, waveform generator and comparator DAC43701 8-bit 1-channel voltage-output smart DAC with Hi-Z, EEPROM, waveform generator, comparator, GPIO DAC53401 10-bit 1-channel voltage-output smart DAC with Hi-Z, EEPROM, waveform generator and comparator DAC53701 10-bit 1-channel voltage-output smart DAC with Hi-Z, EEPROM, waveform generator, comparator, GPIO
Design tool

SLAR169 DAC53701 Programmable Comparator With Hysteresis Simulation

Supported products & hardware

Supported products & hardware

Products
Precision DACs (≤10 MSPS)
DAC43401 8-bit 1-channel voltage-output smart DAC with Hi-Z, EEPROM, waveform generator and comparator DAC43701 8-bit 1-channel voltage-output smart DAC with Hi-Z, EEPROM, waveform generator, comparator, GPIO DAC53401 10-bit 1-channel voltage-output smart DAC with Hi-Z, EEPROM, waveform generator and comparator DAC53701 10-bit 1-channel voltage-output smart DAC with Hi-Z, EEPROM, waveform generator, comparator, GPIO
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
WSON (DSG) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos