ADC121S101-Q1

ACTIVE

Product details

Resolution (Bits) 12 Sample rate (max) (ksps) 1000 Number of input channels 1 Interface type Microwire (Serial I/O), SPI Architecture SAR Input type Single-ended Rating Automotive, Catalog Reference mode Supply Input voltage range (max) (V) 5.25 Input voltage range (min) (V) 0 Features Small Size Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 2 Analog supply voltage (min) (V) 2.7 Analog supply voltage (max) (V) 5.25 SNR (dB) 72.5 Digital supply (min) (V) 2.7 Digital supply (max) (V) 5.25
Resolution (Bits) 12 Sample rate (max) (ksps) 1000 Number of input channels 1 Interface type Microwire (Serial I/O), SPI Architecture SAR Input type Single-ended Rating Automotive, Catalog Reference mode Supply Input voltage range (max) (V) 5.25 Input voltage range (min) (V) 0 Features Small Size Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 2 Analog supply voltage (min) (V) 2.7 Analog supply voltage (max) (V) 5.25 SNR (dB) 72.5 Digital supply (min) (V) 2.7 Digital supply (max) (V) 5.25
SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8
  • Specified Over a Range of Sample Rates
  • 6-Pin WSON and SOT-23 Packages
  • Variable Power Management
  • Single Power Supply With 2.7 V to 5.25 V Range
  • SPI™, QSPI\xE2™, MICROWIRE, and DSP
    Compatible
  • AEC-Q100 Grade 1 Qualified
  • DNL: +0.5 / –0.3 LSB (Typical)
  • INL: ±0.40 LSB (Typical)
  • Power Consumption:
    • 3-V Supply: 2 mW (Typical)
    • 5-V Supply: 10 mW (Typical)
  • Specified Over a Range of Sample Rates
  • 6-Pin WSON and SOT-23 Packages
  • Variable Power Management
  • Single Power Supply With 2.7 V to 5.25 V Range
  • SPI™, QSPI\xE2™, MICROWIRE, and DSP
    Compatible
  • AEC-Q100 Grade 1 Qualified
  • DNL: +0.5 / –0.3 LSB (Typical)
  • INL: ±0.40 LSB (Typical)
  • Power Consumption:
    • 3-V Supply: 2 mW (Typical)
    • 5-V Supply: 10 mW (Typical)

The ADC121S101 is a low-power, single-channel CMOS 12-bit analog-to-digital converter with a high-speed serial interface. Unlike the conventional practice of specifying performance at a single sample rate only, the ADC121S101 is fully specified over a sample rate range of 500 ksps to 1 Msps. The converter is based upon a successive-approximation register architecture with an internal track-and-hold circuit.

The output serial data is straight binary, and is compatible with several standards, such as SPI™, QSPI™, MICROWIRE, and many common DSP serial interfaces.

The ADC121S101 operates with a single supply with a range from 2.7 V to 5.25 V. Normal power consumption using a 3 V or 5 V supply is 2 mW and 10 mW, respectively. The power-down feature reduces the power consumption to as low as 2.6 µW using a 5-V supply.

The ADC121S101 is packaged in 6-pin WSON and SOT-23 packages. Operation over the temperature range of –40°C to 125°C is specified.

The ADC121S101 is a low-power, single-channel CMOS 12-bit analog-to-digital converter with a high-speed serial interface. Unlike the conventional practice of specifying performance at a single sample rate only, the ADC121S101 is fully specified over a sample rate range of 500 ksps to 1 Msps. The converter is based upon a successive-approximation register architecture with an internal track-and-hold circuit.

The output serial data is straight binary, and is compatible with several standards, such as SPI™, QSPI™, MICROWIRE, and many common DSP serial interfaces.

The ADC121S101 operates with a single supply with a range from 2.7 V to 5.25 V. Normal power consumption using a 3 V or 5 V supply is 2 mW and 10 mW, respectively. The power-down feature reduces the power consumption to as low as 2.6 µW using a 5-V supply.

The ADC121S101 is packaged in 6-pin WSON and SOT-23 packages. Operation over the temperature range of –40°C to 125°C is specified.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet ADC121S101x Single-Channel, 0.5 to 1-Msps, 12-Bit Analog-to-Digital Converter datasheet (Rev. H) PDF | HTML 21 Apr 2016
E-book Best of Baker's Best: Precision Data Converters -- SAR ADCs 21 May 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Design tool

ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
Supported products & hardware

Supported products & hardware

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos