Product details

Resolution (bps) 10 Number of DAC channels 1 Interface type I2C Output type Buffered Voltage Output voltage range (V) 0 to 5.5 Settling time (µs) 9 Reference type Ext Architecture String Rating Catalog Features Low Power Sample/update rate (Msps) 0.125 Power consumption (typ) (mW) 0.4 Operating temperature range (°C) -40 to 105 Product type General-purpose DAC
Resolution (bps) 10 Number of DAC channels 1 Interface type I2C Output type Buffered Voltage Output voltage range (V) 0 to 5.5 Settling time (µs) 9 Reference type Ext Architecture String Rating Catalog Features Low Power Sample/update rate (Msps) 0.125 Power consumption (typ) (mW) 0.4 Operating temperature range (°C) -40 to 105 Product type General-purpose DAC
SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8
  • Micropower Operation: 125 µA @ 3 V
  • Fast Update Rate: 188 kSPS
  • Power-On Reset to Zero
  • +2.7-V to +5.5-V Power Supply
  • Specified Monotonic by Design
  • I2C™ Interface up to 3.4 MBPS
  • On-Chip Output Buffer Amplifier, Rail-to-Rail Operation
  • Double-Buffered Input Register
  • Address Support for up to Two DAC6571s
  • Small SOT23-6 Package
  • Operation From –40°C to +105°C
  • APPLICATIONS
    • Process Control
    • Data Acquistion Systems
    • Closed-Loop Servo Control
    • PC Peripherals
    • Portable Instrumentation

I2C is a trademark of Philips Corporation.

  • Micropower Operation: 125 µA @ 3 V
  • Fast Update Rate: 188 kSPS
  • Power-On Reset to Zero
  • +2.7-V to +5.5-V Power Supply
  • Specified Monotonic by Design
  • I2C™ Interface up to 3.4 MBPS
  • On-Chip Output Buffer Amplifier, Rail-to-Rail Operation
  • Double-Buffered Input Register
  • Address Support for up to Two DAC6571s
  • Small SOT23-6 Package
  • Operation From –40°C to +105°C
  • APPLICATIONS
    • Process Control
    • Data Acquistion Systems
    • Closed-Loop Servo Control
    • PC Peripherals
    • Portable Instrumentation

I2C is a trademark of Philips Corporation.

The DAC6571 is a low-power, single-channel, 10-bit buffered voltage output digital-to-analog converter (DAC). Its on-chip precision output amplifier allows rail-to-rail output swing to be achieved. The DAC6571 utilizes an I2C-compatible, two-wire serial interface that operates at clock rates up to 3.4 MBPS with address support of up to two DAC6571s on the same data bus.

The output voltage range of the DAC is 0 V to VDD. The DAC6571 incorporates a power-on-reset circuit that ensures that the DAC output powers up at zero volts and remains there until a valid write to the device takes place. The DAC6571 contains a power-down feature, accessed via the internal control register, that reduces the current consumption of the device to 50 nA at 5 V.

The low power consumption of this part in normal operation makes it ideally suited for portable battery operated equipment. The power consumption is less than 0.7 mW at VDD = 5 V reducing to 1 µW in power-down mode.

The DAC7571/6571/5571 are 12/10/8-bit, single-channel I2C DACs from the same family. The DAC7574/6574/5574 and DAC7573/6573/5573 are 12/10/8-bit, quad-channel I2C DACs. Also see the DAC8571/8574 for single/quad-channel, 16-bit I2C DACs.

The DAC6571 is a low-power, single-channel, 10-bit buffered voltage output digital-to-analog converter (DAC). Its on-chip precision output amplifier allows rail-to-rail output swing to be achieved. The DAC6571 utilizes an I2C-compatible, two-wire serial interface that operates at clock rates up to 3.4 MBPS with address support of up to two DAC6571s on the same data bus.

The output voltage range of the DAC is 0 V to VDD. The DAC6571 incorporates a power-on-reset circuit that ensures that the DAC output powers up at zero volts and remains there until a valid write to the device takes place. The DAC6571 contains a power-down feature, accessed via the internal control register, that reduces the current consumption of the device to 50 nA at 5 V.

The low power consumption of this part in normal operation makes it ideally suited for portable battery operated equipment. The power consumption is less than 0.7 mW at VDD = 5 V reducing to 1 µW in power-down mode.

The DAC7571/6571/5571 are 12/10/8-bit, single-channel I2C DACs from the same family. The DAC7574/6574/5574 and DAC7573/6573/5573 are 12/10/8-bit, quad-channel I2C DACs. Also see the DAC8571/8574 for single/quad-channel, 16-bit I2C DACs.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
DAC53001 ACTIVE 10-bit, 1-channel low-power voltage/current output smart DAC with Hi-Z, EEPROM, waveform generator Lowest power in the market with VOUT and IOUT and smaller package

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet +2.7 V to +5.5 V, I2C Interface, Voltage Output 10-Bit DAC datasheet (Rev. B) 30 Aug 2005
Application note A Basic Guide to I2C PDF | HTML 08 Nov 2022
User guide DAC7571/4, DA6571/4, DAC5571/4, DAC8571 EVM (Rev. A) 05 Feb 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

DAC6571 IBIS Model

SBAM057.ZIP (56 KB) - IBIS Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos