Product details

Resolution (Bits) 14 Number of DAC channels 8 Interface type SPI Output type Buffered Voltage Output voltage range (V) -15 to 15, 0 to 30 INL (max) (±LSB) 2 Settling time (µs) 15 Reference type Ext Architecture String Rating Catalog Features On-chip Offset and Gain Calibration, Reset to Mid-Scale, SDO Sample/update rate (Msps) 0.066 Power consumption (typ) (mW) 115 Operating temperature range (°C) -40 to 105
Resolution (Bits) 14 Number of DAC channels 8 Interface type SPI Output type Buffered Voltage Output voltage range (V) -15 to 15, 0 to 30 INL (max) (±LSB) 2 Settling time (µs) 15 Reference type Ext Architecture String Rating Catalog Features On-chip Offset and Gain Calibration, Reset to Mid-Scale, SDO Sample/update rate (Msps) 0.066 Power consumption (typ) (mW) 115 Operating temperature range (°C) -40 to 105
TQFP (PAG) 64 144 mm² 12 x 12 VQFN (RGZ) 48 49 mm² 7 x 7
  • Bipolar Output: ±2V to ±16.5V
  • Unipolar Output: 0V to +33V
  • 14-Bit Resolution
  • Low Power: 14.4mW/Ch (Bipolar Supply)
  • Relative Accuracy: 1 LSB Max
  • Low Zero/Full-Scale Error
    • Before User Calibration: ±2.5 LSB Max
    • After User Calibration: ±1 LSB
  • Flexible System Calibration
  • Low Glitch: 4nV-s
  • Settling Time: 15µs
  • Channel Monitor Output
  • Programmable Gain: x4/x6
  • Programmable Offset
  • SPI: Up to 50MHz, 1.8V/3V/5V Logic
  • Schmitt Trigger Inputs
  • Daisy-Chain with Sleep Mode Enhancement
  • Packages: QFN-48 (7x7mm), TQFP-64 (10x10mm)
  • APPLICATIONS
    • Automatic Test Equipment
    • PLC and Industrial Process Control
    • Communications
  • Bipolar Output: ±2V to ±16.5V
  • Unipolar Output: 0V to +33V
  • 14-Bit Resolution
  • Low Power: 14.4mW/Ch (Bipolar Supply)
  • Relative Accuracy: 1 LSB Max
  • Low Zero/Full-Scale Error
    • Before User Calibration: ±2.5 LSB Max
    • After User Calibration: ±1 LSB
  • Flexible System Calibration
  • Low Glitch: 4nV-s
  • Settling Time: 15µs
  • Channel Monitor Output
  • Programmable Gain: x4/x6
  • Programmable Offset
  • SPI: Up to 50MHz, 1.8V/3V/5V Logic
  • Schmitt Trigger Inputs
  • Daisy-Chain with Sleep Mode Enhancement
  • Packages: QFN-48 (7x7mm), TQFP-64 (10x10mm)
  • APPLICATIONS
    • Automatic Test Equipment
    • PLC and Industrial Process Control
    • Communications

The DAC8218 is a low-power, octal, 14-bit digital-to-analog converter (DAC). With a 5V reference, the output can either be a bipolar ±15V voltage when operating from dual ±15.5V (or higher) power supplies, or a unipolar 0V to +30V voltage when operating from a +30.5V (or higher) power supply. With a 5.5V reference, the output can either be a bipolar ±16.5V voltage when operating from dual ±17V (or higher) power supplies, or a unipolar 0V to +33V voltage when operating from a +33.5V (or higher) power supply. This DAC provides low-power operation, good linearity, and low glitch over the specified temperature range of –40°C to +105°C. This device is trimmed in manufacturing and has very low zero-code and gain error. In addition, system level calibration can be performed to achieve ±1 LSB bipolar zero/full-scale error with bipolar supplies, or ±1 LSB zero code/full-scale error with a unipolar supply, over the entire signal chain. The output range can be offset by using the DAC offset register.

The DAC8218 features a standard, high-speed serial peripheral interface (SPI) that operates at up to 50MHz and is 1.8V, 3V, and 5V logic compatible, to communicate with a DSP or microprocessor. The input data of the device are double-buffered. An asynchronous load input (LDAC) transfers data from the DAC data register to the DAC latch. The asynchronous CLR input sets the output of all eight DACs to AGND. The VMON pin is a monitor output that connects to the individual analog outputs, the offset DAC, the reference buffer outputs, and two external inputs through a multiplexer (mux).

The DAC8218 is pin-to-pin and function-compatible with the DAC8718 (16-bit) and the DAC7718 (12-bit).

The DAC8218 is a low-power, octal, 14-bit digital-to-analog converter (DAC). With a 5V reference, the output can either be a bipolar ±15V voltage when operating from dual ±15.5V (or higher) power supplies, or a unipolar 0V to +30V voltage when operating from a +30.5V (or higher) power supply. With a 5.5V reference, the output can either be a bipolar ±16.5V voltage when operating from dual ±17V (or higher) power supplies, or a unipolar 0V to +33V voltage when operating from a +33.5V (or higher) power supply. This DAC provides low-power operation, good linearity, and low glitch over the specified temperature range of –40°C to +105°C. This device is trimmed in manufacturing and has very low zero-code and gain error. In addition, system level calibration can be performed to achieve ±1 LSB bipolar zero/full-scale error with bipolar supplies, or ±1 LSB zero code/full-scale error with a unipolar supply, over the entire signal chain. The output range can be offset by using the DAC offset register.

The DAC8218 features a standard, high-speed serial peripheral interface (SPI) that operates at up to 50MHz and is 1.8V, 3V, and 5V logic compatible, to communicate with a DSP or microprocessor. The input data of the device are double-buffered. An asynchronous load input (LDAC) transfers data from the DAC data register to the DAC latch. The asynchronous CLR input sets the output of all eight DACs to AGND. The VMON pin is a monitor output that connects to the individual analog outputs, the offset DAC, the reference buffer outputs, and two external inputs through a multiplexer (mux).

The DAC8218 is pin-to-pin and function-compatible with the DAC8718 (16-bit) and the DAC7718 (12-bit).

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
DAC71408 ACTIVE 8-channel 14-bit high-voltage-output DAC with integrated internal reference QFN 6 mm by 6 mm package device with -40 to 125 higher temperature range

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet Octal, 14-Bit, Low-Power, High-Voltatge Output, Serial Input D/A Converter datasheet (Rev. A) 15 Dec 2009

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DAC8218EVM — DAC8218 Evaluation Module

The DACxx18EVM features the DAC7718, DAC8218, or DAC8718 digital to analog converter. The EVM provides a quick and easy way to evaluate the functionality and performance of this high resolution serial input Digital to Analog Converter (DAC). The DACxx18EVM is designed to work by default for a (...)

User guide: PDF
Not available on TI.com
Evaluation board

DAC8718EVM — DAC8718 Evaluation Module

The DACxx18EVM features the DAC7718, DAC8218, or DAC8718 digital to analog converter. The EVM provides a quick and easy way to evaluate the functionality and performance of this high resolution serial input Digital to Analog Converter (DAC). The DACxx18EVM is designed to work by default for a (...)

User guide: PDF
Not available on TI.com
Support software

DXP DXP EVM GUI

DAC Exerciser Program (DXP)is a software tool from Texas Instruments for evaluating DACs without the requirements of expensive pattern generators or writing complex software. When used with a Texas Instruments DAC EVM and a modular motherboard, it allows for simple and easy digital signal (...)

Supported products & hardware

Supported products & hardware

Simulation model

DAC8218 IBIS Model

SBAM089.ZIP (82 KB) - IBIS Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Design tool

ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
Supported products & hardware

Supported products & hardware

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
TQFP (PAG) 64 Ultra Librarian
VQFN (RGZ) 48 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos