DAC63004
12-bit, 4-channel low-power voltage/current output smart DAC with Hi-Z, EEPROM, waveform generator
DAC63004
- Programmable voltage or current outputs with flexible configuration:
- Voltage outputs:
- 1 LSB INL and DNL (10-bit)
- Gains of 1x, 1.5x, 2x, 3x, and 4x
- Current outputs:
- 1 LSB INL and DNL (8-bit)
- Unipolar and bipolar output range options from 25 µA to 250 µA
- Voltage outputs:
- 35-µA/channel IDD in voltage-output mode
- Programmable comparator mode for all channels
- High-impedance output when VDD is off
- High-impedance and resistive pulldown power-down modes
- 50-MHz SPI-compatible interface
- Automatically detected I2C, PMBus™, or SPI interface
- 1.62-V VIH with VDD = 5.5 V
- General-purpose input/output (GPIO) configurable as multiple functions
- Predefined waveform generation: sine wave, triangular, sawtooth
- User-programmable nonvolatile memory (NVM)
- Internal, external, or power-supply as reference
- Wide operating range:
- Power supply: 1.8 V to 5.5 V
- Temperature range: –40˚C to +125˚C
- Tiny package: 16-pin WQFN (3 mm × 3 mm)
The 12-bit DAC63004 and 10-bit DAC53004 ( DACx3004) are a pin-compatible family of ultra-low-power, quad-channel, buffered, voltage-output and current-output smart digital-to-analog converters (DACs). These DACx3004 support Hi-Z power-down mode and Hi-Z output during power-off condition. The DAC outputs provide a force-sense option for use as a programmable comparator and current sink. The multifunction GPIO, function generation, and NVM enable these smart DACs for processor-less applications and design reuse. These devices automatically detect I2C, PMBus, and SPI interfaces and contain an internal reference.
The feature set combined with the tiny package and ultra-low power make these smart DACs an excellent choice for applications such as land mobile radios, pulseoximeters, notebook PCs, and other battery-operated applications for biasing, calibration, and waveform generation.
Similar products you might be interested in
Pin-for-pin with same functionality to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | DACx3004 12-Bit and 10-Bit, Ultra-Low-Power, Quad Voltage and Current Output Smart DACs With Auto-Detected I2C, PMBus™, or SPI datasheet (Rev. A) | PDF | HTML | 08 Dec 2021 |
Circuit design | Negative Voltage Margining and Scaling Circuit With Voltage Output Smart DAC (Rev. A) | PDF | HTML | 14 Jun 2023 | |
Circuit design | Programmable Comparator Circuit Using Second Gen. Smart DAC and Fault-Dump Mode | PDF | HTML | 19 Jan 2023 | |
Circuit design | Smart DAC Sine-Wave Generation Circuit | PDF | HTML | 20 Dec 2022 | |
Application note | A Basic Guide to I2C | PDF | HTML | 08 Nov 2022 | |
Application note | Smart DAC LED Biasing Circuit with Low-Power Sleep Mode (Rev. A) | PDF | HTML | 15 Mar 2022 | |
Application note | High-Side Current Source LED Biasing Circuit Using Smart DACs | PDF | HTML | 11 Feb 2022 | |
Technical article | Generating pulse-width modulation signals with smart DACs | PDF | HTML | 09 Apr 2021 | |
Technical article | What is a smart DAC? | PDF | HTML | 09 Apr 2021 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DAC63204, DAC53204, DAC43204, DAC63004 and DAC53004 IBIS Model
ANALOG-ENGINEER-CALC — Analog engineer's calculator
DACX3X0X-PWR-CALC — DACx3x0x family power-consumption calculator tool
Supported products & hardware
Products
Precision DACs (≤10 MSPS)
DACX3X0X-SINEWAVE-CALC — DACx3x0x family sine-wave calculator tool
Supported products & hardware
Products
Precision DACs (≤10 MSPS)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
WQFN (RTE) | 16 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.