AFE539F1-Q1
Automotive single-channel ten-bit smart AFE with PWM active discharge control
AFE539F1-Q1
- AEC-Q100 qualified for automotive applications:
- Temperature grade 1: –40°C to +125°C, T A
- Constant power-dissipation control state-machine
- 10-bit analog-to-digital converter (ADC) input
- 7-bit duty-cycle pulse-width modulation (PWM) output
- Standalone operation from nonvolatile memory (NVM)
- Automatically detects I 2C or SPI
- 1.62-V V IH with V DD = 5.5 V
- VREF/MODE pin selects between programming and standalone modes
- User-programmable NVM
- Internal, external, or VDD reference
- Wide operating range
- Power supply: 1.8 V to 5.5 V
- Tiny package: 16-pin WQFN (3 mm × 3 mm)
The AFE539F1-Q1 is a 10-bit smart analog front end (AFE) targeted for constant power-dissipation control. The AFE539F1-Q1 can be used everywhere where constant power dissipation is desired on a resistive load independently on applied voltage. The AFE539F1-Q1 has an ADC input and a PWM output. This device has an integrated state machine that is preprogrammed as a constant power-dissipation controller. The AFE539F1-Q1 is an excellent choice for automotive DC-link capacitor discharge circuit and general constant-power-heating applications. The AFE539F1-Q1 works independently from parameters programmed into the NVM, which enable this smart AFE for processor-less applications and design reuse. This device also automatically detects I 2C or SPI, and has an internal reference.
Similar products you might be interested in
Pin-for-pin with same functionality to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | AFE539F1-Q1 Automotive, 10-Bit Smart Analog Front End for Constant Power Discharge With PWM Output datasheet | PDF | HTML | 03 Jul 2023 |
Functional safety information | AFE539F1-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA | PDF | HTML | 25 Mar 2024 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
ANALOG-ENGINEER-CALC — Analog engineer's calculator
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
WQFN (RTE) | 16 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.