DAC53001
10-bit, 1-channel low-power voltage/current output smart DAC with Hi-Z, EEPROM, waveform generator
DAC53001
- Programmable voltage or current outputs with flexible configuration:
- Voltage outputs:
- 1 LSB INL and DNL (10-bit)
- Gains of 1x, 1.5x, 2x, 3x, and 4x
- Current outputs:
- 1 LSB INL and DNL (8-bit)
- Unipolar and bipolar output range options from 25 µA to 250 µA
- Voltage outputs:
- 35-µA/channel IDD in voltage-output mode
- Programmable comparator mode for all channels
- High-impedance output when VDD is off
- High-impedance and resistive pulldown power-down modes
- 50-MHz SPI-compatible interface
- Automatically detected I2C, PMBus™, or SPI interface
- 1.62-V VIH with VDD = 5.5 V
- General-purpose input/output (GPIO) configurable as multiple functions
- Predefined waveform generation: sine, cosine, triangular, sawtooth
- User-programmable nonvolatile memory (NVM)
- Internal, external, or power-supply as reference
- Wide operating range:
- Power supply: 1.8 V to 5.5 V
- Temperature: –40˚C to +125˚C
- Tiny package: 16-pin WQFN (3 mm × 3 mm)
The 12-bit DAC63001 and DAC63002, and the 10‑bit DAC53001 and DAC53002 (collectively referred to as the DACx300x) are a pin-compatible family of ultra-low-power, single-channel and dual-channel, buffered voltage-output and current-output smart digital-to-analog converters (DACs). The DACx300x devices support Hi-Z power-down mode and Hi-Z output during power-off conditions. The DAC outputs provide a force-sense option for use as a programmable comparator and current sink. The multifunction GPIO, function generation, and NVM enable these smart DACs for processor-less applications and design reuse. These devices automatically detect I2C, PMBus, and SPI interfaces and contain an internal reference.
The feature set combined with the tiny package and ultra-low power make these smart DACs an excellent choice for applications such as land mobile radios, pulse oximeters, notebook PCs, and other battery-operated applications for biasing, calibration, and waveform generation.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | DACx300x 12-Bit and 10-Bit Ultra-Low Power Dual and Single Voltage and Current Output Smart DACs With Auto-Detected I2C, PMBus™, or SPI Interface datasheet | PDF | HTML | 11 May 2022 |
Circuit design | Voltage Margining and Scaling Circuit with a Voltage Output Smart DAC (Rev. A) | PDF | HTML | 17 Apr 2024 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DAC63204EVM — DAC63204 evaluation module for four-channel, 12-bit, VOUT and IOUT smart DAC
The DAC63204 evaluation module (EVM) is a platform for evaluating the performance of the DAC63204, DAC53204, and DAC43204 (DACx3204) commercial buffered-voltage and current-output digital-to-analog converters (DACs) in a variety of configurations.
DAC63204EVM has a GUI available to evaluate the (...)
ANALOG-ENGINEER-CALC — Analog engineer's calculator
DACX3X0X-PWR-CALC — DACx3x0x family power-consumption calculator tool
Supported products & hardware
Products
Precision DACs (≤10 MSPS)
DACX3X0X-SINEWAVE-CALC — DACx3x0x family sine-wave calculator tool
Supported products & hardware
Products
Precision DACs (≤10 MSPS)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
WQFN (RTE) | 16 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.