DAC80504
True 16-bit, 4-channel, SPI, voltage-output DAC in QFN package with precision internal reference
DAC80504
- Performance
- INL: ±1 LSB Maximum at 16-Bit Resolution
- TUE: ±0.1% of FSR Maximum
- Integrated 2.5 V Precision Internal Reference
- Initial Accuracy: ±5 mV, Maximum
- Low Drift: 2 ppm/°C Typical
- High Drive Capability: 20 mA With 0.5 V From Supply Rails
- Flexible Output Configuration
- User Selectable Gain: 2, 1 or ½
- Reset to Zero Scale or Midscale
- Wide Operating Range
- Power Supply: 2.7 V to 5.5 V
- Temperature: –40˚C to +125˚C
- 50-MHz, SPI-Compatible Serial Interface
- 4-Wire Mode, 1.7 V to 5.5 V Operation
- Daisy-Chain Operation
- CRC Error Check
- Low Power: 0.7 mA/Channel at 5.5 V
- Small Package: 3-mm × 3-mm, 16-Pin WQFN
The DAC80504, DAC70504, and DAC60504 (DACx0504) are a pin-compatible family of low-power, four-channel, buffered voltage-output, digital-to-analog converters (DACs) with 16-, 14-, and 12-bit resolution. The DACx0504 includes a low drift, 2.5-V internal reference, eliminating the need for an external precision reference in most applications. A user-selectable gain configuration provides full-scale output voltages of 1.25 V (gain = ½), 2.5 V (gain = 1), or 5 V (gain = 2). These devices operate from a single 2.7-V to 5.5-V supply, are specified monotonic, and provide high linearity of ±1 LSB INL.
Communication to the DACx0504 is performed through a 4-wire serial interface that operates at clock rates of up to 50 MHz. The VIO pin enables serial interface operation from 1.7 V to 5.5 V. The DACx0504 flexible interface enables operation with a wide range of industry-standard microprocessors and microcontrollers.
The DACx0504 incorporate a power-on-reset circuit that powers up and maintains the DAC outputs at either zero scale or midscale until a valid code is written to the device. These device consume a low current of 0.7 mA/channel at 5.5 V, making these devices an excellent choice for battery-operated equipment. A per-channel power-down feature reduces the device current consumption to 15 µA.
The DACx0504 is characterized for operation over the temperature range of –40°C to +125°C, and is available in a small, 3-mm × 3-mm QFN package.
Similar products you might be interested in
Pin-for-pin with same functionality to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | DACx0504 Quad, 16-, 14-, 12-bit, SPI voltage output DACs with internal reference datasheet (Rev. C) | PDF | HTML | 18 Jan 2019 |
Circuit design | Circuit for offset adjustment of input signals using precision DAC (Rev. A) | PDF | HTML | 19 Sep 2024 | |
EVM User's guide | DAC80508-04 Evaluation Module User's Guide | PDF | HTML | 13 Nov 2023 | |
White paper | 設計準確且多功能的鋰離子 電池測試解決方案 | 10 Nov 2020 | ||
White paper | Designing an Accurate, Multifunction Lithium-Ion Battery-Testing Solution | 24 Sep 2020 | ||
EVM User's guide | DACx0504 Evaluation Module User's Guide (Rev. B) | 13 Apr 2020 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DAC80508-04EVM — DAC80508 and DAC80504 evaluation module
ANALOG-ENGINEER-CALC — Analog engineer's calculator
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
WQFN (RTE) | 16 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.