ADC3910S025
- Sampling rate up to 125MSPS
- Latency: 1 clock cycle
- Low power (2 channel):
- 92mW at 125MSPS
- 59mW at 25MSPS
- 4mW in PD mode
- Small footprint: 32-VQFN (4mm x 4mm)
- Single or dual channel ADC
- Dual digital comparators
- Reference: internal or external
- No missing codes, ±1 LSB INL
- Buffered, differential or single ended inputs
- Input bandwidth: 150MHz (3-dB)
- Single 1.8V supply
- Optional 3.3VIO capability
- Industrial temperature range: -40 to 105°C
- On-chip digital filter (optional)
- Decimation by 2, 4, 8, 16
- Parallel (SDR, DDR) and serial CMOS interface
- Spectral performance (fIN = 5MHz):
- SNR: 61dBFS
- SFDR: 65dBc
The ADC3910Dx and ADC3910Sx are a family ultra-low power 10-bit 125MSPS high-speed single and dual channel analog-to-digital converters. High-speed control loops benefit from the short latency of only 1 clock cycle. The ADC consumes only 92mW at 125Msps with a power consumption that scales with lower sampling rates.
The device uses DDR, HDDR, SDR or serial CMOS interface to output the data from +1.8V to +3.3V to accommodate various receiver requirements. The device implements analog monitoring function by event triggered interrupts per channel using a digital comparator with programmable high and low thresholds, hysteresis, and event counter. The device is a pin-to-pin compatible family of ADCs with 8 and 10-bit resolution and different speed grades. The device is available in a 32-pin VQFN package, and supports industrial temperature range from -40 to +105°C.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
ADC3910D125EVM — ADC3910D125 evaluation module
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
VQFN (RSM) | 32 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.