A newer version of this product is available
DAC6573
- Micropower Operation: 500 µA at 3 V VDD
- Fast Update Rate: 188 kSPS
- Power-On Reset to Zero
- 2.7 V to 5.5 V Analog Power Supply
- 10-Bit Monotonic
- I2C™ Interface up to 3.4 Mbps
- Data Transmit Capability
- Rail-to-Rail Operation Output Buffer Amplifier
- Double-Buffered Input Register
- Address Support for up to Sixteen DAC6573s
- Synchronous Update for up to 64 Channels
- Voltage Translators for all Digital Inputs
- Operation From –40°C to 105°C
- Small 16 Lead TSSOP Package
- APPLICATIONS
- Process Control
- Data Acquisition Systems
- Closed-Loop Servo Control
- PC Peripherals
- Portable Instrumentation
I2C is a trademark of Philips Corporation.
The DAC6573 is a low-power, quad channel, 10-Bit buffered voltage output DAC. Its on-chip precision output amplifier allows rail-to-rail output swing. The DAC6573 utilizes an I2C compatible two wire serial interface supporting high-speed interface mode with address support of up to sixteen DAC6573s for a total of 64 channels on the bus.
The DAC6573 requires an external reference voltage to set the output range of the DAC. The DAC6573 incorporates a power-on-reset circuit that ensures that the DAC output powers up at zero volts and remains there until a valid write takes place in the device. The DAC6573 contains a power-down feature, accessed via the internal control register, that reduces the current consumption of the device to 200 nA at 5 V.
The low power consumption of this part in normal operation makes it ideally suited to portable battery operated equipment. The power consumption is less than 3 mW at VDD=5 V reducing to 1 µW in power-down mode.
The DAC6573 is available in a 16-lead TSSOP package.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
ANALOG-ENGINEER-CALC — Analog engineer's calculator
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
TSSOP (PW) | 16 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.