DAC530A2W
10-bit 300-mA current-source DAC with supervisor comparator or VDAC channel, NVM and GPIO
DAC530A2W
- Current-source DAC:
- 1-LSB DNL
- Two ranges: 300 mA and 220 mA
- 770-mV headroom
- Dual ( DAC532A3W only) voltage-output DACs:
- 1-LSB DNL
- Gains of 1 ×, 1.5 ×, 2 ×, 3 ×, and 4 ×
- Programmable comparator mode on channel 1
- High-impedance output when VDD is off
- High-impedance and resistive pull-down power-down modes
- 50-MHz SPI-compatible interface
- Automatically detects I 2C or SPI
- 1.62-V V IH with V DD = 5.5 V
- General-purpose input/output (GPIO) configurable as multiple functions
- Predefined waveform generation: sine, cosine, triangular, sawtooth
- User-programmable nonvolatile memory (NVM)
- Internal or power-supply as reference
- Wide operating range:
- Power supply: 3 V to 5.5 V
- Temperature: –40˚C to +125˚C
The three-channel DAC532A3W and the dual-channel DAC530A2W ( DAC53xAxW) are 10-bit, buffered voltage-output and current-output smart digital-to-analog-converters (DAC). The DAC53xAxW devices support a current source that can be used for linear control of laser diodes and miniature motors. These devices support Hi-Z power-down mode and Hi-Z output during power-off conditions for voltage output. Channel 1 can be configured as a voltage-output DAC or a comparator. The voltage-output DACs provide a force-sense option for use as a programmable comparator and current sink. The multifunction GPIO, function generation, and programmable nonvolatile memory (NVM) enable these smart DACs for processor-less applications and design reuse. These devices automatically detect SPI or I 2C interfaces and contain an internal reference.
The DAC53xAxW feature set combined with the tiny package and low power make these smart DACs an excellent choice for applications such as laser diode power control and voice-coil motor (VCM) control in camera lens auto focus and zoom applications.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | DAC53xAxW 10-Bit Three-Channel and Two-Channel Voltage-Output and Current-Output Smart DAC With I2C or SPI datasheet | PDF | HTML | 29 Nov 2023 |
Circuit design | Programmable FET LED Biasing Circuit Using Smart DAC | PDF | HTML | 18 Apr 2024 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
AFE532A3WEVM — AFE532A3W evaluation module for 8-bit and 10-bit 300-mA current-source DAC
<p>The AFE532A3W evaluation module (EVM) is a platform for evaluating the functionality and performance of the AFE532A3W buffered-voltage and current-output digital-to-analog converters (DACs) in a variety of configurations. AFE532A3W includes one 10-bit, 300-mA current-output DAC (IDAC), one (...)
ANALOG-ENGINEER-CALC — Analog engineer's calculator
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
DSBGA (YBH) | 16 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.