ADS7866
- Single 1.2-V to 3.6-V Supply Operation
- High Throughput
- 200/240/280KSPS for 12/10/8-Bit VDD
1.6 V
- 100/120/140KSPS for 12/10/8-Bit VDD
1.2 V
- 200/240/280KSPS for 12/10/8-Bit VDD
- ±1.5LSB INL, 12-Bit NMC (ADS7866)
- 71 dB SNR, –83 dB THD at fIN = 30 kHz (ADS7866)
- Synchronized Conversion with SCLK
- SPI Compatible Serial Interface
- No Pipeline Delays
- Low Power
- 1.39 mW Typ at 200 KSPS, VDD = 3.6 V
- 0.39 mW Typ at 200 KSPS, VDD = 1.6 V
- 0.22 mW Typ at 100 KSPS, VDD = 1.2 V
- Auto Power-Down: 8 nA Typ, 300 nA Max
- 0 V to VDD Unipolar Input Range
- 6-Pin SOT-23 Package
- APPLICATIONS
- Battery Powered Systems
- Isolated Data Acquisition
- Medical Instruments
- Portable Communication
- Portable Data Acquisition Systems
- Automatic Test Equipment
The ADS7866/67/68 are low power, miniature, 12/10/8-bit A/D converters each with a unipolar, single-ended input. These devices can operate from a single 1.6 V to 3.6 V supply with a 200-KSPS throughput for ADS7866. In addition, these devices can maintain at least a 100-KSPS throughput with a supply as low as 1.2 V.
The sampling, conversion, and activation of digital output SDO are initiated on the falling edge of CS\. The serial clock SCLK is used for controlling the conversion rate and shifting data out of the converter. Furthermore, SCLK provides a mechanism to allow digital host processors to synchronize with the con- verter. These converters interface with micro-processors or DSPs through a high-speed SPI compatible serial interface. There are no pipeline delays associated with the device.
The minimum conversion time is determined by the frequency of the serial clock input, SCLK, while the maximum frequency of SCLK is determined by the minimum sampling time required to charge the input capacitance to 12/10/8-bit accuracy for the ADS7866/67/68, respectively. The maximum throughput is determined by how often a conversion is initiated when the minimum sampling time is met and the maximum SCLK frequency is used. Each device automatically powers down after each conversion, which allows each device to save power when the throughput is reduced while using the maximum SCLK frequency.
The converter reference is taken internally from the supply. Hence, the analog input range for these devices is 0 V to VDD.
These devices are available in a 6-pin SOT-23 package and are characterized over the industrial 40°C to 85°C temperature range.
Similar products you might be interested in
Pin-for-pin with same functionality to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | 1.2-V 12/10/8-Bit 200-KSPS/100-KSPS MICRO-POWER MINIATURE ADC s/Serial Interface datasheet | 01 Jul 2005 | |
E-book | Best of Baker's Best: Precision Data Converters -- SAR ADCs | 21 May 2015 | ||
Application note | Determining Minimum Acquisition Times for SAR ADCs, part 2 | 17 Mar 2011 | ||
Application note | Determining Minimum Acquisition Times for SAR ADCs, part 1 (Rev. A) | 10 Nov 2010 | ||
Application note | Interfacing the ADS786x to TMS470 Processors | 10 Jul 2006 | ||
Application note | Interfacing the ADS786x to the MSP430F2013 | 15 Jun 2006 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
ANALOG-ENGINEER-CALC — PC software analog engineer's calculator
The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Supported products & hardware
Products
Precision op amps (Vos<1mV)
General-purpose op amps
Audio op amps
Transimpedance amplifiers
High-speed op amps (GBW ≥ 50 MHz)
Power op amps
Video amplifiers
Line drivers
Transconductance amplifiers & laser drivers
Fully differential amplifiers
Precision ADCs
Biosensing AFEs
High-speed ADCs (≥10 MSPS)
Receivers
Touchscreen controllers
Difference amplifiers
Instrumentation amplifiers
Audio line receivers
Analog current-sense amplifiers
Digital power monitors
Analog current-sense amplifiers with integrated shunt resistor
Digital power monitors with integrated shunt resistor
Die & wafer services
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
SOT-23 (DBV) | 6 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.