DAC53204-Q1
- • AEC-Q100 qualified for automotive applications:
- Temperature grade 1: –40°C to +125°C, T A
- Programmable voltage or current outputs with flexible configuration:
- Voltage outputs:
- 1 LSB DNL
- Gains of 1 ×, 1.5 ×, 2 ×, 3 ×, and 4 ×
- Current outputs:
- 1 LSB INL and DNL (8-bit)
- ±25-µA, ±50-µA, ±125-µA, ±250-µA output-range options
- Voltage outputs:
- Programmable comparator mode for all channels
- High-impedance output when VDD is off
- High-impedance and resistive pulldown power-down modes
- 50-MHz SPI-compatible interface
- Automatically detects I 2C, SPI, or PMBus™ interface
- 1.62-V V IH with V DD = 5.5 V
- General-purpose input/output (GPIO) configurable as multiple functions
- Predefined waveform generation: sine wave, triangular, sawtooth
- User-programmable nonvolatile memory (NVM)
- Internal, external, or power-supply as reference
- Wide operating range:
- Power supply: 1.8 V to 5.5 V
- Temperature range: –40˚C to +125˚C
- Tiny package: 16-pin WQFN (3 mm × 3 mm)
The 12-bit DAC63204‑Q1 and 10-bit DAC53204‑Q1 ( DACx3204‑Q1) are a pin-compatible family of automotive, quad-channel, buffered, voltage-output and current-output smart digital-to-analog converters (DACs). The DACx3204‑Q1 devices support Hi-Z power-down mode and Hi-Z output during power-off condition. The DAC outputs provide a force-sense option for use as a programmable comparator and current sink. The multifunction GPIO, function generation, and NVM enable these smart DACs for processor-less applications and design reuse. These devices automatically detect I 2C, PMBus, and SPI and contain an internal reference.
The feature set combined with the tiny package and low power make these DACx3204‑Q1 smart DACs an excellent choice for applications such as voltage margining and scaling, dc set-point for biasing and calibration, and waveform generation.
Similar products you might be interested in
Pin-for-pin with same functionality to the compared device
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DAC63204EVM — DAC63204 evaluation module for four-channel, 12-bit, VOUT and IOUT smart DAC
The DAC63204 evaluation module (EVM) is a platform for evaluating the performance of the DAC63204, DAC53204, and DAC43204 (DACx3204) commercial buffered-voltage and current-output digital-to-analog converters (DACs) in a variety of configurations.
DAC63204EVM has a GUI available to evaluate the (...)
ANALOG-ENGINEER-CALC — Analog engineer's calculator
DACX3X0X-PWR-CALC — DACx3x0x family power-consumption calculator tool
Supported products & hardware
Products
Precision DACs (≤10 MSPS)
DACX3X0X-SINEWAVE-CALC — DACx3x0x family sine-wave calculator tool
Supported products & hardware
Products
Precision DACs (≤10 MSPS)
ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL — The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.
Supported products & hardware
Products
Series voltage references
Precision ADCs
Biosensing AFEs
Integrated precision ADCs & DACs
High-speed ADCs (≥10 MSPS)
Precision DACs (≤10 MSPS)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
WQFN (RTE) | 16 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.