DAC63204EVM

DAC63204 evaluation module for four-channel, 12-bit, VOUT and IOUT smart DAC

DAC63204EVM

Order now

Overview

The DAC63204 evaluation module (EVM) is a platform for evaluating the performance of the DAC63204, DAC53204, and DAC43204 (DACx3204) commercial buffered-voltage and current-output digital-to-analog converters (DACs) in a variety of configurations.

DAC63204EVM has a GUI available to evaluate the performance and applications specific to DACx3204.

DAC63204EVM has an onboard controller allowing the EVM to connect directly to a computer for use with the GUI. There are two 16-pin connectors that are compatible with BOOSTXL-DAC-PORT, which allows DAC63204EVM to be used with the EK-TM4C1294XL LaunchPad™ development kit if that is preferred over the onboard controller.

Features
  • Integral nonlinearity (INL): ±1 LSB (max) at 5-V output
  • Internal reference
  • I2C and serial peripheral interface (SPI)
  • Voltage and current outputs
Precision DACs (≤10 MSPS)
DAC43204 8-bit 4-channel voltage/current output smart DAC with Hi-Z, EEPROM and waveform generator DAC53001 10-bit, 1-channel low-power voltage/current output smart DAC with Hi-Z, EEPROM, waveform generator DAC53002 10-bit, 2-channel low-power voltage/current output smart DAC with Hi-Z, EEPROM, waveform generator DAC53202 10-bit 2-channel voltage/current output smart DAC with Hi-Z, EEPROM and waveform generator DAC53204 10-bit 4-channel voltage/current output smart DAC with Hi-Z, EEPROM and waveform generator DAC53204-Q1 Automotive, 10-bit 4-channel voltage/current output smart DAC with Hi-Z, EEPROM, waveform generator DAC63001 12-bit, 1-channel low-power voltage/current output smart DAC with Hi-Z, EEPROM, waveform generator DAC63002 12-bit, 2-channel low-power voltage/current output smart DAC with Hi-Z, EEPROM, waveform generator DAC63202 12-bit 2-channel voltage/current output smart DAC with Hi-Z, EEPROM and waveform generator DAC63204 12-bit 4-channel voltage/current output smart DAC with Hi-Z, EEPROM and waveform generator DAC63204-Q1 Automotive, 12-bit 4-channel voltage/current output smart DAC with Hi-Z, EEPROM, waveform generator
Download View video with transcript Video

Order & start development

Evaluation board

DAC63204EVM — DAC63204 evaluation module for four-channel, 12-bit, VOUT and IOUT smart DAC

GUI for evaluation module (EVM)

SMART-DAC-EVM-GUI — Smart DAC and smart AFE evaluation module software

Supported products & hardware
Download options

SMART-DAC-EVM-GUI Smart DAC and smart AFE evaluation module software

close
Latest version
Version: 1.0.5
Release date: 10 Dec 2024
lock SMART-DAC-EVM-GUI-Installer.zip  — 331130 K

Checksum
lock = Requires export approval (1 minute)
Products
Precision DACs (≤10 MSPS)
AFE432A3W 8-bit 300-mA current-source DAC with 10-bit SAR ADC, VDAC, NVM and GPI AFE43902-Q1 Automotive two-channel 8-bit smart DAC with multislope thermal foldback control with built-in ADC AFE439A2 8-bit 2-channel smart DAC with PWM output, ADC, PI loop and EEPROM for H-Bridge based TEC control AFE532A3W 10-bit 300-mA current-source DAC with 10-bit SAR ADC, 10-bit VDAC, NVM and GPI AFE53902-Q1 Automotive 10-bit 2-channel smart DAC with ADC and PWM out for multislope thermal foldback control AFE539A4 10-bit 4-channel smart DAC with voltage output, ADC, EEPROM and PI loop for DC/DC based TEC control AFE539F1-Q1 Automotive single-channel ten-bit smart AFE with PWM active discharge control AFE639D2 Two-channel 12-bit smart analog front end (AFE) with TEC control with built-in ADC and DAC DAC43204 8-bit 4-channel voltage/current output smart DAC with Hi-Z, EEPROM and waveform generator DAC43901-Q1 Automotive one-channel 8-bit smart DAC with turn-indicator animation and fade-in fade-out control DAC43902-Q1 Automotive 8-bit 2-channel smart DAC with PWM for turn indicator and fade-in fade-out light control DAC53001 10-bit, 1-channel low-power voltage/current output smart DAC with Hi-Z, EEPROM, waveform generator DAC53002 10-bit, 2-channel low-power voltage/current output smart DAC with Hi-Z, EEPROM, waveform generator DAC53004 10-bit, 4-channel low-power voltage/current output smart DAC with Hi-Z, EEPROM, waveform generator DAC53004W 10-bit, 4-channel low-power VOUT and IOUT smart DAC with Hi-Z, EEPROM, waveform generator in WCSP DAC53202 10-bit 2-channel voltage/current output smart DAC with Hi-Z, EEPROM and waveform generator DAC53204 10-bit 4-channel voltage/current output smart DAC with Hi-Z, EEPROM and waveform generator DAC53204-Q1 Automotive, 10-bit 4-channel voltage/current output smart DAC with Hi-Z, EEPROM, waveform generator DAC53204W 10-bit 4-channel voltage/current output smart DAC with Hi-Z, EEPROM and waveform generator in WCSP DAC532A3W 10-bit 300-mA current-source DAC with 10-bit voltage-output DAC, supervisor comparator, NVM and GPI DAC539E4W Four-channel 10-bit smart analog front end (AFE) with IF-THEN-ELSE control in WCSP package DAC539G2-Q1 Automotive, 10-bit look-up-table based GPI-to-PWM converter for a single-wire error communication DAC63001 12-bit, 1-channel low-power voltage/current output smart DAC with Hi-Z, EEPROM, waveform generator DAC63002 12-bit, 2-channel low-power voltage/current output smart DAC with Hi-Z, EEPROM, waveform generator DAC63004 12-bit, 4-channel low-power voltage/current output smart DAC with Hi-Z, EEPROM, waveform generator DAC63004W Ultra-low-power four-channel 12-bit smart DAC in wafer chip scale package with I²C, SPI and PWM DAC63204 12-bit 4-channel voltage/current output smart DAC with Hi-Z, EEPROM and waveform generator
Hardware development
Evaluation board
DAC63204EVM DAC63204 evaluation module for four-channel, 12-bit, VOUT and IOUT smart DAC AFE532A3WEVM AFE532A3W evaluation module for 8-bit and 10-bit 300-mA current-source DAC AFE539A4EVM AFE539A4 evaluation module DAC63004WCSP-EVM DAC63004W evaluation module for four-channel 12-bit smart DAC in wafer chip scale package (WCSP) SMARTDAC-DIY-EVM A do-it-yourself evaluation module for smart DAC devices

Release Infomation

SMART-DAC-EVM-GUI. 

Supports the following devices:

DACx320x, DACx300x, AFE539A4, AFE439A2, AFE639D2, DAC539E4, DAC4390x-Q1, AFEx3902-Q1, DAC539G2-Q1, AFE539F1-Q1, AFEx32A3W.

What's new

  • Modifying AFE539W4 register map (preview)
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide DAC63204EVM User's Guide PDF | HTML 09 Nov 2021
Certificate DAC63204EVM EU RoHS Declaration of Conformity (DoC) 23 Nov 2021

Related design resources

Hardware development

EVALUATION BOARD
BOOSTXL-DAC-PORT Digital-to-analog converter (DAC) BoosterPack™ plug-in module EK-TM4C1294XL ARM® Cortex®-M4F-Based MCU TM4C1294 Connected LaunchPad™ Evaluation Kit

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos