INA302-Q1

ACTIVE

AEC-Q100, 36V, bi-directional, 550kHz, 4V/µs, high-precision current sense amp w/ dual comparators

Product details

Product type Analog output with integrated comparator Common-mode voltage (max) (V) 36 Common-mode voltage (min) (V) 0 Input offset (±) (max) (µV) 30, 50, 80 Input offset drift (±) (typ) (µV/°C) 0.1 Voltage gain (V/V) 20, 50, 100 CMRR (min) (dB) 100 Bandwidth (kHz) 400, 440, 550 Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 2.7 Iq (max) (mA) 1.1 Number of channels 1 Comparators (#) 2 Gain error (%) 0.075, 0.1, 0.15 Gain error drift (±) (max) (ppm/°C) 10 Slew rate (V/µs) 4 Features Alert Function, Bidirectional, High precision, Low-side Capable Rating Automotive TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125
Product type Analog output with integrated comparator Common-mode voltage (max) (V) 36 Common-mode voltage (min) (V) 0 Input offset (±) (max) (µV) 30, 50, 80 Input offset drift (±) (typ) (µV/°C) 0.1 Voltage gain (V/V) 20, 50, 100 CMRR (min) (dB) 100 Bandwidth (kHz) 400, 440, 550 Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 2.7 Iq (max) (mA) 1.1 Number of channels 1 Comparators (#) 2 Gain error (%) 0.075, 0.1, 0.15 Gain error drift (±) (max) (ppm/°C) 10 Slew rate (V/µs) 4 Features Alert Function, Bidirectional, High precision, Low-side Capable Rating Automotive TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125
TSSOP (PW) 14 32 mm² 5 x 6.4
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C ≤ TA ≤ +125°C
    • HBM ESD classification level 2
    • CDM ESD classification level C6
  • Functional Safety-Capable
  • Wide common-mode input range: –0.1 V to +36 V
  • Dual comparator outputs:
    • INA302-Q1: Two independent overlimit alerts
    • INA303-Q1: Window comparator
    • Threshold levels set individually
    • Comparator 1 alert response: 1 µs
    • Comparator 2 adjustable delay: 2 µs to 10 s
    • Open-drain outputs with independent latch control modes
  • High accuracy amplifier:
    • Offset voltage: 30 µV (max, A3 version)
    • Offset voltage drift: 0.5 µV/°C (max)
    • Gain error: 0.15% (max, A3 version)
    • Gain error drift: 10 ppm/°C
  • Available amplifier gains:
    • INA302A1-Q1, INA303A1-Q1: 20 V/V
    • INA302A2-Q1, INA303A2-Q1: 50 V/V
    • INA302A3-Q1, INA303A3-Q1: 100 V/V
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C ≤ TA ≤ +125°C
    • HBM ESD classification level 2
    • CDM ESD classification level C6
  • Functional Safety-Capable
  • Wide common-mode input range: –0.1 V to +36 V
  • Dual comparator outputs:
    • INA302-Q1: Two independent overlimit alerts
    • INA303-Q1: Window comparator
    • Threshold levels set individually
    • Comparator 1 alert response: 1 µs
    • Comparator 2 adjustable delay: 2 µs to 10 s
    • Open-drain outputs with independent latch control modes
  • High accuracy amplifier:
    • Offset voltage: 30 µV (max, A3 version)
    • Offset voltage drift: 0.5 µV/°C (max)
    • Gain error: 0.15% (max, A3 version)
    • Gain error drift: 10 ppm/°C
  • Available amplifier gains:
    • INA302A1-Q1, INA303A1-Q1: 20 V/V
    • INA302A2-Q1, INA303A2-Q1: 50 V/V
    • INA302A3-Q1, INA303A3-Q1: 100 V/V

The INA302-Q1 and INA303-Q1 (INA30x-Q1) devices feature a high common-mode, bidirectional, current-sensing amplifier and two high-speed comparators to detect out-of-range current conditions. The INA302-Q1 comparators are configured to detect and respond to overcurrent conditions. The INA303-Q1 comparators are configured to respond to both overcurrent and undercurrent conditions in a windowed configuration. These devices feature an adjustable limit threshold range for each comparator set using an external limit-setting resistor. These current-shunt monitors can measure differential voltage signals on common-mode voltages that can vary from –0.1 V up to +36 V, independent of the supply. In addition, these devices will survive with common-mode voltages as high as 40 V.

The open-drain alert outputs can be configured to operate in either a transparent mode (output status follows the input state), or in a latched mode (alert output is cleared when the latch is reset). The alert response time for comparator 1 is under 1 µs, and the alert response for comparator 2 is set through an external capacitor ranging from 2 µs to 10 s.

These devices operate from a single 2.7-V to 5.5-V supply, drawing a maximum supply current of 950 µA. The devices are specified over the extended operating temperature range of –40°C to +125°C, and are available in a 14-pin TSSOP package.

The INA302-Q1 and INA303-Q1 (INA30x-Q1) devices feature a high common-mode, bidirectional, current-sensing amplifier and two high-speed comparators to detect out-of-range current conditions. The INA302-Q1 comparators are configured to detect and respond to overcurrent conditions. The INA303-Q1 comparators are configured to respond to both overcurrent and undercurrent conditions in a windowed configuration. These devices feature an adjustable limit threshold range for each comparator set using an external limit-setting resistor. These current-shunt monitors can measure differential voltage signals on common-mode voltages that can vary from –0.1 V up to +36 V, independent of the supply. In addition, these devices will survive with common-mode voltages as high as 40 V.

The open-drain alert outputs can be configured to operate in either a transparent mode (output status follows the input state), or in a latched mode (alert output is cleared when the latch is reset). The alert response time for comparator 1 is under 1 µs, and the alert response for comparator 2 is set through an external capacitor ranging from 2 µs to 10 s.

These devices operate from a single 2.7-V to 5.5-V supply, drawing a maximum supply current of 950 µA. The devices are specified over the extended operating temperature range of –40°C to +125°C, and are available in a 14-pin TSSOP package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
INA301-Q1 ACTIVE AEC-Q100, 36V, 550kHz, 4V/µs, high-precision current sense amplifier w/ comparator The INA301-Q1 has a single ALERT with similar performance
INA303-Q1 ACTIVE AEC-Q100, 36V, bi-directional, 550kHz, 4V/µs, high-precision current sense amp w/ window comparator The INA303-Q1 has window comparotor functionality

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 14
Type Title Date
* Data sheet INA30x-Q1 AEC-Q100, 36-V, Bidirectional, 550-kHz, 4V/µs, High-Precision Current Sense Amplifier With Dual Window Comparator datasheet (Rev. A) PDF | HTML 25 May 2021
Application brief Integrating the Current Sensing Resistor (Rev. D) PDF | HTML 07 Apr 2023
Application brief Measuring Current To Detect Out-of-Range Conditions (Rev. D) PDF | HTML 10 Mar 2022
Application note Using a PCB Copper Trace as a Current-Sense Shunt Resistor PDF | HTML 25 Jan 2022
Application brief Measuring Current for Handle Multiple Out-of-Range Conditions (Rev. C) PDF | HTML 04 Oct 2021
Application brief Integrating the Current Sensing Signal Path (Rev. B) PDF | HTML 29 Sep 2021
Functional safety information INA30x-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA PDF | HTML 15 Apr 2021
Application brief High-Side Motor Current Monitoring for Over-Current Protection (Rev. B) PDF | HTML 23 Feb 2021
Technical article How to design an automotive transient and overcurrent protection filter PDF | HTML 14 Oct 2020
Application brief Bidirectional, Low-Side Phase Current Sensing With Onboard Overcurrent Detection (Rev. D) 06 Mar 2019
Application brief External current sense amps vs integrated onboard amplifiers for current sensing (Rev. B) 19 Feb 2019
Circuit design Overcurrent event detection circuit 31 Jul 2018
Application brief Low-Drift, Low-Side Current Measurements for Three-Phase Systems (Rev. B) 05 Sep 2017
White paper Overcurrent protection enables more efficient and reliable systems 16 May 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

INA302EVM — INA302 High-Speed Precision Current-Sense Amplifier Evaluation Module

The INA302EVM evaluation module (EVM) is a compact, easy-to-use platform for evaluating the main features and performance of the INA302 High-Speed Precision Current-Sense Amplifier with Dual Integrated Comparators, across its specified input voltage, common-mode voltage and temperature ranges. The (...)
User guide: PDF
Not available on TI.com
Simulation model

INA302 PSpice Model

SBOMB41.ZIP (64 KB) - PSpice Model
Simulation model

INA302 TINA-TI Reference Design

SBOMAC2.TSC (324 KB) - TINA-TI Reference Design
Simulation model

INA302 TINA-TI Spice Model

SBOMAC1.ZIP (30 KB) - TINA-TI Spice Model
Simulation model

INA302A1 PSpice Model

SBOMBH3.ZIP (35 KB) - PSpice Model
Simulation model

INA302A2 PSpice Model

SBOMBH4.ZIP (35 KB) - PSpice Model
Simulation model

INA302A3 PSpice Model

SBOMBH5.ZIP (35 KB) - PSpice Model
Calculation tool

CS-AMPLIFIER-ERROR-TOOL — Current sense amplifier comparison and error tool

This Excel calculator provides a comparison between two and five of our standard current sense amplifiers, delivering a chart containing the basic parameters of each device. This calculator also takes system condition inputs from users such as common-mode voltage, supply voltage, shunt resistor (...)
Design tool

CIRCUIT060035 — Bidirectional current sensing with a window comparator circuit

This bidirectional current sensing solution uses a current-sense amplifier and a high-speed dual comparator with a rail-to-rail input common mode range to create over-current (OC) alert signals at the comparator outputs (OUTA and OUTB) if the input current (IG1) rises above 100 A or falls below (...)
Design tool

CIRCUIT060037 — Precision over-current latch circuit

This high-side, current sensing solution uses a current sense amplifier, a comparator with an integrated reference and a P-channel MOSFET to create an over-current latch circuit. When a load current greater than 200 mA is detected, the circuit disconnects the system from its power source. The (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDA-00302 — Current Shunt Monitor with Transient Robustness Reference Design

This high-side current shunt monitor is used to measure the voltage developed across a current-sensing resistor when current passes through it.

Additionally, an external protection circuit is implemented to provide surge and fast-transient protection and demonstrate the different immunity levels to (...)

Design guide: PDF
Schematic: PDF
Reference designs

TIDA-020033 — Automotive Class-H audio and tracking power supply reference design

This reference design demonstrates a Class-H audio and tracking power supply audio subsystem. The TAS6584-Q1 audio amplifier tracks the envelope of the digital audio input and adjusts the LM5123-Q1 boost output voltage to meet the power efficiency requirements without the need for an external (...)
Design guide: PDF
Reference designs

TIDA-020040 — Automotive transient and overcurrent protection filter reference design

This reference design showcases a protection system for voltage and current transient events typically found in automotive systems. This reference design optimizes functionality, size and protection capabilities while not sacrificing power delivery for premium audio amplifiers.
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos