ADS131B23
3 ADC channel, SPI, high-voltage battery pack monitor for current and voltage sensing
ADS131B23
- Two simultaneous-sampling, 24-bit ADCs (ADC1A, ADC1B) for current-shunt measurements
- Programmable full-scale range:
- ±39 mV to ±312.5 mV
- Supports a wide range of shunt resistor values and current-measurement ranges
- Achieve high-accuracy current-shunt measurements with:
- Offset error: ±1.5 µV (max)
- Gain drift: 20 ppm/°C (max)
- Programmable data rate: 500 SPS to 64 kSPS
- Digital overcurrent comparator per ADC with programmable thresholds for fast overcurrent detection
- Programmable full-scale range:
- One multiplexed, 16-bit ADC (ADC2A) for voltage and temperature measurements:
- 8 analog inputs
- Programmable full-scale range: ±312.5 mV to ±1.25 V
- Channel sequencer
- Monitoring and diagnostic features to mitigate and detect random hardware faults
- Supply-voltage range: 2.9 V to 16 V
- SPI-compatible interface
- 9 GPIOs with PWM capability
The ADS131B23 is a fully integrated, high-voltage, battery-pack monitor for industrial battery management systems (BMS).
The ADS131B23 integrates two simultaneous-sampling, high-precision, 24-bit ADC channels (ADC1A, ADC1B) to redundantly measure battery current with high resolution and accuracy using an external shunt resistor. Two independent digital comparators enable fast overcurrent detection in parallel with the two ADCs.
An additional multiplexed, 16-bit ADC (ADC2A) is available to measure shunt temperature and other voltages in the system, such as battery-pack voltage, using external high-voltage resistor dividers. Shunt temperature is measured using an external temperature sensor, such as a thermistor or an analog output temperature sensor. ADC2A is equipped with a channel sequencer that automatically steps through the configured multiplexer inputs to reduce communication on the SPI.
The device integrates many monitoring and diagnostic features to mitigate and detect random hardware faults to aid in the development of functionally safe BMS.
Internal linear regulators with input ranges up to 16 V support powering the device with unregulated DC/DC converters.
The ADS131B23 is offered in a 48-pin HTQFP package and is specified over the automotive temperature range of –40°C to +105°C.
Similar products you might be interested in
Drop-in replacement with upgraded functionality to the compared device
Pin-for-pin with same functionality to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | ADS131B23 High-Voltage, Battery-Pack Monitor With SPI and3 ADC Channels for Voltage, Current, and Temperature Sensing datasheet (Rev. A) | PDF | HTML | 25 Aug 2023 |
Application note | Digital Filter Types in Delta-Sigma ADCs (Rev. A) | PDF | HTML | 29 Mar 2023 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
ADS131B26Q1EVM-PDK — ADS131B26 performance demonstration kit for six-ADC-channel high-voltage SPI battery-pack monitor
The ADS131B26-Q1 evaluation module (EVM) performance demonstration kit (PDK) is a complete evaluation and demonstration platform that combines the ADS131B26Q1EVM and a precision host interface (PHI) controller board. The PHI controller board allows the ADS131B26Q1EVM to connect to a computer via a (...)
ADC-DESIGN-CALC — Online design calculator tool for TI Precision ADCs
Supported products & hardware
Products
Precision ADCs
Isolated ADCs
ANALOG-ENGINEER-CALC — PC software analog engineer's calculator
The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Supported products & hardware
Products
Precision op amps (Vos<1mV)
General-purpose op amps
Audio op amps
Transimpedance amplifiers
High-speed op amps (GBW ≥ 50 MHz)
Power op amps
Video amplifiers
Line drivers
Transconductance amplifiers & laser drivers
Fully differential amplifiers
Precision ADCs
Biosensing AFEs
High-speed ADCs (≥10 MSPS)
Touchscreen controllers
Difference amplifiers
Instrumentation amplifiers
Audio line receivers
Analog current-sense amplifiers
Digital power monitors
Analog current-sense amplifiers with integrated shunt resistor
Digital power monitors with integrated shunt resistor
Die & wafer services
RF receivers
RF transmitters
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
HTQFP (PHP) | 48 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.