INA828
- Precision Instrumentation Amplifier Evolution:
- Second Generation: INA828
- First Generation: INA128
- Low Offset Voltage: 50 µV, MAX
- Gain Drift: 5 ppm/°C (G = 1), 50 ppm/°C (G > 1)
- Noise: 7 nV/√Hz
- Bandwidth: 2 MHz (G = 1), 260 kHz (G = 100)
- Stable with 1-nF Capacitive Loads
- Inputs Protected Up to ±40 V
- Common-Mode Rejection:
- 110 dB, MIN (G = 10)
- Power-Supply Rejection: 100 dB, MIN (G = 1)
- Supply Current: 650 µA, MAX
- Supply Range:
- Single Supply: 4.5 V to 36 V
- Dual Supply: ±2.25 V to ±18 V
- Specified Temperature Range:
–40°C to +125°C - Package: 8-Pin SOIC
The INA828 is a high-precision instrumentation amplifier that offers low power consumption and operates over a very wide single- or dual-supply range. A single external resistor sets any gain from 1 to 1000. The device offers excellent precision due to the use of new super-beta input transistors which provide exceptionally low input offset voltage, offset voltage drift, input bias current, and input voltage and current noise. Additional circuitry protects the inputs against overvoltage up to ±40 V.
The INA828 is optimized to provide excellent common-mode rejection ratio. At G = 1, the common-mode rejection ratio exceeds 90 dB across the full input common-mode range. The device is well-suited for low-voltage operation from a 5-V single supply as well as dual supplies up to ±18 V. Finally, INA828 is available in an 8-pin SOIC package and specified over the –40°C to +125°C temperature range.
Similar products you might be interested in
Drop-in replacement with upgraded functionality to the compared device
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
INAEVM — Universal Instrumentation Amplifier Evaluation Module
The universal INAEVM (Instrumentation Amplifier Evaluation Module) is available in two package options that simplify prototyping precision instrumentation amplifiers in either the SO-8 (D) package or the MSOP-8(DGK) package with the pinout shown. See the chart in the user guide (...)
SBAC216 — Source Files for SBAA286
Supported products & hardware
Products
Instrumentation amplifiers
Precision ADCs
Precision op amps (Vos<1mV)
SBAC217 — Source Files for SBAA999
Supported products & hardware
Products
Instrumentation amplifiers
Precision ADCs
Precision op amps (Vos<1mV)
INA828 TINA-TI Reference Design (Rev. B)
ANALOG-ENGINEER-CALC — PC software analog engineer's calculator
The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Supported products & hardware
Products
Precision op amps (Vos<1mV)
General-purpose op amps
Audio op amps
Transimpedance amplifiers
High-speed op amps (GBW ≥ 50 MHz)
Power op amps
Video amplifiers
Line drivers
Transconductance amplifiers & laser drivers
Fully differential amplifiers
Precision ADCs
Biosensing AFEs
High-speed ADCs (≥10 MSPS)
Touchscreen controllers
Difference amplifiers
Instrumentation amplifiers
Audio line receivers
Analog current-sense amplifiers
Digital power monitors
Analog current-sense amplifiers with integrated shunt resistor
Digital power monitors with integrated shunt resistor
Die & wafer services
RF receivers
RF transmitters
CIRCUIT060067 — Alternating current (AC) coupled instrumentation amplifier circuit
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
TIDA-01042 — Modular battery tester reference design for 50-A, 100-A, and 200-A applications
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
SOIC (D) | 8 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.