OPA2107

ACTIVE

Dual, 30-V, 4.5-MHz operational amplifier

alarmNotifications Order now

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
OPA2991 ACTIVE Dual, 40-V, 4.5-MHz, low-power operational amplifier Pin-to-pin upgrade with improved performance: higher bandwidth (4.5 MHz), RRIO, lower Vos (0.75 mV), higher slew rate (21 V/us) and higher output current (75 mA)

Product details

Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 9 Rail-to-rail No GBW (typ) (MHz) 4.5 Slew rate (typ) (V/µs) 18 Vos (offset voltage at 25°C) (max) (mV) 1 Iq per channel (typ) (mA) 4.5 Vn at 1 kHz (typ) (nV√Hz) 9 Rating Catalog Operating temperature range (°C) -25 to 85 Offset drift (typ) (µV/°C) 3 Input bias current (max) (pA) 10 CMRR (typ) (dB) 94 Iout (typ) (A) 0.04 Architecture FET Input common mode headroom (to negative supply) (typ) (V) 4.5 Input common mode headroom (to positive supply) (typ) (V) -4.5 Output swing headroom (to negative supply) (typ) (V) 4 Output swing headroom (to positive supply) (typ) (V) -3
Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 9 Rail-to-rail No GBW (typ) (MHz) 4.5 Slew rate (typ) (V/µs) 18 Vos (offset voltage at 25°C) (max) (mV) 1 Iq per channel (typ) (mA) 4.5 Vn at 1 kHz (typ) (nV√Hz) 9 Rating Catalog Operating temperature range (°C) -25 to 85 Offset drift (typ) (µV/°C) 3 Input bias current (max) (pA) 10 CMRR (typ) (dB) 94 Iout (typ) (A) 0.04 Architecture FET Input common mode headroom (to negative supply) (typ) (V) 4.5 Input common mode headroom (to positive supply) (typ) (V) -4.5 Output swing headroom (to negative supply) (typ) (V) 4 Output swing headroom (to positive supply) (typ) (V) -3
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Very Low Noise: 8nV/Hz at 10kHz
  • Low VOS: 1mV max
  • Low Drift: 10 µV/°C max
  • Low IB: 10pA max
  • Fast Settling Time: 2 µs to 0.01%
  • Unity-Gain Stable
  • APPLICATIONS
    • Data Acquisition
    • DAC Output Amplifiers
    • Optoelectronics
    • High-Impedance Sensor Amps
    • High-Performance Audio Circuitry
    • Medical Equipment, CT Scanners

All trademarks are the property of their respective owners.

  • Very Low Noise: 8nV/Hz at 10kHz
  • Low VOS: 1mV max
  • Low Drift: 10 µV/°C max
  • Low IB: 10pA max
  • Fast Settling Time: 2 µs to 0.01%
  • Unity-Gain Stable
  • APPLICATIONS
    • Data Acquisition
    • DAC Output Amplifiers
    • Optoelectronics
    • High-Impedance Sensor Amps
    • High-Performance Audio Circuitry
    • Medical Equipment, CT Scanners

All trademarks are the property of their respective owners.

The OPA2107 dual operational amplifier provides precision Difet performance with the cost and space savings of a dual op amp. It is useful in a wide range of precision and low-noise analog circuitry and can be used to upgrade the performance of designs currently using BIFET® type amplifiers.

The OPA2107 is fabricated on a proprietary dielectrically isolated (Difet) process. This holds input bias currents to very low levels without sacrificing other important parameters, such as input offset voltage, drift and noise. Laser-trimmed input circuitry yields excellent dc performance. Superior dynamic performance is achieved, yet quiescent current is held to under 2.5mA per amplifier. The OPA2107 is unity-gain stable.

The OPA2107 is available in DIP-8 and SO-8 packages.

The OPA2107 dual operational amplifier provides precision Difet performance with the cost and space savings of a dual op amp. It is useful in a wide range of precision and low-noise analog circuitry and can be used to upgrade the performance of designs currently using BIFET® type amplifiers.

The OPA2107 is fabricated on a proprietary dielectrically isolated (Difet) process. This holds input bias currents to very low levels without sacrificing other important parameters, such as input offset voltage, drift and noise. Laser-trimmed input circuitry yields excellent dc performance. Superior dynamic performance is achieved, yet quiescent current is held to under 2.5mA per amplifier. The OPA2107 is unity-gain stable.

The OPA2107 is available in DIP-8 and SO-8 packages.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Precision Dual Difet® Operational Amplifier datasheet (Rev. A) 04 Jun 2003

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​