ADS131B26-Q1
- AEC-Q100 qualified for automotive applications
- Temperature grade 1: –40°C to +125°C, TA
- Functional Safety-Compliant
- Developed for functional safety applications
- Documentation available to aid ISO 26262 functional safety system design up to ASIL D
- Systematic capability up to ASIL D
- Hardware capability up to ASIL D
- Two simultaneous-sampling, 24-bit ADCs (ADC1A, ADC1B) for current-shunt measurements:
- Programmable full-scale range:
- ±39mV to ±312.5mV
- Supports a wide range of shunt resistor values and current-measurement ranges
- Achieve high-accuracy current-shunt measurements with:
- Offset error: ±1.5µV (max)
- Gain drift: 20ppm/°C (max)
- Programmable data rate: 500SPS to 64kSPS
- Digital overcurrent comparator per ADC with programmable thresholds for fast overcurrent detection
- Programmable full-scale range:
- Two simultaneous-sampling, 24-bit ADCs (ADC3A, ADC3B) for voltage measurements:
- Programmable data rate: 500SPS to 64kSPS
- Programmable full-scale range:±312.5mV to ±1.25V
- Two multiplexed, 16-bit ADCs (ADC2A, ADC2B) for voltage and temperature measurements:
- 8 analog inputs per ADC
- Programmable full-scale range:±312.5mV to ±1.25V
- Channel sequencer
- Monitoring and diagnostic features to mitigate and detect random hardware faults
- Supply-voltage range: 2.9V to 16V
- SPI-compatible interface
- 9 GPIOs with PWM capability
The ADS131B26-Q1 is a fully integrated, high-voltage battery pack monitor for automotive electrical vehicle (EV) battery management systems (BMS).

Request more information
Functional safety information such as failure modes, effects and diagnostic analysis (FMEDA), safety analysis reports and safety manuals are available. Request now
Similar products you might be interested in
Pin-for-pin with same functionality to the compared device
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
ADS131B26Q1EVM-PDK — ADS131B26 performance demonstration kit for six-ADC-channel high-voltage SPI battery-pack monitor
The ADS131B26-Q1 evaluation module (EVM) performance demonstration kit (PDK) is a complete evaluation and demonstration platform that combines the ADS131B26Q1EVM and a precision host interface (PHI) controller board. The PHI controller board allows the ADS131B26Q1EVM to connect to a computer via a (...)
ADC-DESIGN-CALC — Online design calculator tool for TI Precision ADCs
Supported products & hardware
Products
Precision ADCs
Isolated ADCs
ANALOG-ENGINEER-CALC — PC software analog engineer's calculator
The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Supported products & hardware
Products
Precision op amps (Vos<1mV)
General-purpose op amps
Audio op amps
Transimpedance amplifiers
High-speed op amps (GBW ≥ 50 MHz)
Power op amps
Video amplifiers
Line drivers
Transconductance amplifiers & laser drivers
Fully differential amplifiers
Precision ADCs
Biosensing AFEs
High-speed ADCs (≥10 MSPS)
Touchscreen controllers
Difference amplifiers
Instrumentation amplifiers
Audio line receivers
Analog current-sense amplifiers
Digital power monitors
Analog current-sense amplifiers with integrated shunt resistor
Digital power monitors with integrated shunt resistor
Die & wafer services
RF receivers
RF transmitters
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
HTQFP (PHP) | 48 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.