OPA698M

ACTIVE

Unity-Gain-Stable Wideband Voltage Limiting Amplifier

alarmNotifications Order now

Product details

Architecture Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 GBW (typ) (MHz) 250 BW at Acl (MHz) 450 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 1100 Vn at flatband (typ) (nV√Hz) 5.6 Vn at 1 kHz (typ) (nV√Hz) 11 Iq per channel (typ) (mA) 15.5 Vos (offset voltage at 25°C) (max) (mV) 8 Rail-to-rail No Features Output Clamping Rating Military Operating temperature range (°C) -55 to 125 CMRR (typ) (dB) 58 Input bias current (max) (pA) 10000000 Offset drift (typ) (µV/°C) 15 Iout (typ) (mA) 130 2nd harmonic (dBc) 74 3rd harmonic (dBc) 87 Frequency of harmonic distortion measurement (MHz) 5
Architecture Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 GBW (typ) (MHz) 250 BW at Acl (MHz) 450 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 1100 Vn at flatband (typ) (nV√Hz) 5.6 Vn at 1 kHz (typ) (nV√Hz) 11 Iq per channel (typ) (mA) 15.5 Vos (offset voltage at 25°C) (max) (mV) 8 Rail-to-rail No Features Output Clamping Rating Military Operating temperature range (°C) -55 to 125 CMRR (typ) (dB) 58 Input bias current (max) (pA) 10000000 Offset drift (typ) (µV/°C) 15 Iout (typ) (mA) 130 2nd harmonic (dBc) 74 3rd harmonic (dBc) 87 Frequency of harmonic distortion measurement (MHz) 5
B0QFN (JD) 8 75.8373 mm² 10.29 x 7.37
  • High Linearity Near Limiting
  • Fast Recovery from Overdrive: 1 ns
  • Limiting Voltage Accuracy: ±15 mV
  • -3-dB Bandwidth (G = +1): 450 MHz
  • Slew Rate: 1100 V/ms
  • ±5-V and 5-V Supply Operation
  • Unity Gain Version of the OPA699
  • APPLICATIONS
    • Fast Limiting ADC Input Buffers
    • CCD Pixel Clock Stripping
    • Video Sync Stripping
    • HF Mixers
    • IF Limiting Amplifiers
    • AM Signal Generation
    • Non-Linear Analog Signal Processing
    • OPA688M Replacement

  • High Linearity Near Limiting
  • Fast Recovery from Overdrive: 1 ns
  • Limiting Voltage Accuracy: ±15 mV
  • -3-dB Bandwidth (G = +1): 450 MHz
  • Slew Rate: 1100 V/ms
  • ±5-V and 5-V Supply Operation
  • Unity Gain Version of the OPA699
  • APPLICATIONS
    • Fast Limiting ADC Input Buffers
    • CCD Pixel Clock Stripping
    • Video Sync Stripping
    • HF Mixers
    • IF Limiting Amplifiers
    • AM Signal Generation
    • Non-Linear Analog Signal Processing
    • OPA688M Replacement

The OPA698 is a wideband, unity gain stable voltage-feedback op amp that offers bipolar output voltage limiting. Two buffered limiting voltages take control of the output when it attempts to drive beyond these limits. This new output limiting architecture holds the limiter offset error to ±15 mV. The op amp operates linearly to within 30 mV of the output limit voltages.

The combination of narrow nonlinear range and low limiting offset allows the limiting voltages to be set within 100 mV of the desired linear output range. A fast 1-ns recovery from limiting ensures that overdrive signals will be transparent to the signal channel. Implementing the limiting function at the output, as opposed to the input, gives the specified limiting accuracy for any gain and allows the OPA698 to be used in all standard op amp applications.

Non-linear analog signal processing benefits from the ability of the OPA698 to sharply transition from linear operation to output limiting. The quick recovery time supports high-speed applications.

The OPA698M is available in an industry standard pinout CDIP-8 package. For higher gain or transimpedance applications requiring output limiting with fast recovery, consider the OPA699M.

The OPA698 is a wideband, unity gain stable voltage-feedback op amp that offers bipolar output voltage limiting. Two buffered limiting voltages take control of the output when it attempts to drive beyond these limits. This new output limiting architecture holds the limiter offset error to ±15 mV. The op amp operates linearly to within 30 mV of the output limit voltages.

The combination of narrow nonlinear range and low limiting offset allows the limiting voltages to be set within 100 mV of the desired linear output range. A fast 1-ns recovery from limiting ensures that overdrive signals will be transparent to the signal channel. Implementing the limiting function at the output, as opposed to the input, gives the specified limiting accuracy for any gain and allows the OPA698 to be used in all standard op amp applications.

Non-linear analog signal processing benefits from the ability of the OPA698 to sharply transition from linear operation to output limiting. The quick recovery time supports high-speed applications.

The OPA698M is available in an industry standard pinout CDIP-8 package. For higher gain or transimpedance applications requiring output limiting with fast recovery, consider the OPA699M.

Download

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LMH6628QML ACTIVE Dual Wideband, Low Noise, Voltage Feedback Op Amp Dual wideband (300 MHz), Low Noise (2 nV√Hz), Ceramic Packaging

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Unity-Gain-Stable Wideband Voltage Limiting Amplifier datasheet (Rev. A) 30 Mar 2006

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​