OPA317
- Supply Voltage: 1.8 V to 5.5 V
- microPackages:
- Single: SOT23-5, SC-70, SOIC-8
- Dual: VSSOP-8, SOIC-8
- Quad: SOIC-14, TSSOP-14
- Low Offset Voltage: 20 µV (Typical)
- CMRR: 108-dB (Typical) PSRR
- Quiescent Current: 35 µA (Maximum)
- Gain Bandwidth: 300 kHz
- Rail-to-Rail Input and Output
- Internal EMI and RFI Filtering
The OPA317 series of CMOS operational amplifiers offer precision performance at a very competitive price. These devices are members of the Zerø-Drift family of amplifiers that use a proprietary autocalibration technique to simultaneously provide low offset voltage (90 µV maximum) and near-zero drift over time and temperature at only 35 µA (maximum) of quiescent current.
The OPA317 family features rail-to-rail input and output in addition to near flat 1/f noise, making this amplifier ideal for many applications, and much easier to design into a system. These devices are optimized for low-voltage operation as low as 1.8 V (\xC2±0.9 V) and up to 5.5 V (±2.75 V).
The OPA317 (single version) is available in the SC70-5, SOT23-5, and SOIC-8 packages. The OPA2317 (dual version) is offered in the VSSOP-8 and SOIC-8 packages. The OPA4317 is offered in the standard SOIC-14 and TSSOP-14 packages. All versions are specified for operation from 40°C to 125°C.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | OPAx317 Zerø-Drift, Low-Offset, Rail-to-Rail I/O Operational Amplifier Precision Catalog datasheet (Rev. B) | PDF | HTML | 28 Jun 2016 |
Application brief | Zero-Drift Amplifiers: Features and Benefits (Rev. C) | 28 Jan 2021 | ||
E-book | Analog Engineer’s Pocket Reference Guide Fifth Edition (Rev. C) | 30 Nov 2018 | ||
E-book | The Signal e-book: A compendium of blog posts on op amp design topics | 28 Mar 2017 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
AMP-PDK-EVM — Amplifier performance development kit evaluation module
The amplifier performance development kit (PDK) is an evaluation module (EVM) kit to test common operational amplifier (op amp) parameters and is compatible with most op amps and comparators. The EVM kit offers a main board with several socketed daughtercard options to fit package needs, allowing (...)
DIP-ADAPTER-EVM — DIP adapter evaluation module
Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)
DIYAMP-EVM — Universal do-it-yourself (DIY) amplifier circuit evaluation module
The DIYAMP-EVM is an evaluation module (EVM) family that provides engineers and do it yourselfers (DIYers) with real-world amplifier circuits, enabling you to quickly evaluate design concepts and verify simulations. It is available in three industry-standard packages (SC70, SOT-23 and SOIC) (...)
ANALOG-ENGINEER-CALC — PC software analog engineer's calculator
The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Supported products & hardware
Products
Precision op amps (Vos<1mV)
General-purpose op amps
Audio op amps
Transimpedance amplifiers
High-speed op amps (GBW ≥ 50 MHz)
Power op amps
Video amplifiers
Line drivers
Transconductance amplifiers & laser drivers
Fully differential amplifiers
Precision ADCs
Biosensing AFEs
High-speed ADCs (≥10 MSPS)
Touchscreen controllers
Difference amplifiers
Instrumentation amplifiers
Audio line receivers
Analog current-sense amplifiers
Digital power monitors
Analog current-sense amplifiers with integrated shunt resistor
Digital power monitors with integrated shunt resistor
Die & wafer services
RF receivers
RF transmitters
OPAMP-NOISECALC — Noise Calculator
This folder contains three tools to help in understandning and managing noise in cicuits. The included tools are:
- A noise generator tool - This is a Lab View 4-Run Time executable that generates Gaussian white noise, uniform white noise, 1/f noise, short noise, and 60Hz line noise. Temporal data, (...)
Supported products & hardware
Products
LCD & OLED display power & drivers
General-purpose op amps
Precision op amps (Vos<1mV)
CIRCUIT060001 — Single-supply, low-side, unidirectional current-sensing circuit
CIRCUIT060002 — Temperature sensing with NTC thermistor circuit
CIRCUIT060003 — Temperature sensing with PTC thermistor circuit
CIRCUIT060004 — Low-noise and long-range PIR sensor conditioner circuit
CIRCUIT060005 — High-side current sensing with discrete difference amplifier circuit
CIRCUIT060006 — Bridge amplifier circuit
CIRCUIT060007 — Low-side bidirectional current-sensing circuit
CIRCUIT060008 — Full-wave rectifier circuit
CIRCUIT060009 — Half-wave rectifier circuit
CIRCUIT060010 — PWM generator circuit
CIRCUIT060011 — Single-supply, second-order, multiple feedback high-pass filter circuit
CIRCUIT060012 — Single-supply, 2nd-order, multiple feedback low-pass filter circuit
CIRCUIT060014 — Voltage-to-current (V-I) converter circuit with MOSFET
CIRCUIT060016 — Non-inverting microphone pre-amplifier circuit
CIRCUIT060017 — Dual-supply, discrete, programmable gain amplifier circuit
CIRCUIT060018 — Photodiode amplifier circuit
CIRCUIT060019 — Inverting op amp with non-inverting positive reference voltage circuit
CIRCUIT060020 — Inverting amplifier circuit
CIRCUIT060074 — High-side current sensing with comparator circuit
CIRCUIT060075 — High-speed overcurrent detection circuit
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
TIPD158 — Loop-powered 4-mA to 20-mA transmitter EMC and EMI-tested reference design
TIDA-00662 — High Performance Capacitive Sensor Front-End Reference Design
TIPD154 — Low-Power Reference and Bipolar Voltage Conditioning Circuit Reference Design for Low-Power ADCs
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
SOIC (D) | 8 | Ultra Librarian |
SOT-23 (DBV) | 5 | Ultra Librarian |
SOT-SC70 (DCK) | 5 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.