LMC6081-MIL

ACTIVE

Precision CMOS Single Operational Amplifier

alarmNotifications Order now

Product details

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 15.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4.5 Vos (offset voltage at 25°C) (max) (mV) 0.35 Offset drift (typ) (µV/°C) 1 Input bias current (max) (pA) 0.1 GBW (typ) (MHz) 1.3 Slew rate (typ) (V/µs) 1.5 Rail-to-rail In to V-, Out Iq per channel (typ) (mA) 0.45 Vn at 1 kHz (typ) (nV√Hz) 22 CMRR (typ) (dB) 85 Rating Military Operating temperature range (°C) -55 to 125 Iout (typ) (A) 0.021 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.4 Input common mode headroom (to positive supply) (typ) (V) -1.9 Output swing headroom (to negative supply) (typ) (V) 0.1 Output swing headroom (to positive supply) (typ) (V) -0.13 THD + N at 1 kHz (typ) (%) 0.01
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 15.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4.5 Vos (offset voltage at 25°C) (max) (mV) 0.35 Offset drift (typ) (µV/°C) 1 Input bias current (max) (pA) 0.1 GBW (typ) (MHz) 1.3 Slew rate (typ) (V/µs) 1.5 Rail-to-rail In to V-, Out Iq per channel (typ) (mA) 0.45 Vn at 1 kHz (typ) (nV√Hz) 22 CMRR (typ) (dB) 85 Rating Military Operating temperature range (°C) -55 to 125 Iout (typ) (A) 0.021 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.4 Input common mode headroom (to positive supply) (typ) (V) -1.9 Output swing headroom (to negative supply) (typ) (V) 0.1 Output swing headroom (to positive supply) (typ) (V) -0.13 THD + N at 1 kHz (typ) (%) 0.01
DIESALE (Y) See data sheet
  • (Typical values unless otherwise stated)
  • Low offset voltage: 150µV
  • Single-supply operation: 4.5V to 15.5V
  • Ultra-low input bias current: 10fA
  • Output swing to within 20mV of supply rail, 2kΩ load
  • Input common-mode range includes V–
  • High-voltage gain: 123dB, 2kΩ load
  • Improved latch-up immunity
  • (Typical values unless otherwise stated)
  • Low offset voltage: 150µV
  • Single-supply operation: 4.5V to 15.5V
  • Ultra-low input bias current: 10fA
  • Output swing to within 20mV of supply rail, 2kΩ load
  • Input common-mode range includes V–
  • High-voltage gain: 123dB, 2kΩ load
  • Improved latch-up immunity

The LMC6081, LMC6082, and LMC6084 (LMC608x) are precision, low-offset-voltage operational amplifiers (op amps), capable of single supply operation. Performance characteristics include ultra low input bias current, high voltage gain, rail-to-rail output swing, and an input common-mode voltage range that includes ground. These features, plus the low offset voltage, make the LMC608x an excellent choice for precision circuit applications.

Other applications using the LMC608x include precision full-wave rectifiers, integrators, references, and sample-and-hold circuits.

For designs with more critical power demands, see the LMC6062 precision, dual, micropower operational amplifier.

The LMC6081, LMC6082, and LMC6084 (LMC608x) are precision, low-offset-voltage operational amplifiers (op amps), capable of single supply operation. Performance characteristics include ultra low input bias current, high voltage gain, rail-to-rail output swing, and an input common-mode voltage range that includes ground. These features, plus the low offset voltage, make the LMC608x an excellent choice for precision circuit applications.

Other applications using the LMC608x include precision full-wave rectifiers, integrators, references, and sample-and-hold circuits.

For designs with more critical power demands, see the LMC6062 precision, dual, micropower operational amplifier.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LMC608x Precision CMOS Dual Operational Amplifiers datasheet (Rev. E) PDF | HTML 28 Feb 2024

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​